1-1532178-8 Microminiature & Nanominiature D Connectors
M83513/04
  • Connector Style Receptacle
  • Connector & Contact Terminates To Wire & Cable
  • Wire Type Stranded
  • Product Type Connector
  • Number of Positions 100
  • Preloaded Yes
  • Insulation Color Black
  • Lead Length 457.2
  • Shell Plating Material Electroless Nickel
  • Contact Base Material Beryllium Copper
  • Contact Mating Area Plating Material Gold
  • Contact Type Socket
1-1532186-8 Microminiature & Nanominiature D Connectors
M83513/03
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Wire Type Solid
  • Product Type Connector
  • Number of Positions 100
  • Preloaded Yes
  • Shell Plating Material Electroless Nickel
  • Contact Base Material Beryllium Copper
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin