M5800 Pressure Transducers  1
  • Sensor Type Industrial Pressure Transducers
  • Type Compound
  • Pressure Port/Fitting 1/4-18 NPT
  • Electrical Connection Custom Cable Length
  • Supply Voltage 12 – 30
  • Port Material 17-4PH
  • Pressure 3.5
  • Operating Temperature -40 – 85
  • Overpressure 2X Rated
  • Pressure Range 0 – 50 to 15000 psi
  • Output/Span .5 – 4.5 V
  • Accuracy ±.25 % FS BFSL
  • Options Adhesive Label