CAT-PTT0000 Pressure Transducers  1
  • Sensor Type Differential Pressure Transducer
  • Type Absolute
  • Pressure Port/Fitting 1/2 MNPT
  • Electrical Connection Cable 5 m
  • Supply Voltage 10
  • Port Material 17-4PH
  • Dimensions Dia 11
  • Pressure .14
  • Operating Temperature -40 – 125
  • Overpressure 1.5X Rated
  • Pressure Range 0 – 10 bar
  • Output/Span .5 – 4.5 V
  • Accuracy Down to ± .1% FSO
  • Options Adhesive Label
EB100 Pressure Transducers  1
  • Sensor Type Miniature Pressure Transducers
  • Type Absolute
  • Pressure Port/Fitting 10-32 UNF Male
  • Electrical Connection Cable 1 m Shrink Tube
  • Supply Voltage 8 – 30
  • Port Material Stainless Steel
  • Dimensions Dia 11
  • Pressure 20
  • Operating Temperature -40 – 125
  • Overpressure 2X Rated
  • Pressure Range 0 – 300 to 5000 psi
  • Output/Span .5 – 4.5 V
  • Accuracy ±0.25% Span
  • Options No Calibration Certificate