51565-2 Coax Contacts  1
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Cable Type RG 178
  • Dielectric Material Polypropylene
  • Product Type Contact
  • Connector Type Coaxial Contacts
  • PCB Mount Orientation Straight
  • Impedance Options Non-Matched
  • Body Style Straight
  • Outer Shell Material Brass
  • Outer Shell Plating Material Gold
  • Contact Type Socket
  • Center Contact Plating Material Gold
  • Mating Contact Retention Without
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Thickness 30
  • Connector Mounting Type Cable Mount
  • Operating Temperature Range -65 – 125
  • For Use With Pin
  • Circuit Application Signal
  • Packaging Method Carton
  • Comment A ferrule is required for each pin and socket.
1-201046-2 Rectangular Connector Hardware
  • Thread Size 6-32
  • Product Type Hardware
  • Strain Relief Without
  • Guide Pin/Socket Type Corner
  • Material Stainless Steel
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Guide Pin Kit
  • Length 21.08
  • Width 6.35
  • Height 7.35
  • For Use With 12 Position High Current Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Hardware supplied unassembled.
201310-3 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 75
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 4.57
  • UL Flammability Rating UL 94V-0
  • Housing Color Blue
  • Housing Material Diallyl Phthalate
  • Length 23.24
  • Height 65.91
  • Width 28.19
  • Operating Temperature Range -65 – 125
  • Packaging Method Carton
  • Packaging Quantity 50
  • For Use With Receptacle Block
201311-1 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 75
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 4.57
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic
  • Length 23.24
  • Height 65.91
  • Width 28.19
  • Operating Temperature Range -55 – 150
  • Packaging Method Carton
  • Packaging Quantity 50
  • For Use With Plug Block
201310-1 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 75
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 4.57
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic
  • Length 23.24
  • Height 65.91
  • Width 28.19
  • Operating Temperature Range -55 – 150
  • Packaging Method Carton
  • Packaging Quantity 50
  • For Use With Receptacle Block
201311-3 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 75
  • Number of Rows 6
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 4.57
  • UL Flammability Rating UL 94V-0
  • Housing Color Blue
  • Housing Material Diallyl Phthalate
  • Length 23.24
  • Height 65.91
  • Width 28.19
  • Operating Temperature Range -65 – 125
  • Packaging Method Carton
  • Packaging Quantity 50
  • For Use With Plug Block 201310
1218148-1 Circular Power Connectors
  • Product Type Lead Assembly
  • Housing Type Receptacle
  • Contact Type Pin
  • Number of Positions 1
  • Operating Voltage 6000
  • Wire/Cable Size 24
  • Assembly Length 317.5
  • Operating Temperature Range -55 – 125
  • Mating Cycles 50
  • Packaging Quantity 25
51565-1 Coax Contacts  1
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Cable Type Belden 9221
  • Dielectric Material Polypropylene
  • Product Type Contact
  • Connector Type Coaxial Contacts
  • PCB Mount Orientation Straight
  • Impedance Options Non-Matched
  • Body Style Straight
  • Outer Shell Material Brass
  • Outer Shell Plating Material Gold
  • Contact Type Socket
  • Center Contact Plating Material Gold
  • Mating Contact Retention Without
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Thickness 30
  • Connector Mounting Type Cable Mount
  • Operating Temperature Range -65 – 125
  • For Use With Pin
  • Circuit Application Signal
  • Packaging Method Carton
  • Comment A ferrule is required for each pin and socket.
201098-1 Coax Contacts
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Cable Type RG 124
  • Dielectric Material Polypropylene
  • Product Type Contact
  • Connector Type Coaxial Contacts
  • PCB Mount Orientation Straight
  • Impedance Options Non-Matched
  • Body Style Straight
  • Outer Shell Material Brass
  • Outer Shell Plating Material Gold
  • Center Contact Material Brass
  • Contact Type Socket
  • Center Contact Plating Material Gold
  • Mating Contact Retention Without
  • Contact Current Rating (Max) 7.5
  • Contact Mating Area Plating Thickness 30
  • Connector Mounting Type Cable Mount
  • Operating Temperature Range -65 – 125
  • For Use With G series Modular Connectors
  • Circuit Application Power
  • Packaging Method Carton
  • Comment A ferrule and retention spring (201142-2) are required for each pin and socket.
1085221-1 RF Connectors
  • Connector Interface MCX
  • Connector Style Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Number of Coaxial Contacts 1
  • Number of Mounting Legs 4
  • Impedance 50
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Gold
  • Body Shape Circular
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Without
  • RF Connector Coupling Mechanism Push-On
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 3.78
  • Height above PCB 5.76
  • PCB Tail Length 3.94
  • Operating Temperature Range -65 – 165
  • Operating Frequency 4
  • Packaging Method Package
  • Dielectric Material TFE Fluorocarbon
202758-1 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 6
  • Number of Rows 3
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 3.81
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Length 23.24
  • Height 25.4
  • Width 9.65
  • Operating Temperature Range -55 – 150
  • Packaging Method Carton
  • Packaging Quantity 363
  • For Use With Receptacle Block 202757
1218147-1 Circular Power Connectors
  • Product Type Lead Assembly
  • Housing Type Plug
  • Contact Type Socket
  • Number of Positions 1
  • Operating Voltage 6000
  • Wire/Cable Size 24
  • Assembly Length 317.5
  • Operating Temperature Range -55 – 125
  • Mating Cycles 50
  • Packaging Quantity 50
201356-3 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 20
  • Number of Rows 3
  • Row-to-Row Spacing 3.3
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 3.3
  • UL Flammability Rating UL 94V-0
  • Housing Color Blue
  • Housing Material Diallyl Phthalate
  • Length 23.24
  • Height 39.62
  • Width 11.18
  • Operating Temperature Range -65 – 125
  • Packaging Method Carton
  • Packaging Quantity 203
  • For Use With Female Block 200346
50107-1 Coax Contacts
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Cable Type RG 180B
  • Dielectric Material Polypropylene
  • Product Type Contact
  • Connector Type Coaxial Contacts
  • PCB Mount Orientation Right Angle
  • Impedance Options Non-Constant
  • Body Style Right Angle
  • Outer Shell Material Brass
  • Outer Shell Plating Material Gold
  • Shell Material Brass
  • Shell Plating Material Gold
  • Center Contact Material Brass
  • Contact Type Socket
  • Center Contact Plating Material Gold
  • Mating Contact Retention With
  • Contact Current Rating (Max) 7.5
  • Mating Contact Retention Method Locking Latch
  • Contact Mating Area Plating Thickness 30
  • Connector Mounting Type Board Mount
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -65 – 125
  • For Use With Pin
  • Circuit Application Power
  • Packaging Method Carton
862425-1 Circular Power Connectors
  • Product Type Lead Assembly
  • Housing Type Receptacle
  • Contact Type Pin
  • Number of Positions 3
  • Operating Voltage 7500
  • Wire/Cable Size 22
  • Assembly Length 304.8
  • Operating Temperature Range -15 – 85
  • Packaging Quantity 1
867823-1 Circular Power Connectors
  • Product Type Lead Assembly
  • Housing Type Plug
  • Contact Type Socket
  • Number of Positions 1
  • Operating Voltage 7500
  • Wire/Cable Size 22
  • Assembly Length 381
  • Packaging Quantity 50
1218148-2 Circular Power Connectors
  • Product Type Lead Assembly
  • Housing Type Receptacle
  • Contact Type Pin
  • Number of Positions 1
  • Operating Voltage 6000
  • Wire/Cable Size 24
  • Assembly Length 1219.2
  • Operating Temperature Range -55 – 125
  • Mating Cycles 50
  • Packaging Quantity 50
1218148-3 Circular Power Connectors
  • Product Type Lead Assembly
  • Housing Type Receptacle
  • Contact Type Pin
  • Number of Positions 1
  • Operating Voltage 6000
  • Wire/Cable Size 24
  • Assembly Length 1828.8
  • Operating Temperature Range -55 – 125
  • Mating Cycles 50
  • Packaging Quantity 50
1363128-1 RF Connectors
  • Connector Interface MCX
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Right Angle
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Brass
  • Body Plating Material Gold
  • Body Shape Square
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • RF Connector Contact Configuration Captivated Contacts
  • Termination Method to Printed Circuit Board Through Hole
  • PCB Mount Retention Without
  • RF Connector Coupling Mechanism Push-On
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 4.826
  • Height above PCB 5.99
  • PCB Tail Length 4
  • Operating Temperature Range -65 – 165
  • Operating Frequency 6
  • Packaging Method Package
  • Dielectric Material TFE Fluorocarbon
1959447-1 Microminiature & Nanominiature D Connectors
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 9
  • Preloaded Yes
  • Shell Plating Material Electroless Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Contact Type Socket
  • Mounting Hardware Jackpost Assembly