12ZZ2LF003 Parallel Pair Cable  1
  • Number of Strands 12
  • Number of Pairs 6
  • Jacket Material PVC
  • Wire Size 30
  • Wire Size .051
16KD2LF039 Parallel Pair Cable  1
  • Number of Strands 16
  • Number of Pairs 8
  • Jacket Material Flexible PVC
  • Wire Size 28
  • Wire Size .081
  • Cable Installation Bend Radius 38.1