2108991-1 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. Helical Antenna,PCB,SMT, For IoT 2108991-1
active
  • Antenna Connection Type Surface Mount (SMT)
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Type PCB
  • Impedance 50
  • Frequency Band 698 – 960
  • Mounts To Printed Circuit Board
  • Mounting Retention Type Printed Circuit Board
  • Product Length 18
  • Product Width 9
  • Product Height 1.57
  • Application by Region GSM - Americas - 824 – 894 MHz
  • Wireless Standard 915 ISM & ZigBee US
  • Coverage Type Omnidirectional
  • Wireless Application CDMA 850
  • Packaging Method Tape & Reel
  • Precision Level Standard
CAT-R131-AN862I Antennas  1
PRODUCT
  1. Antennas
  2. Antennas
  1. Vehicle Antenna: Low Profile, IoT CAT-R131-AN862I
active
  • Antenna Connection Type FAKRA
  • Antenna Connector Type FAKRA D
  • Number of Ports 1
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol LTE / UMTS / US DUAL / EU TRIVAND / WCDMA
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <2.5:1
  • Gain (Max) 6
  • Frequency Band 1710 – 3800
  • Mounts To Panel
  • Mounting Retention Type Panel Mount
  • Polarization Vertical Linear
  • Region Global
  • Cable Insulation Diameter (Max) 2.8
  • Product Diameter 116
  • Cable Length 1000
  • Product Height 49.5
  • Application by Region CDMA - Americas - 1850 – 1990 MHz
  • Wireless Standard 802.11 a/g/n/ac & Wi-Fi
  • Coverage Type Omnidirectional
  • Antenna Environment Outdoor
  • Wireless Application CDMA 1900
  • Packaging Method Bag & Box
  • Precision Level Standard
CAT-R131-AN862D Antennas  1
PRODUCT
  1. Antennas
  2. Antennas
  1. LORA Antenna: Anti Vandal, Low Profile CAT-R131-AN862D
active
  • Antenna Connection Type SMA
  • Antenna Connector Type SMA Plug
  • Number of Ports 1
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol ISM / ZB / BT WIFI
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <2.5:1
  • Gain (Max) 2
  • Frequency Band 868 – 870
  • Mounts To Panel
  • Mounting Retention Type Panel Mount
  • Polarization Vertical Linear
  • Region Global
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 2
  • Product Length 130
  • Product Width 40
  • Product Height 15
  • Application by Region GSM - EU - 1710 – 1880 MHz
  • Coverage Type Omnidirectional
  • Antenna Environment Indoor
  • Wireless Application CDMA 1900
  • Packaging Method Bag & Box
  • Precision Level Standard
1-2316881-1 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. SISO M2M/IOT LTE ANTENNA 2M CABLE 1-2316881-1
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type SMA Plug
  • Number of Ports 1
  • Antenna Style External
  • Antenna Type Enclosure
  • Band Type Dual Band
  • Antenna Protocol LTE World Band
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <2.5:1
  • Gain (Max) 5
  • Frequency Band 1710 – 6000
  • Product Weight 337
  • Mounts To Panel
  • Mounting Retention Type Adhesive
  • Polarization Vertical Linear
  • Region Global
  • Product Diameter 48
  • Cable Length 2000
  • Product Height 82
  • Coverage Type Omnidirectional
  • Antenna Environment Outdoor
  • Wireless Application Cellular
  • Packaging Method Bag & Box
2195835-1 ISM, LPWAN & LoRaWAN Antennas  1
PRODUCT
  1. Antennas
  2. ISM, LPWAN & LoRaWAN Antennas
  1. ISM 868 / 915 MHz ANTENNA 2195835-1
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type MHF Compatible
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Type Flexible PCB
  • Band Type Single Band
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <2.5:1
  • Gain (Max) 3.2
  • Frequency Band 824 – 960
  • Product Weight 1
  • Mounts To Chassis
  • Mounting Retention Type Adhesive
  • Polarization Linear
  • Region Global
  • Cable Insulation Diameter (Max) 1.13
  • Cable Length 50
  • Product Length 38
  • Product Width 9
  • Product Height .19
  • Application by Region CELL - ISM - EU - 868 – 870 MHz
  • Coverage Type Omnidirectional
  • Wireless Application IoT
  • Packaging Method Bag & Box
  • Precision Level Standard
2195835-2 ISM, LPWAN & LoRaWAN Antennas  1
PRODUCT
  1. Antennas
  2. ISM, LPWAN & LoRaWAN Antennas
  1. ISM 868 / 915 MHz ANTENNA 2195835-2
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type MHF Compatible
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Type Flexible PCB
  • Band Type Single Band
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <2.5:1
  • Gain (Max) 3.2
  • Frequency Band 824 – 960
  • Product Weight 1
  • Mounts To Chassis
  • Mounting Retention Type Adhesive
  • Polarization Linear
  • Region Global
  • Cable Insulation Diameter (Max) 1.13
  • Cable Length 100
  • Product Length 38
  • Product Width 9
  • Product Height .19
  • Application by Region CELL - ISM - EU - 868 – 870 MHz
  • Coverage Type Omnidirectional
  • Wireless Application IoT
  • Packaging Method Bag & Box
  • Precision Level Standard
2195835-3 ISM, LPWAN & LoRaWAN Antennas  1
PRODUCT
  1. Antennas
  2. ISM, LPWAN & LoRaWAN Antennas
  1. ISM 868 / 915 MHz ANTENNA 2195835-3
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type MHF Compatible
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Type Flexible PCB
  • Band Type Single Band
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <2.5:1
  • Gain (Max) 3.2
  • Frequency Band 824 – 960
  • Product Weight 1
  • Mounts To Chassis
  • Mounting Retention Type Adhesive
  • Polarization Linear
  • Region Global
  • Cable Insulation Diameter (Max) 1.13
  • Cable Length 150
  • Product Length 38
  • Product Width 9
  • Product Height .19
  • Application by Region CELL - ISM - EU - 868 – 870 MHz
  • Coverage Type Omnidirectional
  • Wireless Application IoT
  • Packaging Method Bag & Box
  • Precision Level Standard
2195835-4 ISM, LPWAN & LoRaWAN Antennas  1
PRODUCT
  1. Antennas
  2. ISM, LPWAN & LoRaWAN Antennas
  1. ISM 868 / 915 MHz ANTENNA 2195835-4
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type MHF Compatible
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Type Flexible PCB
  • Band Type Single Band
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <2.5:1
  • Gain (Max) 3.2
  • Frequency Band 824 – 960
  • Product Weight 1
  • Mounts To Chassis
  • Mounting Retention Type Adhesive
  • Polarization Linear
  • Region Global
  • Cable Insulation Diameter (Max) 1.13
  • Cable Length 200
  • Product Length 38
  • Product Width 9
  • Product Height .19
  • Application by Region CELL - ISM - EU - 868 – 870 MHz
  • Coverage Type Omnidirectional
  • Wireless Application IoT
  • Packaging Method Bag & Box
  • Precision Level Standard
2195835-5 ISM, LPWAN & LoRaWAN Antennas  1
PRODUCT
  1. Antennas
  2. ISM, LPWAN & LoRaWAN Antennas
  1. ISM 868 / 915 MHz ANTENNA 2195835-5
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type MHF4L Compatible
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Type Flexible PCB
  • Band Type Single Band
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <2.5:1
  • Gain (Max) 3.2
  • Frequency Band 824 – 960
  • Product Weight 1
  • Mounts To Chassis
  • Mounting Retention Type Adhesive
  • Polarization Linear
  • Region Global
  • Cable Insulation Diameter (Max) 1.13
  • Cable Length 50
  • Product Length 38
  • Product Width 9
  • Product Height .19
  • Application by Region CELL - ISM - EU - 868 – 870 MHz
  • Coverage Type Omnidirectional
  • Wireless Application IoT
  • Packaging Method Bag & Box
  • Precision Level Standard
2195835-6 ISM, LPWAN & LoRaWAN Antennas  1
PRODUCT
  1. Antennas
  2. ISM, LPWAN & LoRaWAN Antennas
  1. ISM 868 / 915 MHz ANTENNA 2195835-6
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type MHF4L Compatible
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Type Flexible PCB
  • Band Type Single Band
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <2.5:1
  • Gain (Max) 3.2
  • Frequency Band 824 – 960
  • Product Weight 1
  • Mounts To Chassis
  • Mounting Retention Type Adhesive
  • Polarization Linear
  • Region Global
  • Cable Insulation Diameter (Max) 1.13
  • Cable Length 100
  • Product Length 38
  • Product Width 9
  • Product Height .19
  • Application by Region CELL - ISM - EU - 868 – 870 MHz
  • Coverage Type Omnidirectional
  • Wireless Application IoT
  • Packaging Method Bag & Box
  • Precision Level Standard
2195835-7 ISM, LPWAN & LoRaWAN Antennas  1
PRODUCT
  1. Antennas
  2. ISM, LPWAN & LoRaWAN Antennas
  1. ISM 868 / 915 MHz ANTENNA 2195835-7
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type MHF4L Compatible
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Type Flexible PCB
  • Band Type Single Band
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <2.5:1
  • Gain (Max) 3.2
  • Frequency Band 824 – 960
  • Product Weight 1
  • Mounts To Chassis
  • Mounting Retention Type Adhesive
  • Polarization Linear
  • Region Global
  • Cable Insulation Diameter (Max) 1.13
  • Cable Length 150
  • Product Length 38
  • Product Width 9
  • Product Height .19
  • Application by Region CELL - ISM - EU - 868 – 870 MHz
  • Coverage Type Omnidirectional
  • Wireless Application IoT
  • Packaging Method Bag & Box
  • Precision Level Standard
2195835-8 ISM, LPWAN & LoRaWAN Antennas  1
PRODUCT
  1. Antennas
  2. ISM, LPWAN & LoRaWAN Antennas
  1. ISM 868 / 915 MHz ANTENNA 2195835-8
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type MHF4L Compatible
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Type Flexible PCB
  • Band Type Single Band
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <2.5:1
  • Gain (Max) 3.2
  • Frequency Band 824 – 960
  • Product Weight 1
  • Mounts To Chassis
  • Mounting Retention Type Adhesive
  • Polarization Linear
  • Region Global
  • Cable Insulation Diameter (Max) 1.13
  • Cable Length 200
  • Product Length 38
  • Product Width 9
  • Product Height .19
  • Application by Region CELL - ISM - EU - 868 – 870 MHz
  • Coverage Type Omnidirectional
  • Wireless Application IoT
  • Packaging Method Bag & Box
  • Precision Level Standard
2195849-1 ISM, LPWAN & LoRaWAN Antennas  1
PRODUCT
  1. Antennas
  2. ISM, LPWAN & LoRaWAN Antennas
  1. ISM 868 / 915 MHz ANTENNA 2195849-1
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type MHF Compatible
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Type Flexible PCB
  • Band Type Single Band
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <2.5:1
  • Gain (Max) 3.2
  • Frequency Band 824 – 960
  • Product Weight 1
  • Mounts To Chassis
  • Mounting Retention Type Adhesive
  • Polarization Linear
  • Region Global
  • Cable Insulation Diameter (Max) 1.13
  • Cable Length 50
  • Product Length 38
  • Product Width 9
  • Product Height .19
  • Application by Region CELL - ISM - EU - 868 – 870 MHz
  • Coverage Type Omnidirectional
  • Wireless Application IoT
  • Packaging Method Bag & Box
  • Precision Level Standard
2195849-2 ISM, LPWAN & LoRaWAN Antennas  1
PRODUCT
  1. Antennas
  2. ISM, LPWAN & LoRaWAN Antennas
  1. ISM 868 / 915 MHz ANTENNA 2195849-2
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type MHF Compatible
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Type Flexible PCB
  • Band Type Single Band
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <2.5:1
  • Gain (Max) 3.2
  • Frequency Band 824 – 960
  • Product Weight 1
  • Mounts To Chassis
  • Mounting Retention Type Adhesive
  • Polarization Linear
  • Region Global
  • Cable Insulation Diameter (Max) 1.13
  • Cable Length 100
  • Product Length 38
  • Product Width 9
  • Product Height .19
  • Application by Region CELL - ISM - EU - 868 – 870 MHz
  • Coverage Type Omnidirectional
  • Wireless Application IoT
  • Packaging Method Bag & Box
  • Precision Level Standard
2195849-3 ISM, LPWAN & LoRaWAN Antennas  1
PRODUCT
  1. Antennas
  2. ISM, LPWAN & LoRaWAN Antennas
  1. ISM 868 / 915 MHz ANTENNA 2195849-3
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type MHF Compatible
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Type Flexible PCB
  • Band Type Single Band
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <2.5:1
  • Gain (Max) 3.2
  • Frequency Band 824 – 960
  • Product Weight 1
  • Mounts To Chassis
  • Mounting Retention Type Adhesive
  • Polarization Linear
  • Region Global
  • Cable Insulation Diameter (Max) 1.13
  • Cable Length 150
  • Product Length 38
  • Product Width 9
  • Product Height .19
  • Application by Region CELL - ISM - EU - 868 – 870 MHz
  • Coverage Type Omnidirectional
  • Wireless Application IoT
  • Packaging Method Bag & Box
  • Precision Level Standard
2195849-4 ISM, LPWAN & LoRaWAN Antennas  1
PRODUCT
  1. Antennas
  2. ISM, LPWAN & LoRaWAN Antennas
  1. ISM 868 / 915 MHz ANTENNA 2195849-4
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type MHF Compatible
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Type Flexible PCB
  • Band Type Single Band
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <2.5:1
  • Gain (Max) 3.2
  • Frequency Band 824 – 960
  • Product Weight 1
  • Mounts To Chassis
  • Mounting Retention Type Adhesive
  • Polarization Linear
  • Region Global
  • Cable Insulation Diameter (Max) 1.13
  • Cable Length 200
  • Product Length 38
  • Product Width 9
  • Product Height .19
  • Application by Region CELL - ISM - EU - 868 – 870 MHz
  • Coverage Type Omnidirectional
  • Wireless Application IoT
  • Packaging Method Bag & Box
  • Precision Level Standard
2195849-5 ISM, LPWAN & LoRaWAN Antennas  1
PRODUCT
  1. Antennas
  2. ISM, LPWAN & LoRaWAN Antennas
  1. ISM 868 / 915 MHz ANTENNA 2195849-5
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type MHF4L Compatible
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Type Flexible PCB
  • Band Type Single Band
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <2.5:1
  • Gain (Max) 3.2
  • Frequency Band 824 – 960
  • Product Weight 1
  • Mounts To Chassis
  • Mounting Retention Type Adhesive
  • Polarization Linear
  • Region Global
  • Cable Insulation Diameter (Max) 1.13
  • Cable Length 50
  • Product Length 38
  • Product Width 9
  • Product Height .19
  • Application by Region CELL - ISM - EU - 868 – 870 MHz
  • Coverage Type Omnidirectional
  • Wireless Application IoT
  • Packaging Method Bag & Box
  • Precision Level Standard
2195849-6 ISM, LPWAN & LoRaWAN Antennas  1
PRODUCT
  1. Antennas
  2. ISM, LPWAN & LoRaWAN Antennas
  1. ISM 868 / 915 MHz ANTENNA 2195849-6
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type MHF4L Compatible
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Type Flexible PCB
  • Band Type Single Band
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <2.5:1
  • Gain (Max) 3.2
  • Frequency Band 824 – 960
  • Product Weight 1
  • Mounts To Chassis
  • Mounting Retention Type Adhesive
  • Polarization Linear
  • Region Global
  • Cable Insulation Diameter (Max) 1.13
  • Cable Length 100
  • Product Length 38
  • Product Width 9
  • Product Height .19
  • Application by Region CELL - ISM - EU - 868 – 870 MHz
  • Coverage Type Omnidirectional
  • Wireless Application IoT
  • Packaging Method Bag & Box
  • Precision Level Standard
2195849-7 ISM, LPWAN & LoRaWAN Antennas  1
PRODUCT
  1. Antennas
  2. ISM, LPWAN & LoRaWAN Antennas
  1. ISM 868 / 915 MHz ANTENNA 2195849-7
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type MHF4L Compatible
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Type Flexible PCB
  • Band Type Single Band
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <2.5:1
  • Gain (Max) 3.2
  • Frequency Band 824 – 960
  • Product Weight 1
  • Mounts To Chassis
  • Mounting Retention Type Adhesive
  • Polarization Linear
  • Region Global
  • Cable Insulation Diameter (Max) 1.13
  • Cable Length 150
  • Product Length 38
  • Product Width 9
  • Product Height .19
  • Application by Region CELL - ISM - EU - 868 – 870 MHz
  • Coverage Type Omnidirectional
  • Wireless Application IoT
  • Packaging Method Bag & Box
  • Precision Level Standard
2195849-8 ISM, LPWAN & LoRaWAN Antennas  1
PRODUCT
  1. Antennas
  2. ISM, LPWAN & LoRaWAN Antennas
  1. ISM 868 / 915 MHz ANTENNA 2195849-8
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type MHF4L Compatible
  • Number of Ports 1
  • Antenna Style Embedded
  • Antenna Type Flexible PCB
  • Band Type Single Band
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <2.5:1
  • Gain (Max) 3.2
  • Frequency Band 824 – 960
  • Product Weight 1
  • Mounts To Chassis
  • Mounting Retention Type Adhesive
  • Polarization Linear
  • Region Global
  • Cable Insulation Diameter (Max) 1.13
  • Cable Length 200
  • Product Length 38
  • Product Width 9
  • Product Height .19
  • Application by Region CELL - ISM - EU - 868 – 870 MHz
  • Coverage Type Omnidirectional
  • Wireless Application IoT
  • Packaging Method Bag & Box
  • Precision Level Standard