1-2008998-3 Sensor Cable Assemblies
IEC 61076-2-101
  • Connector Type Receptacle
  • Shielded No
  • Thread Size M12
  • Cable Type PVC
  • Product Type Cable Assembly
  • LED Without
  • Number of Positions 2
  • Operating Voltage 300
  • Cable Color Black
  • Insulation Material PVC
  • Wire Color Brown, Blue
  • Connector Color Black
  • Environmental Protection With
  • Cable Exit Angle Straight
  • Jacket Color Black
  • Mounting Angle Straight
  • Housing Material Nylon
  • Cable Assembly Length 2000
  • Wire Size .34
  • Wire Size 22
  • Packaging Quantity 1
  • Packaging Method Bag
  • Field Serviceable No
1-2008998-4 Sensor Cable Assemblies
IEC 61076-2-101
  • Connector Type Receptacle
  • Shielded No
  • Thread Size M12
  • Cable Type PVC
  • Product Type Cable Assembly
  • LED Without
  • Number of Positions 3
  • Operating Voltage 300
  • Cable Color Black
  • Insulation Material PVC
  • Wire Color Brown, Blue, Black
  • Connector Color Black
  • Environmental Protection With
  • Cable Exit Angle Straight
  • Jacket Color Black
  • Mounting Angle Straight
  • Housing Material Nylon
  • Cable Assembly Length 2000
  • Wire Size .34
  • Wire Size 22
  • Packaging Quantity 1
  • Packaging Method Bag
  • Field Serviceable No
1-2008998-5 Sensor Cable Assemblies
IEC 61076-2-101
  • Connector Type Receptacle
  • Shielded No
  • Thread Size M12
  • Cable Type PVC
  • Product Type Cable Assembly
  • LED Without
  • Number of Positions 4
  • Operating Voltage 300
  • Cable Color Black
  • Insulation Material PVC
  • Wire Color Brown, White, Blue, Black
  • Connector Color Black
  • Environmental Protection With
  • Cable Exit Angle Straight
  • Jacket Color Black
  • Mounting Angle Straight
  • Housing Material Nylon
  • Cable Assembly Length 2000
  • Wire Size .34
  • Wire Size 22
  • Packaging Quantity 1
  • Packaging Method Bag
  • Field Serviceable No
1-2008998-6 Sensor Cable Assemblies
IEC 61076-2-101
  • Connector Type Receptacle
  • Shielded No
  • Thread Size M12
  • Cable Type PVC
  • Product Type Cable Assembly
  • LED Without
  • Number of Positions 5
  • Operating Voltage 300
  • Cable Color Black
  • Insulation Material PVC
  • Wire Color Brown, White, Blue, Black, Gray
  • Connector Color Black
  • Environmental Protection With
  • Cable Exit Angle Straight
  • Jacket Color Black
  • Mounting Angle Straight
  • Housing Material Nylon
  • Cable Assembly Length 2000
  • Wire Size .34
  • Wire Size 22
  • Packaging Quantity 1
  • Packaging Method Bag
  • Field Serviceable No
1-2058000-0 Sensor Cable Assemblies
IEC 61076-2-101
  • Assembly Type Pigtail
  • Connector Type Receptacle
  • Shielded No
  • Thread Size M12
  • Cable Type PVC
  • Cable Assembly Type M12 Pigtail
  • Product Type Cable Assembly
  • LED Without
  • Number of Positions 6
  • Keying A
  • Configuration Single-Ended
  • Operating Voltage 300
  • Operating Voltage 300
  • Cable Color Black
  • Insulation Material PVC
  • Wire Color Brown, White, Blue, Black, Gray, Pink
  • Connector Color Black
  • Environmental Protection With
  • Cable Exit Angle Straight
  • Jacket Color Black
  • Mounting Angle Straight
  • Housing Material Nylon
  • Cable Assembly Length 2000
  • Overall Outside Cable Diameter 5.7
  • Wire Size .25
  • Wire Size 24
  • Packaging Quantity 1
  • Packaging Method Bag
  • Field Serviceable No
1-2058000-1 Sensor Cable Assemblies
IEC 61076-2-101
  • Assembly Type Pigtail
  • Connector Type Receptacle
  • Shielded No
  • Thread Size M12
  • Cable Type PVC
  • Cable Assembly Type M12 Pigtail
  • Product Type Cable Assembly
  • LED Without
  • Number of Positions 7
  • Keying A
  • Configuration Single-Ended
  • Operating Voltage 300
  • Operating Voltage 300
  • Cable Color Black
  • Insulation Material PVC
  • Wire Color White, Brown, Green, Black, Gray, Pink, Blue
  • Connector Color Black
  • Environmental Protection With
  • Cable Exit Angle Straight
  • Jacket Color Black
  • Mounting Angle Straight
  • Housing Material Nylon
  • Cable Assembly Length 2000
  • Overall Outside Cable Diameter 5.7
  • Wire Size .25
  • Wire Size 24
  • Packaging Quantity 1
  • Packaging Method Bag
  • Field Serviceable No
1-2058000-2 Sensor Cable Assemblies
IEC 61076-2-101
  • Assembly Type Pigtail
  • Connector Type Receptacle
  • Shielded No
  • Thread Size M12
  • Cable Type PVC
  • Cable Assembly Type M12 Pigtail
  • Product Type Cable Assembly
  • LED Without
  • Number of Positions 8
  • Keying A
  • Configuration Single-Ended
  • Operating Voltage 300
  • Operating Voltage 300
  • Cable Color Black
  • Insulation Material PVC
  • Wire Color White, Brown, Green, Yellow, Gray, Pink, Blue, Red
  • Connector Color Black
  • Environmental Protection With
  • Cable Exit Angle Straight
  • Jacket Color Black
  • Mounting Angle Straight
  • Housing Material Nylon
  • Cable Assembly Length 2000
  • Overall Outside Cable Diameter 5.7
  • Wire Size .25
  • Wire Size 24
  • Packaging Quantity 1
  • Packaging Method Bag
  • Field Serviceable No