LTA Water-Level Sensors  1
  • Sensor Type Analog Water Level Sensors
  • Type Absolute
  • Pressure Port/Fitting Ported
  • Electrical Connection 1/2 MNPT Conduit Fitting with Gland Cable Seal
  • Supply Voltage 9 – 28
  • Port Material 316 SS
  • Pressure Range 0 – 1 to 304 psi
  • Output/Span 0 – 10 V
  • Accuracy ± .1% FS
  • Operating Temperature -20 – 60
  • Overpressure 2X FS
  • Options .1% Accuracy