CAT-T4827-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Aluminum
  • Insulated No
  • Seal Type Family Seal or Unsealed
  • Crimp Type C-Crimp
  • Typical Current Rating 3
  • Terminal & Splice Style Receptacle
  • Mating Tab Width 1.6
  • Mating Tab Thickness .6
  • Interface Plating Gold (Au)
  • Termination Method Crimp
  • Wire Size .2 – .5
  • Wire Size .08 – .22
  • Wire Size Search 5
  • Wire Size Search .08
  • Tab Length 13.9
  • Wire Insulation Diameter 3.56 – 3.74
  • Operating Temperature Range -55 – 105
  • Agency/Standard DIN EN 60352-2
  • Packaging Quantity 1800
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-AM705-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Aluminum
  • Insulated No
  • Receptacle Style 180°
  • Seal Type Family Seal or Unsealed
  • Crimp Type F-Crimp
  • Typical Current Rating 8
  • Terminal & Splice Style Receptacle
  • Mating Tab Width 1.5
  • Mating Tab Thickness .4
  • Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size 10 – 11
  • Wire Size .2 – .35
  • Wire Size Search 6
  • Wire Size Search .2
  • Tab Length 27.5
  • Wire Insulation Diameter 2.88 – 3.04
  • Operating Temperature Range -45 – 125
  • Agency/Standard DIN EN 60352-2
  • Packaging Quantity 1800
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)