PTS-420 Linear Position Sensors - LVDT/LVIT  1
PRODUCT
  1. Sensors
  2. Linear Position Sensors - LVDT/LVIT
  1. ADJUSTABLE 4-20MA LVDT SENSOR PTS-420
active
  • Linear Position Sensor - LVDT/LVIT Supply Voltage 10.5 – 28
  • Analog Output 4 – 20 mA
  • Electrical Connections Terminal Block
  • Linear Position Sensor - LVDT/LVIT Form Factor Cylindrical
  • Spring Loaded Separate Core
  • Linear Position Sensor - LVDT/LVIT Housing Material Aluminum
  • Housing Diameter 26.67
  • Operating Temperature Range -25 – 85
  • IP Rating IP65
  • Industry Standards RoHS
  • Full Stroke Ranges ±12.7
  • Linearity ±.5 – ±1.25
02560967-000 Linear Position Sensors - LVDT/LVIT  1
  • Linear Position Sensor - LVDT/LVIT Supply Voltage 10.5 – 28
  • Analog Output 4 – 20 mA
  • Electrical Connections Terminal Block
  • Linear Position Sensor - LVDT/LVIT Form Factor Cylindrical
  • Spring Loaded Separate Core
  • Linear Position Sensor - LVDT/LVIT Housing Material Aluminum
  • Housing Diameter 26.67
  • Operating Temperature Range -25 – 85
  • IP Rating IP65
  • Industry Standards RoHS
  • Full Stroke Ranges ±6.35
  • Linearity ±.5 – ±1.25
02560967-001 Linear Position Sensors - LVDT/LVIT  1
  • Linear Position Sensor - LVDT/LVIT Supply Voltage 10.5 – 28
  • Analog Output 4 – 20 mA
  • Electrical Connections Terminal Block
  • Linear Position Sensor - LVDT/LVIT Form Factor Cylindrical
  • Spring Loaded Separate Core
  • Linear Position Sensor - LVDT/LVIT Housing Material Aluminum
  • Housing Diameter 26.67
  • Operating Temperature Range -25 – 85
  • IP Rating IP65
  • Industry Standards RoHS
  • Full Stroke Ranges ±12.7
  • Linearity ±.5 – ±1.25
02560967-002 Linear Position Sensors - LVDT/LVIT  1
PRODUCT
  1. Sensors
  2. Linear Position Sensors - LVDT/LVIT
  1. LVDT PTS-420 1000 02560967-002
active
  • Linear Position Sensor - LVDT/LVIT Supply Voltage 10.5 – 28
  • Analog Output 4 – 20 mA
  • Electrical Connections Terminal Block
  • Linear Position Sensor - LVDT/LVIT Form Factor Cylindrical
  • Spring Loaded Separate Core
  • Linear Position Sensor - LVDT/LVIT Housing Material Aluminum
  • Housing Diameter 26.67
  • Operating Temperature Range -25 – 85
  • IP Rating IP65
  • Industry Standards RoHS
  • Full Stroke Ranges ±25.4
  • Linearity ±.5
02560967-003 Linear Position Sensors - LVDT/LVIT  1
PRODUCT
  1. Sensors
  2. Linear Position Sensors - LVDT/LVIT
  1. LVDT PTS-420 2000 02560967-003
active
  • Linear Position Sensor - LVDT/LVIT Supply Voltage 10.5 – 28
  • Analog Output 4 – 20 mA
  • Electrical Connections Terminal Block
  • Linear Position Sensor - LVDT/LVIT Form Factor Cylindrical
  • Spring Loaded Separate Core
  • Linear Position Sensor - LVDT/LVIT Housing Material Aluminum
  • Housing Diameter 26.67
  • Operating Temperature Range -25 – 85
  • IP Rating IP65
  • Industry Standards RoHS
  • Full Stroke Ranges ±50.8
  • Linearity ±.5
02560967-004 Linear Position Sensors - LVDT/LVIT  1
PRODUCT
  1. Sensors
  2. Linear Position Sensors - LVDT/LVIT
  1. LVDT PTS-420 5000 02560967-004
active
  • Linear Position Sensor - LVDT/LVIT Supply Voltage 10.5 – 28
  • Analog Output 4 – 20 mA
  • Electrical Connections Terminal Block
  • Linear Position Sensor - LVDT/LVIT Form Factor Cylindrical
  • Spring Loaded Separate Core
  • Linear Position Sensor - LVDT/LVIT Housing Material Aluminum
  • Housing Diameter 26.67
  • Operating Temperature Range -25 – 85
  • IP Rating IP65
  • Industry Standards RoHS
  • Full Stroke Ranges ±127
  • Linearity ±.5 – ±1.25
02560967-005 Linear Position Sensors - LVDT/LVIT  1
PRODUCT
  1. Sensors
  2. Linear Position Sensors - LVDT/LVIT
  1. LVDT PTS-420 10,000 02560967-005
active
  • Linear Position Sensor - LVDT/LVIT Supply Voltage 10.5 – 28
  • Analog Output 4 – 20 mA
  • Electrical Connections Terminal Block
  • Linear Position Sensor - LVDT/LVIT Form Factor Cylindrical
  • Spring Loaded Separate Core
  • Linear Position Sensor - LVDT/LVIT Housing Material Aluminum
  • Housing Diameter 26.67
  • Operating Temperature Range -25 – 85
  • IP Rating IP65
  • Industry Standards RoHS
  • Full Stroke Ranges ±254
  • Linearity ±.5 – ±1.25