CAT-ST833-P5663 NEMA/ANSI Street Light Controls  1
  • Lighting Product Type Connector
  • Sealable Yes
  • Vented No
  • Sleeve Compatible Yes
  • Surge Protection None
  • Operating Voltage 600
  • Operating Voltage 600
  • Housing Color Gray
  • Connector Diameter 76
  • Agency & Standard ANSI
CAT-ST833-P5663A NEMA/ANSI Street Light Controls  1
  • Lighting Product Type Connector
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Vented No
  • Sleeve Compatible No
  • Number of Positions 5
  • Surge Protection None
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 15
  • Housing Color Black
  • Connector Diameter 76
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
  • Agency & Standard ANSI
CAT-ST833-R2435A NEMA/ANSI Street Light Receptacles  1
  • Lighting Product Type Connector
  • Connector System Wire-to-Component
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Rotatable No
  • Number of Positions 5
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 15
  • Housing Color Black
  • Wire Size 18 – 14
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
  • Agency & Standard ANSI
CAT-ST833-R2435 NEMA/ANSI Street Light Receptacles  1
  • Lighting Product Type Connector
  • Connector System Wire-to-Component
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Rotatable Yes
  • Number of Positions 5
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 15
  • Housing Color Black
  • Wire Size 18 – 14
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
  • Agency & Standard ANSI
CAT-L97-B2911 Zhaga Book 18 Street Light Connectors  1
  • Lighting Product Type Connector
  • Connector System Wire-to-Board
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Keyed Yes
  • Vented No
  • Number of Positions 4
  • Contact Current Rating (Max) 1.5
  • Connector Mounting Type Board Mount
  • Housing Color Gray
  • Connector Diameter 43.5
  • Product Height 16.5
  • Operating Temperature Range -40 – 90
  • IP Water Sealing Level 6
  • IP Dust Sealing Level 6
  • Circuit Application Signal
  • Agency & Standard Zhaga
CAT-ST833-P5663B NEMA/ANSI Street Light Controls  1
  • Lighting Product Type Connector
  • Sealable No
  • Vented No
  • Aperature Opening Location Side
  • Housing Color Black
  • Connector Diameter 76
CAT-L97-D7124 Zhaga Book 18 Street Light Connectors  1
  • Lighting Product Type Connector
  • Sealable Yes
  • Keyed Yes
  • Vented No
  • Number of Positions 1
  • Housing Color Gray
  • Connector Diameter 40
  • Product Height 33.43
  • Operating Temperature Range -40 – 90
  • IP Water Sealing Level 6
  • IP Dust Sealing Level 6
  • Agency & Standard Zhaga
CAT-B2125-P7565 Ballast Connectors  1
  • Product Type Connector
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 1
  • Number of Rows 1
  • Operating Voltage (Max) 320
  • Contact Current Rating (Max) 6
  • Tool-less Wire Termination No
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 4
  • Housing Color Natural
  • Wire/Cable Size 18 – 22
  • Operating Temperature Range -40 – 105
  • UV Exposure Rated No
  • Circuit Identification Feature With
  • Agency/Standard Number UL 1977
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
2213863-4 NEMA/ANSI Street Light Receptacles  1
  • Lighting Product Type Connector
  • Connector System Wire-to-Component
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Rotatable No
  • Number of Positions 7
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 15
  • Housing Color Gray
  • Wire Size 18 – 14
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
  • Agency & Standard ANSI
1-1414672-0 Relay Modules
IEC 61810-1
  • Relay Type Basic Relay Module F
  • Product Type Relay
  • Product Designation Plug-In Automotive Relay Modules
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 40
  • Rated Coil Voltage 12
  • Coil Power Rating (DC) 1600
  • Contact Limiting Continuous Current 60
  • Coil Power Rating Class >1.5W
  • Insulation Initial Dielectric Between Open Contacts 500
  • Contact Limiting Making Current 40
  • Coil Resistance 90
  • Coil Magnetic System Monostable, DC
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Current Rating (85°C) 40
  • Weight 35
  • Contact Base Material AgNi0.15
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 30 – 50
  • Length 29.8
  • Height Class (Mechanical) >50mm
  • Width 29.8
  • Length Class (Mechanical) 25 – 30 mm
  • Height 51.4
  • Width Class (Mechanical) 25 – 30 mm
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 125
  • Mounting Brackets Optional
  • Voltage (Nominal) 12
1-1414673-0 Relay Modules
IEC 61810-1
  • Relay Type Basic Relay Module F
  • Product Type Relay
  • Product Designation Plug-In Automotive Relay Modules
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 20
  • Rated Coil Voltage 24
  • Coil Power Rating (DC) 1800
  • Contact Limiting Continuous Current 60
  • Coil Power Rating Class >1.5W
  • Insulation Initial Dielectric Between Open Contacts 500
  • Contact Limiting Making Current 20
  • Coil Resistance 324
  • Coil Magnetic System Monostable, DC
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Current Rating (85°C) 20
  • Weight 35
  • Contact Base Material AgNi0.15
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 20 – 30
  • Length 29.8
  • Height Class (Mechanical) >50mm
  • Width 29.8
  • Length Class (Mechanical) 25 – 30 mm
  • Height 51.4
  • Width Class (Mechanical) 25 – 30 mm
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 125
  • Mounting Brackets Optional
  • Voltage (Nominal) 24
1-1414675-0 Relay Modules
IEC 61810-1
  • Relay Type Basic Relay Module F
  • Product Type Relay
  • Product Designation Plug-In Automotive Relay Modules
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 20
  • Rated Coil Voltage 24
  • Coil Power Rating (DC) 1800
  • Contact Limiting Continuous Current 60
  • Coil Power Rating Class >1.5W
  • Insulation Initial Dielectric Between Open Contacts 500
  • Contact Limiting Making Current 20
  • Coil Resistance 324
  • Coil Magnetic System Monostable, DC
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Current Rating (85°C) 20
  • Weight 35
  • Contact Base Material AgNi0.15
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 20 – 30
  • Length 29.8
  • Height Class (Mechanical) >50mm
  • Width 29.8
  • Length Class (Mechanical) 25 – 30 mm
  • Height 51.4
  • Width Class (Mechanical) 25 – 30 mm
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 125
  • Mounting Brackets Optional
  • Voltage (Nominal) 24
1-1414676-0 Relay Modules
IEC 61810-1
  • Relay Type Basic Relay Module F
  • Product Type Relay
  • Product Designation Plug-In Automotive Relay Modules
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 40
  • Rated Coil Voltage 12
  • Coil Power Rating (DC) 1600
  • Contact Limiting Continuous Current 60
  • Coil Power Rating Class >1.5W
  • Insulation Initial Dielectric Between Open Contacts 500
  • Contact Limiting Making Current 40
  • Coil Resistance 90
  • Coil Magnetic System Monostable, DC
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Current Rating (85°C) 40
  • Weight 35
  • Contact Base Material AgNi0.15
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 30 – 50
  • Length 29.8
  • Height Class (Mechanical) >50mm
  • Width 29.8
  • Length Class (Mechanical) 25 – 30 mm
  • Height 51.4
  • Width Class (Mechanical) 25 – 30 mm
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 125
  • Mounting Brackets Optional
  • Voltage (Nominal) 12
1-2314786-1 NEMA Base AC/DC Power Management  1
ANSI C136.41-2013
  • Lighting Product Type Connector
  • Sealable Yes
  • Keyed Yes
  • Vented No
  • Number of Positions 7
  • Output Voltage (Max) 3.3
  • Surge Protection 6kV/3kA
  • Energy Metering Header Yes
  • Fail Mode On
  • Zero Cross Tuning Yes
  • Frequency 50
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 10
  • Housing Color Black
  • Product Height 70.08
  • Connector Diameter 3.19
  • Product Diameter 81.15
  • Operating Temperature Range -40 – 85
  • Storage Temperature Range -40 – 105
  • IP Water Sealing Level 6
  • UV Exposure Rated Yes
  • IP Dust Sealing Level 6
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Agency & Standard CSA
  • UL File Number UL 773
1-2314786-2 NEMA Base AC/DC Power Management  1
ANSI C136.41-2013
  • Lighting Product Type Connector
  • Sealable Yes
  • Keyed Yes
  • Vented No
  • Number of Positions 7
  • Output Voltage (Max) 3.3
  • Surge Protection 6kV/3kA
  • Energy Metering Header Yes
  • Fail Mode Off
  • Zero Cross Tuning Yes
  • Frequency 50
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 10
  • Housing Color Black
  • Product Height 70.08
  • Connector Diameter 3.19
  • Product Diameter 81.15
  • Operating Temperature Range -40 – 85
  • Storage Temperature Range -40 – 105
  • IP Water Sealing Level 6
  • UV Exposure Rated Yes
  • IP Dust Sealing Level 6
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Agency & Standard CSA
  • UL File Number UL 773
1-2314786-3 NEMA Base AC/DC Power Management  1
ANSI C136.41-2013
  • Lighting Product Type Connector
  • Sealable Yes
  • Keyed Yes
  • Vented No
  • Number of Positions 7
  • Output Voltage (Max) 3.3
  • Surge Protection 6kV/3kA
  • Energy Metering Header Yes
  • Fail Mode On
  • Zero Cross Tuning Yes
  • Frequency 50
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 10
  • Housing Color Black
  • Product Height 70.08
  • Connector Diameter 3.19
  • Product Diameter 81.15
  • Operating Temperature Range -40 – 85
  • Storage Temperature Range -40 – 105
  • IP Water Sealing Level 6
  • UV Exposure Rated Yes
  • IP Dust Sealing Level 6
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Agency & Standard CSA
  • UL File Number UL 773
1-2314786-4 NEMA Base AC/DC Power Management  1
ANSI C136.41-2013
  • Lighting Product Type Connector
  • Sealable Yes
  • Keyed Yes
  • Vented No
  • Number of Positions 7
  • Output Voltage (Max) 3.3
  • Surge Protection 6kV/3kA
  • Energy Metering Header Yes
  • Fail Mode Off
  • Zero Cross Tuning Yes
  • Frequency 50
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 10
  • Housing Color Black
  • Product Height 70.08
  • Connector Diameter 3.19
  • Product Diameter 81.15
  • Operating Temperature Range -40 – 85
  • Storage Temperature Range -40 – 105
  • IP Water Sealing Level 6
  • UV Exposure Rated Yes
  • IP Dust Sealing Level 6
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Agency & Standard CSA
  • UL File Number UL 773
1-2325661-1 NEMA/ANSI Street Light Controls  1
  • Lighting Product Type Connector
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Vented Yes
  • Sleeve Compatible No
  • Number of Positions 7
  • Surge Protection None
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 15
  • Housing Color Black
  • Connector Diameter 76
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
  • Agency & Standard ANSI
1-2328823-3 Zhaga Book 18 Street Light Connectors  1
  • Lighting Product Type Connector
  • Sealable Yes
  • Keyed Yes
  • Vented No
  • Number of Positions 1
  • Housing Color Natural
  • Connector Diameter 80
  • Product Height 58.43
  • Operating Temperature Range -40 – 90
  • IP Water Sealing Level 6
  • IP Dust Sealing Level 6
  • Agency & Standard Zhaga
1-2329013-1 Zhaga Book 18 Street Light Connectors  1
  • Lighting Product Type Connector
  • Sealable Yes
  • Keyed Yes
  • Vented No
  • Number of Positions 1
  • Housing Color Natural
  • Connector Diameter 40
  • Product Height 24.25
  • Operating Temperature Range -40 – 90
  • IP Water Sealing Level 6
  • IP Dust Sealing Level 6
  • Agency & Standard Zhaga