CAT-R131-R672 Antennas  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type N-Type Socket
  • Connection Type N-Type Socket
  • Bands LTE World Band
  • Antenna Style External
  • Antenna Type Enclosure
  • Frequency Band 1710 – 6000
  • Mounting Retention Type 4-Hole Mount
  • Mounts To Rail Rooftop
  • Mounting Style External Antenna
  • Wireless Application GPS
CAT-R131-R672A Antennas  1
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type N-Type Socket
  • Connection Type N-Type Socket
  • Bands LTE World Band
  • Antenna Style External
  • Antenna Type Enclosure
  • Frequency Band 1710 – 6000
  • Mounting Retention Type 4-Hole Mount
  • Mounts To Rail Rooftop
  • Mounting Style External Antenna
  • Wireless Application GPS
CAT-R131-ST242 Antennas  1
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type SMA Plug
  • Connection Type SMA Plug
  • Bands LTE World Band
  • Antenna Style External
  • Antenna Type Enclosure
  • Frequency Band 2400 – 2485
  • Product Weight 262.7
  • Mounting Retention Type Adhesive
  • Mounts To Vehicle Rooftop
  • Mounting Style External Antenna
  • Cable Length 300
  • Product Length 172
  • Product Width 61
  • Product Height 51
  • Wireless Application GPS
  • Packaging Method Bag/Box