868092-1 Standard Circular Connectors  1
  • Assembly Type Electrical Connector
  • Product Type Connector
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Shielded No
  • Connector Style Receptacle
  • Shell Type All Plastic
  • Accessory Color Black
  • Prewired No
  • Number of Positions 1
  • Number of Power Positions 0
  • Number of Signal Positions 1
  • Preloaded Yes
  • Position Keyed None
  • Factory Installed Backshell Without
  • Operating Voltage 20000
  • Feedthrough Type No
  • Shell Material Plastic
  • Insulation Material Epiall
  • Hermetically Sealed No
  • Fluid Type Aviation Fuel, Hydraulic Fluid, Lubricating Oil, Water
  • Environmental Protection Without
  • Contact Current Rating (Max) 10
  • Reverse Gender No
  • Contact Type Pin
  • Contact Quantity (Size 16) 1
  • Termination Method to Wire & Cable Solder
  • Panel Mount Feature Type Screw Mount
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Mating Retention With
  • Mating Alignment Without
  • Flange Without
  • Mating Retention Type Threaded Coupling
  • Wire/Cable Size 1.29 – 1.42
  • Operating Temperature Range -55 – 125
  • Fluid Resistance Immersion
  • Circuit Application Power & Signal
  • Durability Rating 500
  • Packaging Quantity 1
  • Field Serviceable Yes