868021-1 Rectangular Power Connectors
  • Product Type Connector Assembly
  • Housing Type Plug
  • Sealable No
  • Number of Positions 6
  • Number of Rows 2
  • Row-to-Row Spacing 2.54
  • Operating Voltage 6000
  • Contact Current Rating (Max) 5
  • Contact Retention With
  • Contact Mating Area Plating Material Gold over Nickel
  • Termination Method to Wire & Cable Preterminated Flying Leads
  • Panel Mount Feature Type Slotted Channel for Mounting Bracket
  • Mating Alignment With
  • Mating Retention Without
  • Centerline (Pitch) 2.54
  • Housing Material Polyester GF
  • Cable Exit Angle 180°
  • Wire Size 24
  • Wire Size .2
  • Shielded No
  • Packaging Method Package
  • Wire Color Yellow, Red, Green, Brown, Blue, Black
867471-1 Rectangular Power Connectors
  • Product Type Connector Assembly
  • Housing Type Receptacle
  • Sealable No
  • Number of Positions 6
  • Number of Rows 2
  • Row-to-Row Spacing 2.54
  • Operating Voltage 6000
  • Contact Current Rating (Max) 5
  • Contact Retention With
  • Contact Mating Area Plating Material Gold over Nickel
  • Termination Method to Wire & Cable Preterminated Flying Leads
  • Panel Mount Feature Type Slotted Channel for Mounting Bracket
  • Mating Alignment With
  • Mating Retention Without
  • Centerline (Pitch) 2.54
  • Housing Material Polyester GF
  • Cable Exit Angle 180°
  • Wire Size 22
  • Wire Size .3 – .4
  • Shielded No
  • Wire Color White, Red, Green, Brown, Blue, Black
867482-1 Rectangular Power Connectors
  • Assembly or Kit Kit
  • Housing Type Plug
  • Connector System Wire-to-Wire
  • Sealable No
  • Number of Positions 6
  • Number of Rows 2
  • Row-to-Row Spacing 2.54
  • Operating Voltage 27000
  • Contact Current Rating (Max) 5
  • Contact Retention With
  • Contact Mating Area Plating Material Gold over Nickel
  • Termination Method to Wire & Cable Crimp
  • Mating Alignment With
  • Mating Retention Without
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Cable Exit Angle 180°
  • Shielded No
  • Packaging Method Package
867622-1 Rectangular Power Connectors
  • Product Type Connector Assembly
  • Housing Type Plug
  • Connector System Wire-to-Wire
  • Sealable No
  • Number of Positions 6
  • Number of Rows 2
  • Row-to-Row Spacing 2.54
  • Operating Voltage 6000
  • Contact Current Rating (Max) 5
  • Contact Retention With
  • Contact Mating Area Plating Material Gold over Nickel
  • Termination Method to Wire & Cable Preterminated Flying Leads
  • Mating Alignment With
  • Mating Retention Without
  • Centerline (Pitch) 2.54
  • Housing Material Polyester GF
  • Cable Exit Angle 180°
  • Wire Size 22
  • Wire Size .3 – .4
  • Shielded No
  • Packaging Method Package
  • Wire Color Yellow, Red, Green, Brown, Blue, Black