2319757-1 LGA Sockets  1
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Number of Positions 257
  • Grid Spacing 1 x 1
  • Plating Thickness 3
  • Plating Material Nickel Plating
  • Frame Style C Shape
  • Contact Base Material Copper Alloy
  • Socket Type LGA 257
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 30
  • Contact Current Rating (Max) 1
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Panel
  • Heat Sink Attachment Without
  • Centerline (Pitch) 1
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Operating Temperature Range -25 – 100
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Tray Color White