2834082-2 PCB Terminal Blocks  1
  • Connector Style Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 3
  • Number of Rows 1
  • Wire Entry Angle Side
  • Current Rating (Max) 20
  • Voltage 300
  • Color Gray
  • Contact Base Material Copper
  • Contact Current Rating (Max) 20
  • Contact Mount Through Hole
  • Contact Mating Area Plating Material Tin
  • Mounting Angle Vertical
  • Screwless Terminal Block Yes
  • Housing Material High Temperature Nylon or Polyester
  • Housing Color Gray
  • Wire Size 28 – 12
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
  • Packaging Method Box & Carton
1-2106003-2 Poke-In Connectors
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Style Receptacle
  • Connector Type Connector Assembly
  • Number of Positions 2
  • Contact Current Rating (Max) 7.5
  • Termination Method to Printed Circuit Board Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .157
  • Height .228
  • Wire/Cable Size 20 – 18
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
2213189-1 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Wire/Cable Type Discrete Wire
  • PCB Mount Orientation Vertical
  • Number of Positions 2
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 400
  • Operating Voltage 400
  • Header Mating Direction Inverted
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 2
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2
  • Contact Layout Inline
  • Contact Transmits (Typical) Power
  • PCB Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Design Poke-In
  • Stamped and Formed Yes
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Boardlock
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Mating Alignment Without
  • Mating Retention Type Latch
  • Mating Alignment Type Polarization
  • Contact Retention With
  • Centerline (Pitch) 3.3
  • Housing Color Natural
  • Housing Material Thermoplastic
  • Pass-Through Hole Size .169 x .307 in
  • Height 10.25
  • Width 10.67
  • Length 7.5
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • UL File Number E28476
  • Packaging Method Reel
  • Packaging Quantity 350
2106091-3 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Design Inverted
  • Wire/Cable Type Discrete Wire
  • PCB Mount Orientation Vertical
  • Number of Positions 4
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 50
  • Operating Voltage 50
  • Header Mating Direction Inverted
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 4
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 4
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Material Tin-Lead over Nickel
  • Stamped and Formed Yes
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Boardlock
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Centerline (Pitch) 1.5
  • Housing Color Natural
  • Housing Material LCP (Liquid Crystal Polymer)
  • Pass-Through Hole Size .354 x .197 in
  • Post-Mating Assembly Measurement .272 in
  • Height 6.9
  • Width 7.25
  • Length 12.11
  • Wire/Cable Size 24
  • Mating Post Length 2.4
  • Operating Temperature Range -30 – 105
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • UL File Number E28476
  • Packaging Method Box
  • Packaging Quantity 450
2106431-1 Poke-In Connectors  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Style Receptacle
  • Connector Type Connector Assembly
  • Number of Positions 1
  • Contact Current Rating (Max) 8.5
  • Termination Method to Printed Circuit Board Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .157
  • Height .228
  • Wire/Cable Size 18 – 16
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
1-2106431-2 Poke-In Connectors
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Style Receptacle
  • Connector Type Connector Assembly
  • Number of Positions 2
  • Contact Current Rating (Max) 7.5
  • Termination Method to Printed Circuit Board Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .157
  • Height .228
  • Wire/Cable Size 20 – 18
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
1-2106489-3 Poke-In Connectors
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Style Receptacle
  • Connector Type Connector Assembly
  • Number of Positions 3
  • Contact Current Rating (Max) 7.5
  • Termination Method to Printed Circuit Board Through Hole
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .157
  • Height .228
  • Wire/Cable Size 20 – 18
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
1-2834011-2 PCB Terminal Blocks  1
  • Connector Style Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 2
  • Number of Rows 1
  • Wire Entry Angle Top
  • Current Rating (Max) 6
  • Voltage 300
  • Color Green
  • Contact Base Material Copper
  • Contact Current Rating (Max) 6
  • Contact Mount Through Hole
  • Contact Mating Area Plating Material Tin
  • Mounting Angle Vertical
  • Screwless Terminal Block Yes
  • Housing Material High Temperature Nylon or Polyester
  • Housing Color Green
  • Wire Size 20 – 14
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
  • Packaging Method Box & Carton
1-2834011-3 PCB Terminal Blocks  1
  • Connector Style Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 3
  • Number of Rows 1
  • Wire Entry Angle Top
  • Current Rating (Max) 6
  • Voltage 300
  • Color Green
  • Contact Base Material Copper
  • Contact Current Rating (Max) 6
  • Contact Mount Through Hole
  • Contact Mating Area Plating Material Tin
  • Mounting Angle Vertical
  • Screwless Terminal Block Yes
  • Housing Material High Temperature Nylon or Polyester
  • Housing Color Green
  • Wire Size 20 – 14
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
  • Packaging Method Box & Carton
1-2834011-4 PCB Terminal Blocks  1
  • Connector Style Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 4
  • Number of Rows 1
  • Wire Entry Angle Top
  • Current Rating (Max) 6
  • Voltage 300
  • Color Green
  • Contact Base Material Copper
  • Contact Current Rating (Max) 6
  • Contact Mount Through Hole
  • Contact Mating Area Plating Material Tin
  • Mounting Angle Vertical
  • Screwless Terminal Block Yes
  • Housing Material High Temperature Nylon or Polyester
  • Housing Color Green
  • Wire Size 20 – 14
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
  • Packaging Method Box & Carton
1-2834011-5 PCB Terminal Blocks  1
  • Connector Style Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 5
  • Number of Rows 1
  • Wire Entry Angle Top
  • Current Rating (Max) 6
  • Voltage 300
  • Color Green
  • Contact Base Material Copper
  • Contact Current Rating (Max) 6
  • Contact Mount Through Hole
  • Contact Mating Area Plating Material Tin
  • Mounting Angle Vertical
  • Screwless Terminal Block Yes
  • Housing Material High Temperature Nylon or Polyester
  • Housing Color Green
  • Wire Size 20 – 14
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
  • Packaging Method Box & Carton
1-2834014-2 PCB Terminal Blocks  1
  • Connector Style Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 2
  • Number of Rows 1
  • Wire Entry Angle Side
  • Current Rating (Max) 10
  • Voltage 300
  • Color Green
  • Contact Base Material Copper
  • Contact Current Rating (Max) 10
  • Contact Mount Through Hole
  • Contact Mating Area Plating Material Tin
  • Mounting Angle Vertical
  • Screwless Terminal Block Yes
  • Housing Material High Temperature Nylon or Polyester
  • Housing Color Green
  • Wire Size 20 – 16
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
  • Packaging Method Box & Carton
1-2834014-4 PCB Terminal Blocks  1
  • Connector Style Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 4
  • Number of Rows 1
  • Wire Entry Angle Side
  • Current Rating (Max) 10
  • Voltage 300
  • Color Green
  • Contact Base Material Copper
  • Contact Current Rating (Max) 10
  • Contact Mount Through Hole
  • Contact Mating Area Plating Material Tin
  • Mounting Angle Vertical
  • Screwless Terminal Block Yes
  • Housing Material High Temperature Nylon or Polyester
  • Housing Color Green
  • Wire Size 20 – 16
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
  • Packaging Method Box & Carton
1-2834014-6 PCB Terminal Blocks  1
  • Connector Style Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 6
  • Number of Rows 1
  • Wire Entry Angle Side
  • Current Rating (Max) 10
  • Voltage 300
  • Color Green
  • Contact Base Material Copper
  • Contact Current Rating (Max) 10
  • Contact Mount Through Hole
  • Contact Mating Area Plating Material Tin
  • Mounting Angle Vertical
  • Screwless Terminal Block Yes
  • Housing Material High Temperature Nylon or Polyester
  • Housing Color Green
  • Wire Size 20 – 16
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
  • Packaging Method Box & Carton
1-2834015-3 PCB Terminal Blocks  1
  • Connector Style Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 3
  • Number of Rows 1
  • Wire Entry Angle Top
  • Current Rating (Max) 6
  • Voltage 300
  • Color Green
  • Contact Base Material Copper
  • Contact Current Rating (Max) 6
  • Contact Mount Through Hole
  • Contact Mating Area Plating Material Tin
  • Mounting Angle Vertical
  • Screwless Terminal Block Yes
  • Housing Material High Temperature Nylon or Polyester
  • Housing Color Green
  • Wire Size 26 – 20
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
  • Packaging Method Box & Carton
1-2834015-4 PCB Terminal Blocks  1
  • Connector Style Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 4
  • Number of Rows 1
  • Wire Entry Angle Top
  • Current Rating (Max) 6
  • Voltage 300
  • Color Green
  • Contact Base Material Copper
  • Contact Current Rating (Max) 6
  • Contact Mount Through Hole
  • Contact Mating Area Plating Material Tin
  • Mounting Angle Vertical
  • Screwless Terminal Block Yes
  • Housing Material High Temperature Nylon or Polyester
  • Housing Color Green
  • Wire Size 26 – 20
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
  • Packaging Method Box & Carton
1-2834015-6 PCB Terminal Blocks  1
  • Connector Style Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 6
  • Number of Rows 1
  • Wire Entry Angle Top
  • Current Rating (Max) 6
  • Voltage 300
  • Color Green
  • Contact Base Material Copper
  • Contact Current Rating (Max) 6
  • Contact Mount Through Hole
  • Contact Mating Area Plating Material Tin
  • Mounting Angle Vertical
  • Screwless Terminal Block Yes
  • Housing Material High Temperature Nylon or Polyester
  • Housing Color Green
  • Wire Size 26 – 20
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
  • Packaging Method Box & Carton
1-2834016-2 PCB Terminal Blocks  1
  • Connector Style Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 2
  • Number of Rows 1
  • Wire Entry Angle Side
  • Current Rating (Max) 6
  • Voltage 300
  • Color Green
  • Contact Base Material Copper
  • Contact Current Rating (Max) 6
  • Contact Mount Through Hole
  • Contact Mating Area Plating Material Tin
  • Mounting Angle Vertical
  • Screwless Terminal Block Yes
  • Housing Material High Temperature Nylon or Polyester
  • Housing Color Green
  • Wire Size 26 – 20
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
  • Packaging Method Box & Carton
1-2834016-4 PCB Terminal Blocks  1
  • Connector Style Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 4
  • Number of Rows 1
  • Wire Entry Angle Side
  • Current Rating (Max) 6
  • Voltage 300
  • Color Green
  • Contact Base Material Copper
  • Contact Current Rating (Max) 6
  • Contact Mount Through Hole
  • Contact Mating Area Plating Material Tin
  • Mounting Angle Vertical
  • Screwless Terminal Block Yes
  • Housing Material High Temperature Nylon or Polyester
  • Housing Color Green
  • Wire Size 26 – 20
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
  • Packaging Method Box & Carton
1-2834016-6 PCB Terminal Blocks  1
  • Connector Style Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 6
  • Number of Rows 1
  • Wire Entry Angle Side
  • Current Rating (Max) 6
  • Voltage 300
  • Color Green
  • Contact Base Material Copper
  • Contact Current Rating (Max) 6
  • Contact Mount Through Hole
  • Contact Mating Area Plating Material Tin
  • Mounting Angle Vertical
  • Screwless Terminal Block Yes
  • Housing Material High Temperature Nylon or Polyester
  • Housing Color Green
  • Wire Size 26 – 20
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
  • Packaging Method Box & Carton