CAT-T3437-W969 Standard Labels  1
PRODUCT
  1. Identification & Labeling
  2. Standard Labels
  1. WV High Tack White Vinyl Labels CAT-T3437-W969
active
  • Label Type Industrial Label
  • Label Color White
  • Operating Temperature Range -40 – 80
  • Label Style Die-Cut
  • Label Width 8.9
  • Length of Label Roll 8.9
  • Label Height 4.7
  • Label Material Vinyl Film
  • Label Thickness 75
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 3
  • UL Listed No
  • Packaging Method Roll
  • Packaging Quantity 2000
  • Label Adhesive Type High Tack Permanent Acrylic Adhesive