CAT-T3437-T7899A Standard Labels  1
PRODUCT
  1. Identification & Labeling
  2. Standard Labels
  1. TTVF Flagging PVF Labels, Color Coding CAT-T3437-T7899A
active
  • Label Type Flagging
  • Label Color White
  • Operating Temperature Range -40 – 107
  • Label Style Continuous
  • Label Width 12.7
  • Length of Label Roll 30.48
  • Label Height 5.1
  • Label Material Polyvinyl Fluoride (PVF)
  • Label Thickness 85
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 4
  • UL Listed Yes
  • Packaging Method Roll
  • Packaging Quantity 1
  • Label Adhesive Type Permanent Pressure Sensitive Acrylic Adhesive