CAT-T3437-T546 Standard Labels  1
PRODUCT
  1. Identification & Labeling
  2. Standard Labels
  1. TKM Self Laminating Vinyl Labels CAT-T3437-T546
active
  • Label Type Self-Laminating
  • Printable Label Height 25
  • Compatible Cable Diameter (Min) 4.8
  • Compatible Cable Diameter (Max) 11.1
  • Operating Temperature Range -30 – 120
  • Label Style Die-Cut
  • Label Width 25
  • Label Height 50
  • Label Material Vinyl
  • Label Thickness 80
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 3
  • UL Listed No
  • Packaging Method Booklet
  • Packaging Quantity 30
  • Label Adhesive Type Permanent Pressure Sensitive Acrylic Adhesive