CAT-T3437-H99A Standard Labels  1
PRODUCT
  1. Identification & Labeling
  2. Standard Labels
  1. HW High Tack White Polyester Labels CAT-T3437-H99A
active
  • Label Type Industrial Label
  • Label Color White
  • Operating Temperature Range -40 – 150
  • Label Style Die-Cut
  • Label Width 4
  • Label Height 4
  • Label Material Polyester
  • Label Thickness 97
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 1
  • UL Listed Yes
  • Packaging Method Roll
  • Packaging Quantity 1000
  • Label Adhesive Type High Tack Permanent Acrylic Adhesive
CAT-T3437-P991 Standard Labels  1
PRODUCT
  1. Identification & Labeling
  2. Standard Labels
  1. Self Laminating PVF Labels CAT-T3437-P991
active
  • Label Type Self-Laminating
  • Printable Label Height 12.7
  • Compatible Cable Diameter (Min) 2.7
  • Compatible Cable Diameter (Max) 5.4
  • Operating Temperature Range -40 – 107
  • Label Style Die-Cut
  • Label Width 10.1
  • Label Height 25.4
  • Label Material Polyvinyl Fluoride (PVF)
  • Label Thickness 51
  • Printer Technology Thermal Transfer
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 3
  • Recommended Printer See TE Document 411-121005 the Printer Product Ribbon Matrix
  • UL Listed No
  • Packaging Method Roll
  • Packaging Quantity 1000
  • Label Adhesive Type Permanent Pressure Sensitive Acrylic Adhesive
T1K-508127-5-9 Standard Labels  1
  • Label Type PCB Identification
  • Label Color White
  • Operating Temperature Range -40 – 300
  • Label Style Die-Cut
  • Label Width 50.8
  • Label Height 12.7
  • Label Material Polyimide
  • Label Thickness 63
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 1
  • UL Listed Yes
  • Packaging Method Roll
  • Packaging Quantity 5000
  • Label Adhesive Type High Temperature Permanent Acrylic Adhesive
HM-610419-2.5-8A Standard Labels  1
  • Label Type Industrial Label
  • Label Color Metalized Silver
  • Operating Temperature Range -40 – 150
  • Label Style Die-Cut
  • Label Width 61
  • Label Height 41.9
  • Label Material Polyester
  • Label Thickness 97
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 1
  • UL Listed Yes
  • Packaging Method Roll
  • Packaging Quantity 2500
  • Label Adhesive Type High Tack Acrylic Adhesive