CAT-T3437-ES79 Safety Symbols & Electrical Signs  1
PRODUCT
  1. Identification & Labeling
  2. Safety Symbols & Electrical Signs
  1. ESSW Safety & Warning Labels CAT-T3437-ES79
active
  • Label Type Labels
  • Safety & Warning Symbol Type General Warning
  • Label Color Yellow
  • Operating Temperature Range -30 – 120
  • Label Style Die-Cut
  • Label Width 25
  • Label Height 21.7
  • Label Finish Semi-Gloss Polyester Over Laminate
  • Label Material Vinyl Film
  • Labels per Sheet 10
  • Number of Labels Across 1
  • Packaging Method Poly Bag
  • Packaging Quantity 1
  • Label Adhesive Type Permanent Acrylic
CAT-T3437-L769 Safety Symbols & Electrical Signs  1
PRODUCT
  1. Identification & Labeling
  2. Safety Symbols & Electrical Signs
  1. LKZ Vinyl Electric Symbol Labels CAT-T3437-L769
active
  • Electrical Symbol Type AC Current Phase 1
  • Label Type Labels
  • Label Color Black
  • Operating Temperature Range -30 – 120
  • Label Style Die-Cut
  • Label Width 12.5
  • Label Height 12.5
  • Label Material Vinyl
  • Labels per Sheet 10
  • Number of Labels Across 1
  • Packaging Method Poly Bag
  • Packaging Quantity 5
  • Label Adhesive Type Permanent Acrylic
CAT-T3437-SB59 Standard Labels  1
PRODUCT
  1. Identification & Labeling
  2. Standard Labels
  1. Self Laminating Vinyl Labels, SBP CAT-T3437-SB59
active
  • Label Type Self-Laminating
  • Printable Label Height 25.4
  • Label Color Orange
  • Compatible Cable Diameter (Min) 2
  • Compatible Cable Diameter (Max) 4.1
  • Operating Temperature Range -40 – 110
  • Label Style Self-Laminating
  • Label Width 12.7
  • Label Height 19.1
  • Label Finish Gloss
  • Label Material Clear Vinyl
  • Label Thickness 105
  • Printer Technology Thermal Transfer
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 2
  • Recommended Printer See TE Document 411-121005 the Printer Product Ribbon Matrix
  • UL Listed Yes
  • Packaging Method Roll
  • Packaging Quantity 500
  • Label Adhesive Type Permanent Acrylic
CAT-T3437-L779 Standard Labels  1
PRODUCT
  1. Identification & Labeling
  2. Standard Labels
  1. LM METALIZED POLYESTER LABELS CAT-T3437-L779
active
  • Label Type Industrial Label
  • Label Color Metalized Silver
  • Operating Temperature Range -40 – 150
  • Label Style Die-Cut
  • Label Width 19.1
  • Label Height 6.4
  • Label Material Polyester
  • Label Thickness 80
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 4
  • UL Listed Yes
  • Packaging Method Sheet
  • Label Adhesive Type Permanent Pressure Sensitive Acrylic Adhesive
CAT-T3437-H648A Standard Labels  1
PRODUCT
  1. Identification & Labeling
  2. Standard Labels
  1. HMM High Tack Metalized Polyester Labels CAT-T3437-H648A
active
  • Label Type Industrial Label
  • Label Color Matte Metalized Silver
  • Operating Temperature Range -40 – 150
  • Label Style Die-Cut
  • Label Width 9.5
  • Label Height 6.4
  • Label Material Polyester
  • Label Thickness 107
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 1
  • UL Listed Yes
  • Packaging Method Roll
  • Packaging Quantity 1300
  • Label Adhesive Type High Tack Acrylic Adhesive
CAT-T3437-SP1 Standard Labels  1
PRODUCT
  1. Identification & Labeling
  2. Standard Labels
  1. SP Self Laminating Polyester Labels CAT-T3437-SP1
active
  • Label Type Self-Laminating
  • Printable Label Height 19.1
  • Compatible Cable Diameter (Min) 2.7
  • Compatible Cable Diameter (Max) 4.6
  • Operating Temperature Range -40 – 150
  • Label Style Die-Cut
  • Label Width 12.7
  • Label Height 23.9
  • Label Material Polyester
  • Label Thickness 45
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 3
  • UL Listed No
  • Packaging Method Roll
  • Packaging Quantity 1000
  • Label Adhesive Type Permanent Acrylic Adhesive
CAT-T3437-W919 Standard Labels  1
PRODUCT
  1. Identification & Labeling
  2. Standard Labels
  1. WP White Polyester Labels CAT-T3437-W919
active
  • Label Type Industrial Label
  • Label Color White
  • Operating Temperature Range -40 – 150
  • Label Style Die-Cut
  • Label Width 8.9
  • Label Height 3.2
  • Label Material Polyester
  • Label Thickness 72
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 3
  • UL Listed Yes
  • Packaging Method Roll
  • Packaging Quantity 1000
  • Label Adhesive Type Permanent Acrylic Adhesive
CAT-T3437-N2393 Standard Labels  1
PRODUCT
  1. Identification & Labeling
  2. Standard Labels
  1. NC Nylon Cloth Labels CAT-T3437-N2393
active
  • Label Type Flagging
  • Label Color White
  • Operating Temperature Range -40 – 145
  • Label Style Die-Cut
  • Label Width 6.4
  • Label Height 5.1
  • Label Material Nylon
  • Label Thickness 178
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 4
  • UL Listed No
  • Packaging Method Roll
  • Packaging Quantity 2500
  • Label Adhesive Type Permanent Acrylic Adhesive
CAT-T3437-L46 Standard Labels  1
PRODUCT
  1. Identification & Labeling
  2. Standard Labels
  1. LE White Labels CAT-T3437-L46
active
  • Label Type Industrial Label
  • Label Color White
  • Operating Temperature Range -40 – 150
  • Label Style Die-Cut
  • Label Width 9.5
  • Label Height 5.1
  • Label Material Polyester
  • Label Thickness 80
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 7
  • UL Listed Yes
  • Packaging Method Sheet
  • Label Adhesive Type Permanent Pressure Sensitive Acrylic Adhesive
CAT-T3437-M8791 Standard Labels  1
PRODUCT
  1. Identification & Labeling
  2. Standard Labels
  1. MP Metalized Polyester Labels CAT-T3437-M8791
active
  • Label Type Industrial Label
  • Label Color Metalized Silver
  • Operating Temperature Range -40 – 150
  • Label Style Die-Cut
  • Label Width 6.4
  • Label Height 4.7
  • Label Material Polyester
  • Label Thickness 72
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 7
  • UL Listed Yes
  • Packaging Method Roll
  • Packaging Quantity 1000
  • Label Adhesive Type Permanent Acrylic Adhesive
CAT-T3437-C83997 Standard Labels  1
PRODUCT
  1. Identification & Labeling
  2. Standard Labels
  1. CP Clear Polyester Labels CAT-T3437-C83997
active
  • Label Type Industrial Label
  • Label Color Clear
  • Operating Temperature Range -40 – 150
  • Label Style Die-Cut
  • Label Width 16.5
  • Label Height 5.1
  • Label Material Polyester
  • Label Thickness 72
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 3
  • UL Listed No
  • Packaging Method Roll
  • Packaging Quantity 1500
  • Label Adhesive Type Permanent Acrylic Adhesive
CAT-T3437-H648 Standard Labels  1
PRODUCT
  1. Identification & Labeling
  2. Standard Labels
  1. HM High Tack Metalized Polyester Labels CAT-T3437-H648
active
  • Label Type Industrial Label
  • Label Color Metalized Silver
  • Operating Temperature Range -40 – 150
  • Label Style Die-Cut
  • Label Width 12.7
  • Label Height 4.5
  • Label Material Polyester
  • Label Thickness 97
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 1
  • UL Listed Yes
  • Packaging Method Roll
  • Packaging Quantity 1000
  • Label Adhesive Type High Tack Acrylic Adhesive
CAT-T3437-H99A Standard Labels  1
PRODUCT
  1. Identification & Labeling
  2. Standard Labels
  1. HW High Tack White Polyester Labels CAT-T3437-H99A
active
  • Label Type Industrial Label
  • Label Color White
  • Operating Temperature Range -40 – 150
  • Label Style Die-Cut
  • Label Width 4
  • Label Height 4
  • Label Material Polyester
  • Label Thickness 97
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 7
  • UL Listed Yes
  • Packaging Method Roll
  • Packaging Quantity 1000
  • Label Adhesive Type High Tack Permanent Acrylic Adhesive
CAT-T3437-M989 Standard Labels  1
PRODUCT
  1. Identification & Labeling
  2. Standard Labels
  1. MV Tamper Evident Polyester Labels CAT-T3437-M989
active
  • Label Type Void & Tamper Evident Labels
  • Label Color Matte Metalized Silver
  • Operating Temperature Range -40 – 150
  • Label Style Die-Cut
  • Label Width 6.4
  • Label Height 5.1
  • Label Material Polyester
  • Label Thickness 86
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 3
  • UL Listed Yes
  • Packaging Method Roll
  • Packaging Quantity 1500
  • Label Adhesive Type Permanent Acrylic Adhesive
CAT-T3437-P991A Standard Labels  1
PRODUCT
  1. Identification & Labeling
  2. Standard Labels
  1. Polyvinyl Fluoride Labels, White CAT-T3437-P991A
active
  • Label Type Flagging
  • Label Color White
  • Operating Temperature Range -40 – 107
  • Label Style Die-Cut
  • Label Width 12.7
  • Label Height 4.5
  • Label Material Polyvinyl Fluoride (PVF)
  • Label Thickness 85
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 1
  • UL Listed No
  • Packaging Method Roll
  • Packaging Quantity 1000
  • Label Adhesive Type Permanent Pressure Sensitive Acrylic Adhesive
CAT-T3437-T549 Standard Labels  1
PRODUCT
  1. Identification & Labeling
  2. Standard Labels
  1. Polyethylene Labels, Tamper Proof CAT-T3437-T549
active
  • Label Type Void & Tamper Evident Labels
  • Label Color White
  • Operating Temperature Range -40 – 80
  • Label Style Die-Cut
  • Label Width 4.4
  • Label Height 2
  • Label Material Polyethylene
  • Label Thickness 48
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 5
  • UL Listed Yes
  • Packaging Method Roll
  • Packaging Quantity 3000
  • Label Adhesive Type Rubber Adhesive
CAT-T3437-T7899A Standard Labels  1
PRODUCT
  1. Identification & Labeling
  2. Standard Labels
  1. TTVF Flagging PVF Labels, Color Coding CAT-T3437-T7899A
active
  • Label Type Flagging
  • Label Color White
  • Operating Temperature Range -40 – 107
  • Label Style Continuous
  • Label Width 12.7
  • Length of Label Roll 30.48
  • Label Height 5.1
  • Label Material Polyvinyl Fluoride (PVF)
  • Label Thickness 85
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 4
  • UL Listed Yes
  • Packaging Method Roll
  • Packaging Quantity 1
  • Label Adhesive Type Permanent Pressure Sensitive Acrylic Adhesive
CAT-T3437-W969 Standard Labels  1
PRODUCT
  1. Identification & Labeling
  2. Standard Labels
  1. WV High Tack White Vinyl Labels CAT-T3437-W969
active
  • Label Type Industrial Label
  • Label Color White
  • Operating Temperature Range -40 – 80
  • Label Style Die-Cut
  • Label Width 8.9
  • Length of Label Roll 8.9
  • Label Height 4.7
  • Label Material Vinyl Film
  • Label Thickness 75
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 1
  • UL Listed No
  • Packaging Method Roll
  • Packaging Quantity 2000
  • Label Adhesive Type High Tack Permanent Acrylic Adhesive
CAT-T3437-T7899 Standard Labels  1
PRODUCT
  1. Identification & Labeling
  2. Standard Labels
  1. TTP Continuous Polyester Label Decals CAT-T3437-T7899
active
  • Label Type Industrial Label
  • Label Color Clear
  • Operating Temperature Range -40 – 150
  • Label Style Continuous
  • Label Width 76.2
  • Length of Label Roll 30.48
  • Label Material Polyester
  • Label Thickness 72
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 1
  • UL Listed Yes
  • Packaging Method Roll
  • Packaging Quantity 1
  • Label Adhesive Type Permanent Acrylic Adhesive
CAT-T3437-T669 Pipe Identification  1
PRODUCT
  1. Identification & Labeling
  2. Pipe Identification
  1. TP TAPE COLOR-CODED POLYESTER LABELS CAT-T3437-T669
active
  • Tape Type Color Coded Tape
  • Label Type Pipe Identification
  • Pipe Identification Code AIRCON (Air Conditioning)
  • Continuous Roll Yes
  • Product Type Label Identification Tape
  • Tape Finish Gloss/Matte
  • Label Color Multi-Colored
  • Compatible Tube Diameter (Min) 6.4
  • Operating Temperature Range -40 – 163
  • Label Style Continuous
  • Label Width 63.5
  • Length of Label Roll 30.48
  • Label Height 62.5
  • Label Finish Polyester Over Laminate
  • Label Material Clear Polyester
  • Printer Technology Thermal Transfer
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 1
  • TP Tape Label Yes
  • Recommended Printer See TE Document 411-121005 the Printer Product Ribbon Matrix
  • UL Listed No
  • Region Americas
  • Packaging Method Roll
  • Packaging Quantity 1
  • Packaging Quantity 100 ft Roll
  • Label Adhesive Type Permanent Acrylic