CAT-T3437-P991 Standard Labels  1
PRODUCT
  1. Identification & Labeling
  2. Standard Labels
  1. Self Laminating PVF Labels CAT-T3437-P991
active
  • Label Type Self-Laminating
  • Printable Label Height 25.4
  • Compatible Cable Diameter (Min) 2.7
  • Compatible Cable Diameter (Max) 5.4
  • Operating Temperature Range -40 – 107
  • Label Style Die-Cut
  • Label Width 10.1
  • Label Height 25.4
  • Label Material Polyvinyl Fluoride (PVF)
  • Label Thickness 51
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 2
  • UL Listed No
  • Packaging Method Roll
  • Packaging Quantity 1000
  • Label Adhesive Type Permanent Pressure Sensitive Acrylic Adhesive