CAT-L1126-P689 Standard Labels  1
PRODUCT
  1. Identification & Labeling
  2. Standard Labels
  1. Thermal Transfer Printable Panel Labels CAT-L1126-P689
active
  • Label Type Electrical Cabinet Identification
  • Label Color Metalized Silver
  • Operating Temperature Range -40 – 80
  • Label Style Die-Cut
  • Label Width 27
  • Label Height 8
  • Label Finish Gloss
  • Label Material Polyester
  • Label Thickness 860
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 1
  • UL Listed Yes
  • Packaging Method Roll
  • Packaging Quantity 500
  • Label Adhesive Type Compressible Polyolefine Foam Adhesive