CAT-T3437-M8791 Standard Labels  1
PRODUCT
  1. Identification & Labeling
  2. Standard Labels
  1. MP Metalized Polyester Labels CAT-T3437-M8791
active
  • Label Type Industrial Label
  • Label Color Metalized Silver
  • Operating Temperature Range -40 – 150
  • Label Style Die-Cut
  • Label Width 6.4
  • Label Height 4.7
  • Label Material Polyester
  • Label Thickness 72
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 1
  • UL Listed Yes
  • Packaging Method Roll
  • Packaging Quantity 1000
  • Label Adhesive Type Permanent Acrylic Adhesive