CAT-T3437-SB59 Standard Labels  1
PRODUCT
  1. Identification & Labeling
  2. Standard Labels
  1. Self Laminating Vinyl Labels, SBP CAT-T3437-SB59
active
  • Label Type Self-Laminating
  • Printable Label Height 12.7
  • Label Color Orange
  • Compatible Cable Diameter (Min) 2
  • Compatible Cable Diameter (Max) 4.1
  • Operating Temperature Range -40 – 110
  • Label Style Self-Laminating
  • Label Width 12.7
  • Label Height 19.1
  • Label Finish Gloss
  • Label Material Clear Vinyl
  • Label Thickness 105
  • Printer Technology Thermal Transfer
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 3
  • Recommended Printer See TE Document 411-121005 the Printer Product Ribbon Matrix
  • UL Listed Yes
  • Packaging Method Roll
  • Packaging Quantity 500
  • Label Adhesive Type Permanent Acrylic