2-330311-1 RF Connectors  1
  • RF Interface Mini Threaded
  • RF Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Gold
  • RF Connector Center Contact Plating Material Silver
  • RF Connector Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • RF Contact Captivation Method Mechanical
  • Detent With
  • RF Connector Mated Outer Diameter (Approximate) 3
  • Cable Type 21-596
  • Operating Temperature Range -65 – 85
  • Packaging Method Carton
  • Dielectric Material Fluoropolymer
1-330723-2 RF Connectors
  • RF Interface Mini Threaded
  • RF Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Silver
  • Ferrule Plating Material Gold
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Bayonet
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 3.2
  • Cable Type RG 180
  • Operating Temperature Range -55 – 85
  • Operating Frequency 2
  • Packaging Method Carton
  • Dielectric Material PTFE
2-330311-2 RF Connectors  1
  • RF Interface Mini Threaded
  • RF Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Gold
  • RF Connector Center Contact Plating Material Silver
  • RF Connector Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • RF Contact Captivation Method Mechanical
  • Detent With
  • RF Connector Mated Outer Diameter (Approximate) 3
  • Cable Type RG 161
  • Operating Temperature Range -65 – 85
  • Packaging Method Carton
  • Dielectric Material Fluoropolymer
1-330599-0 RF Connectors
  • RF Interface Mini Threaded
  • RF Connector Style Receptacle
  • Connector System Cable-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • RF Connector Center Contact Plating Material Silver
  • RF Connector Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 2.66
  • Cable Type RG 180
  • Operating Temperature Range -55 – 85
  • Operating Frequency 2
  • Packaging Method Carton
  • Dielectric Material PTFE