2154829-2 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Design Inverted
  • Product Type Connector
  • PCB Mount Orientation Vertical
  • Number of Positions 3
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 600
  • Operating Voltage 600
  • Header Mating Direction Inverted
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Tab
  • Contact Current Rating (Max) 7
  • PCB Contact Termination Area Plating Material Tin over Nickel
  • Stamped and Formed Yes
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Mating Alignment With
  • Mating Retention Type Polarized Lock
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Centerline (Pitch) 3.96
  • Housing Color Natural
  • Housing Material LCP (Liquid Crystal Polymer)
  • Length 21.34
  • Height 15.3
  • Width 8.4
  • Operating Temperature Range -30 – 105
  • UL Flammability Rating UL 94V-0
  • Agency/Standard UL
  • Agency/Standard Number UL 1977
  • Packaging Method Package
  • Packaging Quantity 300