2299510-1 Splices  1
  • Product Type Wire Terminator
  • Sealable No
  • Splice Type Closed End
  • Serrated No
  • Accessory Type Wire Cap
  • Barrel Type Closed Barrel
  • Wire/Cable Type Stripped Wire
  • Insulated No
  • Support Style Non-Insulation Support
  • Splice Capacity 3 + Ground
  • Voltage (Max) 600 VAC
  • Splice Features Standard
  • Splice Material Steel
  • Color Brown
  • Terminal & Splice Type Splice
  • Wire Insulation Support Without
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Bag
2299509-1 Splices  1
  • Product Type Wire Terminator
  • Sealable No
  • Splice Type Closed End
  • Serrated No
  • Accessory Type Wire Cap
  • Barrel Type Closed Barrel
  • Wire/Cable Type Stripped Wire
  • Insulated No
  • Support Style Non-Insulation Support
  • Splice Capacity 3 + Ground
  • Voltage (Max) 600 VAC
  • Splice Features Standard
  • Splice Material Steel
  • Color Gray
  • Terminal & Splice Type Splice
  • Wire Insulation Support Without
  • Wire Size 18 – 8
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Bag