329656 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Parallel Splice
  • Insulated No
  • Splice Material Copper
  • Plating Material Tin
  • Face Double
  • Plating Thickness 2.54
  • Terminal & Splice Type Splice
  • Contact Plating Thickness 2.54
  • Contact Plating Material Tin
  • Foil Thickness (Max) .76
  • Wire Size 12 – 10
  • Wire Size 3.3 – 5.26
  • Wire Size 6530 – 10383
  • Overall Length 10.363
  • Government Qualified No
  • Packaging Method Box
  • Packaging Quantity 1000
  • Comment Current carrying capacity equal to 10 AWG [5-6 mm²-]
329657 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Insulated No
  • Splice Material Copper
  • Plating Material Tin
  • Face Double
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Foil Thickness (Max) .76
  • Wire Size 12 – 10
  • Wire Size 3.3 – 5.26
  • Wire Size 6530 – 10383
  • Overall Length 23.673
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Box
  • Packaging Quantity 250
  • Comment Current carrying capacity equal to 10 AWG [5-6 mm²-]