2-329491-3 Splices
  • Product Type Splice
  • Sealable No
  • Serrated No
  • Insulated No
  • Splice Material Copper
  • Face Double
  • Plating Material Tin
  • Plating Thickness 2.54
  • Terminal & Splice Type Splice
  • Contact Plating Thickness 2.54
  • Contact Plating Material Tin
  • Foil Thickness (Max) 1.52
  • Nomograph Terminal Size 4
  • Wire Size 0000
  • Wire Size 217683
  • Overall Length 381
  • Material Width 38.1
  • Barrel Inside Diameter (Min) 14.275
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Package
  • Packaging Quantity 1