322823 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated Yes
  • Insulated Yes
  • Support Style Insulation Support
  • Splice Features Strap
  • Splice Material Copper
  • Weight per Piece 1
  • Plating Material Nickel
  • Terminal & Splice Type Splice
  • Wire Size 22 – 16
  • Wire Size .3 – 1.42
  • Wire Size 509 – 3260
  • High Temperature Rating 343
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
  • Military Category No
2-1377174-1 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated No
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated Yes
  • Support Style Insulation Support
  • Barrel Style Standard
  • Discrete Wire Type Stranded
  • Operating Voltage 600 V
  • Splice Features Standard
  • Splice Material Copper
  • Color Red
  • Weight per Piece 1.489
  • Insulation Type Pre-Insulated
  • Plating Material Tin
  • Insulation Sleeve Material Nylon
  • Terminal & Splice Type Splice
  • Class 1 & 2
  • Termination Method Crimp
  • Wire Insulation Support Without
  • Wire Size 22 – 16
  • Wire Size .326 – 1.31
  • Wire Insulation Diameter (Max) 3.18
  • Barrel Inside Diameter 3.251
  • Wire Size 509 – 3260
  • Overall Length 32.13
  • Operating Temperature Range 105
  • Heavy Duty No
  • Government Qualified Yes
  • Packaging Method Loose Piece
  • Packaging Quantity 100
  • Military Category Yes
  • Comment Marking: Commercial 22-16- Military 22-18 in accordance with MIL-T-7928.
CAT-P592-B98 Splices  1
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated Yes
  • Insulated Yes
  • Splice Material Copper
  • Weight per Piece 2
  • Insulation Support Sleeve Material Copper
  • Plating Material Tin-Lead
  • Stripe Color Red
  • Insulation Sleeve Material PVF2
  • Terminal & Splice Type Splice
  • Class 1 & 2
  • Contact Plating Material Tin-Lead
  • Wire Size 22 – 16
  • Wire Size .3 – 1.42
  • Wire Size 509 – 3260
  • Barrel Inside Diameter (Min) 1.55
  • Government Qualified Yes
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
CAT-AM74-AM74J Splices  1
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated No
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Barrel Style Long
  • Discrete Wire Type Stranded
  • Splice Configuration Single to Single
  • Splice Material Copper
  • Color Gray
  • Weight per Piece 233.686
  • Plating Material Tin
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Termination Method Crimp
  • Wire Insulation Support Without
  • Wire Size 500
  • Wire Size 450000 – 550000
  • Overall Length 120.65
  • Barrel Inside Diameter (Min) 25.17
  • Agency/Standard UL
  • Agency/Standard Number E13288
  • Packaging Method Box
  • Packaging Quantity 25
  • Comment Tin Plate per ASTM B-545
165430 Splices
  • Product Type Accessory
  • Accessory Type Repair Kit
  • Weight per Piece 1
  • Terminal & Splice Type Splice
  • Government Qualified No
  • Packaging Method Reel
  • Packaging Quantity 1
  • Military Category No
324658 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated No
  • Barrel Type Closed Barrel
  • Insulated Yes
  • Support Style Insulation Support
  • Discrete Wire Type Stranded
  • Splice Configuration Single to Multiple
  • Operating Voltage 600 V
  • Splice Material Copper
  • Color Red
  • Insulation Support Sleeve Material Nylon
  • Insulation Material Nylon
  • Plating Material Tin
  • Insulation Sleeve Material Nylon
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Insulation Support With
  • Wire Size 8
  • Wire Size 8
  • Wire Size 13100 – 20800
  • Overall Length 55.143
  • Outside Diameter 9.525
  • Inside Diameter (Recovered) 8.636
  • Barrel Inside Diameter (Min) 6.604
  • Operating Temperature Range 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 100
  • Military Category No
328569 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Barrel Type Closed Barrel
  • Insulated Yes
  • Support Style Insulation Support
  • Discrete Wire Type Stranded
  • Splice Configuration Single to Single
  • Operating Voltage 600 V
  • Splice Features Step Down
  • Splice Material Copper
  • Color Red
  • Insulation Support Sleeve Material Nylon
  • Insulation Material Nylon
  • Plating Material Tin
  • Insulation Sleeve Material Nylon
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Insulation Support With
  • Wire Size 2.62 – 6.64
  • Wire Insulation Diameter (Max) 6.48
  • Barrel Inside Diameter 6.604
  • Wire Size 13100 – 20800
  • Overall Length 52.476
  • Outside Diameter 9.525
  • Operating Temperature Range 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 100
  • Military Category No
  • Comment Step-Down Assembly includes adapter which is visible through insulation sleeve window.
696429-1 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated Yes
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Discrete Wire
  • Insulated Yes
  • Support Style Insulation Support
  • Barrel Style Standard
  • Discrete Wire Type Stranded
  • Number of Serrations 8
  • Splice Features Standard
  • Splice Material Copper
  • Insulation Support Sleeve Material Copper
  • Insulation Type Pre-Insulated
  • Insulation Material PVF2
  • Plating Material Tin
  • Stripe Color Yellow
  • Insulation Sleeve Material PVF2
  • Terminal & Splice Type Splice
  • Class 2
  • Contact Plating Material Tin
  • Termination Method Crimp
  • Wire Insulation Support With
  • Wire Size 12 – 10
  • Wire Size 3 – 6
  • Wire Insulation Diameter (Max) 5.588
  • Wire Size 5180 – 13100
  • Overall Length 42.06
  • Barrel Inside Diameter (Min) 3.28
  • Operating Temperature Range 150
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 500
603503-2 Splices
  • Product Type Splice
  • Sealable Yes
  • Splice Type Butt Splice
  • Serrated No
  • Insulated Yes
  • Support Style Insulation Support
  • Operating Voltage 600 V
  • Splice Material Copper
  • Color Blue
  • Insulation Type Pre-Insulated
  • Insulation Material Nylon
  • Plating Material Tin
  • Insulation Sleeve Material Nylon
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Size 16 – 14
  • Wire Size 1.25 – 2
  • Wire Insulation Diameter (Max) 4.83
  • Wire Size 2050 – 5180
  • Operating Temperature Range -55 – 125
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 50
  • Military Category No
55825-1 Splices
  • Product Type Splice
  • Sealable Yes
  • Splice Type Butt Splice
  • Serrated No
  • Insulated Yes
  • Support Style Insulation Support
  • Splice Material Copper
  • Color Blue
  • Weight per Piece 1.149
  • Plating Material Tin
  • Insulation Sleeve Material Polyolefin
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Size 16 – 14
  • Wire Size 1.25 – 2
  • Wire Insulation Diameter (Max) 4.83
  • Wire Size 2050 – 5180
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
  • Military Category No
55845-1 Splices
  • Product Type Splice
  • Sealable Yes
  • Splice Type Butt Splice
  • Serrated No
  • Insulated Yes
  • Support Style Insulation Support
  • Splice Material Copper
  • Color Red
  • Weight per Piece 5.535
  • Plating Material Tin
  • Insulation Sleeve Material Polyolefin
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Size 8
  • Wire Size 8
  • Wire Insulation Diameter (Max) 7.87
  • Wire Size 13100 – 20800
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 100
  • Military Category No
603502-3 Splices
  • Product Type Splice
  • Sealable Yes
  • Splice Type Butt Splice
  • Barrel Type Closed Barrel
  • Insulated Yes
  • Support Style Insulation Support
  • Operating Voltage 600 V
  • Splice Material Copper
  • Color Red
  • Insulation Type Pre-Insulated
  • Insulation Material Nylon
  • Plating Material Tin
  • Insulation Sleeve Material Nylon
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Size 22 – 18
  • Wire Size .3 – .9
  • Wire Insulation Diameter (Max) 4
  • Wire Size 509 – 1900
  • Overall Length 43.002
  • Outside Diameter 4.445
  • Inside Diameter (Recovered) 1.651
  • Operating Temperature Range -55 – 125
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
  • Military Category No
696426-1 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated Yes
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Discrete Wire
  • Insulated Yes
  • Support Style Insulation Support
  • Barrel Style Standard
  • Discrete Wire Type Stranded
  • Number of Serrations 8
  • Splice Features Standard
  • Splice Material Copper
  • Insulation Support Sleeve Material Copper
  • Insulation Type Pre-Insulated
  • Insulation Material PVF2
  • Plating Material Tin
  • Stripe Color White
  • Insulation Sleeve Material PVF2
  • Terminal & Splice Type Splice
  • Class 2
  • Contact Plating Material Tin
  • Termination Method Crimp
  • Wire Insulation Support With
  • Wire Size 24 – 20
  • Wire Size .2 – .6
  • Wire Insulation Diameter (Max) 2.54
  • Wire Size 320 – 1290
  • Overall Length 26.29
  • Barrel Inside Diameter (Min) 1.09
  • Operating Temperature Range 150
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
55824-1 Splices
  • Product Type Splice
  • Sealable Yes
  • Splice Type Butt Splice
  • Serrated No
  • Insulated Yes
  • Support Style Insulation Support
  • Splice Material Copper
  • Color Red
  • Weight per Piece 1.016
  • Plating Material Tin
  • Insulation Sleeve Material Polyolefin
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Size 22 – 18
  • Wire Size .3 – .9
  • Wire Insulation Diameter (Max) 4.32
  • Wire Size 509 – 1900
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
  • Military Category No
2-1377174-2 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated No
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated Yes
  • Support Style Insulation Support
  • Barrel Style Standard
  • Discrete Wire Type Stranded
  • Operating Voltage 600 V
  • Splice Features Standard
  • Splice Material Copper
  • Color Blue
  • Weight per Piece 1.619
  • Insulation Type Pre-Insulated
  • Plating Material Tin
  • Insulation Sleeve Material Nylon
  • Terminal & Splice Type Splice
  • Class 1 & 2
  • Termination Method Crimp
  • Wire Insulation Support Without
  • Wire Size 16 – 14
  • Wire Size .31 – 2.08
  • Wire Insulation Diameter (Max) 3.81
  • Barrel Inside Diameter 3.886
  • Wire Size 2050 – 5180
  • Overall Length 32.13
  • Operating Temperature Range 105
  • Heavy Duty No
  • Government Qualified Yes
  • Packaging Method Loose Piece
  • Packaging Quantity 50
  • Military Category Yes
  • Comment Small packaging of 320562.
8-55845-5 Splices
  • Product Type Splice
  • Sealable Yes
  • Splice Type Butt Splice
  • Serrated No
  • Insulated Yes
  • Support Style Insulation Support
  • Splice Material Copper
  • Color Red
  • Weight per Piece 4.048
  • Plating Material Tin
  • Insulation Sleeve Material Polyolefin
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Size 8
  • Wire Size 8
  • Wire Insulation Diameter (Max) 7.87
  • Wire Size 13100 – 20800
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 10
  • Military Category No
603503-3 Splices
  • Product Type Splice
  • Sealable Yes
  • Splice Type Butt Splice
  • Serrated No
  • Insulated Yes
  • Support Style Insulation Support
  • Operating Voltage 600 V
  • Splice Material Copper
  • Color Blue
  • Insulation Type Pre-Insulated
  • Insulation Material Nylon
  • Plating Material Tin
  • Insulation Sleeve Material Nylon
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Size 16 – 14
  • Wire Size 1.25 – 2
  • Wire Insulation Diameter (Max) 4.7
  • Wire Size 2050 – 5180
  • Operating Temperature Range -55 – 125
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
  • Military Category No
183596-1 Splices
  • Product Type Splice
  • Sealable Yes
  • Splice Type Butt Splice
  • Serrated No
  • Barrel Type Closed
  • Wire/Cable Type Regular Wire
  • Insulated Yes
  • Support Style Insulation Support
  • Barrel Style Standard
  • Splice Capacity 1
  • Splice Features Standard
  • Splice Material Copper Alloy
  • Color Red
  • Insulation Type Pre-Insulated
  • Insulation Material Polyamide
  • Plating Material Electro – Tin
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Insulation Support With
  • Wire Size 22 – 18
  • Wire Size .5 – 1
  • Wire Insulation Diameter (Max) .145
  • Barrel Inside Diameter .145
  • Material Thickness .04
  • Overall Length 1.24
  • Barrel Inside Diameter (Min) .145
  • Operating Temperature Range -55 – 125
  • High Temperature Rating 125
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Bag/Box
  • Packaging Quantity 1000/Bag, 5 Bags/Box
  • Military Category No
1-322325-1 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated Yes
  • Insulated No
  • Support Style Insulation Support
  • Discrete Wire Type Stranded
  • Number of Serrations 8
  • Splice Features Strap
  • Splice Material Chromel
  • Color Gray
  • Weight per Piece 1.507
  • Plating Material Unplated
  • Terminal & Splice Type Splice
  • Wire Size 22 – 16
  • Wire Size .3 – 1.42
  • Wire Insulation Diameter (Max) 3.56
  • Wire Size 509 – 3260
  • Material Thickness .84
  • Overall Length 22.58
  • Operating Temperature Range 649
  • High Temperature Rating 649
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 500
  • Military Category No
324625 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Insulated Yes
  • Support Style Insulation Support
  • Discrete Wire Type Stranded
  • Splice Configuration Single to Single
  • Operating Voltage 600 V
  • Splice Material Copper
  • Color Red
  • Insulation Support Sleeve Material Nylon
  • Insulation Material Nylon
  • Plating Material Tin
  • Insulation Sleeve Material Nylon
  • Terminal & Splice Type Splice
  • Wire Insulation Support With
  • Wire Size 8
  • Wire Size 8
  • Wire Insulation Diameter (Max) 6.48
  • Wire Size 13100 – 20800
  • Overall Length 52.476
  • Outside Diameter 9.525
  • Inside Diameter (Recovered) 6.604
  • Operating Temperature Range 105
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 100
  • Military Category No