2-2834245-1 Splices  1
  • Product Type Wire Terminator
  • Sealable No
  • Splice Type Closed End
  • Serrated No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Standard Wire
  • Insulated No
  • Support Style Non - Insulation Support
  • Splice Capacity 2
  • Current Rating 16
  • Operating Voltage 600 V
  • Splice Features Standard
  • Color Natural - Translucent
  • Terminal & Splice Type Splice
  • Wire Insulation Support Without
  • Wire Size 24 – 14
  • Wire Size .2 – 4
  • Agency/Standard Number UL 486C
  • Agency/Standard UL
  • Packaging Method Bag/Box
  • Packaging Quantity 4000
5-2834245-1 Splices  1
  • Product Type Wire Terminator
  • Sealable No
  • Splice Type Closed End
  • Serrated No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Stranded Wire
  • Insulated No
  • Support Style Non - Insulation Support
  • Splice Capacity 5
  • Current Rating 16
  • Operating Voltage 600 V
  • Splice Features Standard
  • Color Natural - Translucent
  • Terminal & Splice Type Splice
  • Wire Insulation Support Without
  • Wire Size 24 – 14
  • Wire Size .2 – 4
  • Agency/Standard Number UL 486C
  • Agency/Standard UL
  • Packaging Method Bag/Box
  • Packaging Quantity 2000
3-2834245-1 Splices  1
  • Product Type Wire Terminator
  • Sealable No
  • Splice Type Closed End
  • Serrated No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Standard Wire
  • Insulated No
  • Support Style Non - Insulation Support
  • Splice Capacity 3
  • Current Rating 16
  • Operating Voltage 600 V
  • Splice Features Standard
  • Color Natural - Translucent
  • Terminal & Splice Type Splice
  • Wire Insulation Support Without
  • Wire Size 24 – 14
  • Wire Size .2 – 4
  • Agency/Standard Number UL 486C
  • Agency/Standard UL
  • Packaging Method Bag/Box
  • Packaging Quantity 3000