36957 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated No
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Support Style Non - Insulation Support
  • Splice Features Sight Hole
  • Splice Material Copper
  • Weight per Piece .143
  • Plating Material Tin
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Insulation Support Without
  • Wire Size 1/0
  • Wire Size 41 – 60
  • Barrel Inside Diameter 11.27
  • Wire Size 83700 – 119500
  • Material Thickness 1.85
  • Overall Length 35.86
  • Outside Diameter 15.58
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 50
  • Military Category No
SO63-3-55-20-90 SolderSleeve Shield Terminators
  • Product Type Shield Terminator
  • Temperature Indicator Yes
  • Temperature Indicator Type Fusible Ring
  • Splice Type Shield Terminator
  • Pre-Installed Lead Yes
  • Pre-Installed Lead Type 55A0111
  • Lead Stranding Stranded
  • Lead Plating Material Tin
  • Lead Color White/Black
  • Termination Method Solder
  • Jacket Outside Diameter 4.3
  • Expanded Inside Diameter (Min) 4.3
  • Recovered Inside Diameter (Max) 1.25
  • Shield Outside Diameter (Min) 2.15
  • Dielectric Outside Diameter (Max) 1.25
  • Pre-Installed Lead Wire Size .61
  • Overall Length 16.5
  • Pre-Installed Lead Wire Size 20
  • Pre-Installed Lead Wire Size 1216
  • Operating Temperature (Max) 150
  • Resistance Properties Immersion Protection
  • Wire Temperature (Max) 125
  • Government Qualified No
  • MIL/NAS Specification (MIL-S-83519, NAS-1747) No
CWT-7-W122-5 SolderSleeve Shield Terminators
  • Product Type Shield Terminator
  • Temperature Indicator No
  • Pre-Installed Lead Yes
  • Pre-Installed Lead Type XL Polyethylene
  • Lead Stranding Stranded
  • Lead Plating Material Tin
  • Lead Color Green
  • Jacket Outside Diameter 1.5
  • Expanded Inside Diameter (Min) 6.4
  • Recovered Inside Diameter (Max) 3.3
  • Wire Size 16 – 16
  • Wire Size 1.5
  • Shield Outside Diameter (Min) 3.7
  • Pre-Installed Lead Wire Size .38
  • Overall Length 32.5
  • Operating Temperature (Max) 125
  • Resistance Properties Splash Protection
  • Wire Temperature (Max) 85
  • Government Qualified No
  • MIL/NAS Specification (MIL-S-83519, NAS-1747) No
B-040-24-N Coax Cable Termination
  • Product Type Coax Terminator
  • Applies To Coaxial Cable
  • Temperature Indicator No
  • Splice Type SolderSleeve
  • Temperature Indicator Type No
  • Pre-Installed Lead Type 55A0111
  • Cable Shield Material Silver
  • Shield Outside Diameter (Max) 2.8 mm
  • Lead Stranding Stranded
  • Lead Plating Material Tin
  • Lead Color White/Blue
  • Termination Method Solder
  • Jacket Outside Diameter 4.4
  • Conductor Outside Diameter .3 – 1.6
  • Dielectric Outside Diameter 2.5
  • Dielectric Outside Diameter 2.5
  • Pre-Installed Lead Wire Size .24
  • Overall Length 30
  • Pre-Installed Lead Wire Size 24
  • Resistance Properties Splash Protection
  • Operating Temperature (Max) 150
  • Government Qualified No
  • MIL/NAS Specification (MIL-S-83519, NAS-1747) No
CWT-13 SolderSleeve Shield Terminators
  • Product Type Shield Terminator
  • Temperature Indicator No
  • Pre-Installed Lead No
  • Jacket Outside Diameter 13
  • Expanded Inside Diameter (Min) 13
  • Recovered Inside Diameter (Max) 7
  • Shield Outside Diameter (Min) 8.9
  • Overall Length 45.5
  • Operating Temperature (Max) 125
  • Resistance Properties Splash Protection
  • Wire Temperature (Max) 85
  • Government Qualified No
  • MIL/NAS Specification (MIL-S-83519, NAS-1747) No
34945 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated Yes
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated Yes
  • Support Style Insulation Support
  • Splice Features Standard
  • Splice Material Copper
  • Color Yellow
  • Weight per Piece .604
  • Plating Material Tin
  • Insulation Sleeve Material Vinyl
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Insulation Support With
  • Wire Size 12 – 10
  • Wire Size 3 – 6
  • Wire Insulation Diameter (Max) 6.35
  • Wire Size 5180 – 13100
  • Overall Length 29.46
  • Operating Temperature Range 90
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 500
  • Military Category No
34323 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated No
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Support Style Non - Insulation Support
  • Splice Features Standard
  • Splice Material Copper
  • Weight per Piece 16.612
  • Plating Material Tin
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Insulation Support Without
  • Wire Size 4
  • Wire Size 21
  • Barrel Inside Diameter 7.52
  • Wire Size 33100 – 52600
  • Material Thickness 1.85
  • Overall Length 28.96
  • Outside Diameter 11.76
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 100
  • Military Category No
SO63-4-55-20-90 SolderSleeve Shield Terminators
  • Product Type Shield Terminator
  • Temperature Indicator Yes
  • Temperature Indicator Type Fusible Ring
  • Splice Type Shield Terminator
  • Pre-Installed Lead Yes
  • Pre-Installed Lead Type 55A0111
  • Lead Stranding Stranded
  • Lead Plating Material Tin
  • Lead Color White/Black
  • Termination Method Solder
  • Jacket Outside Diameter 5.95
  • Expanded Inside Diameter (Min) 5.95
  • Recovered Inside Diameter (Max) 1.8
  • Shield Outside Diameter (Min) 3.3
  • Dielectric Outside Diameter (Max) 1.8
  • Pre-Installed Lead Wire Size .61
  • Overall Length 19.1
  • Pre-Installed Lead Wire Size 20
  • Pre-Installed Lead Wire Size 1216
  • Operating Temperature (Max) 150
  • Resistance Properties Immersion Protection
  • Wire Temperature (Max) 125
  • Government Qualified No
  • MIL/NAS Specification (MIL-S-83519, NAS-1747) No
36906 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated No
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Support Style Non - Insulation Support
  • Splice Features Sight Hole
  • Splice Material Copper
  • Weight per Piece 4.622
  • Plating Material Tin
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Insulation Support Without
  • Wire Size 8
  • Wire Size 8
  • Barrel Inside Diameter 4.37
  • Wire Size 13100 – 20800
  • Material Thickness 1.3
  • Overall Length 21.01
  • Outside Diameter 7.52
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 100
  • Military Category No
34322 Splices  1
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated No
  • Accessory Type Splice
  • Barrel Type Closed
  • Wire/Cable Type Copper
  • Insulated No
  • Support Style Non - Insulation Support
  • Number of Serrations 34
  • Splice Material Copper
  • Weight per Piece 7.706
  • Plating Material Tin
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Insulation Support Without
  • Wire Size 6
  • Wire Size 10.5 – 16.8
  • Barrel Inside Diameter 5.89
  • Wire Size 20800 – 33100
  • Material Thickness 1.45
  • Overall Length 25.78
  • Outside Diameter 9.37
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 100
  • Military Category No
32151 Splices  1
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated Yes
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Support Style Non - Insulation Support
  • Number of Serrations 6
  • Splice Features Standard
  • Splice Material Copper
  • Weight per Piece 2.259
  • Plating Material Tin
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Insulation Support Without
  • Wire Size 12 – 10
  • Wire Size 2.62 – 6.64
  • Barrel Inside Diameter 3.28
  • Wire Size 5180 – 13100
  • Material Thickness .99
  • Overall Length 14.35
  • Outside Diameter 5.74
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 500
  • Military Category No
328308 Splices
  • Product Type Splice Accessory
  • Sealable No
  • Serrated Yes
  • Accessory Type Wire Cap
  • Wire/Cable Type Stripped Wire
  • Insulated Yes
  • Support Style Insulation Support
  • Number of Serrations 11
  • Splice Material Copper
  • Color Blue
  • Insulation Material Nylon
  • Plating Material Tin
  • Terminal & Splice Type Splice
  • Class 1 & 2
  • Wire Size 16 – 14
  • Wire Size 1.25 – 2
  • Wire Insulation Diameter (Max) 3.78
  • Wire Size 2050 – 5180
  • Overall Length 11.303
  • Outside Diameter 3.785
  • Inside Diameter (Recovered) 22.86
  • Operating Temperature Range 105
  • Government Qualified Yes
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
  • Military Category Yes
34138 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Parallel Splice
  • Serrated Yes
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Support Style Non - Insulation Support
  • Splice Features Standard
  • Splice Material Copper
  • Weight per Piece 1.217
  • Plating Material Tin
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Insulation Support Without
  • Wire Size 12 – 10
  • Wire Size 3 – 6
  • Barrel Inside Diameter 3.28
  • Wire Size 5180 – 13100
  • Material Thickness 1.07
  • Overall Length 8.71
  • Outside Diameter 5.74
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 500
  • Military Category No
324484 Splices
  • Product Type Splice Accessory
  • Sealable No
  • Serrated No
  • Accessory Type Wire Cap
  • Wire/Cable Type Unstripped Wire
  • Insulated Yes
  • Support Style Insulation Support
  • Splice Material Copper
  • Insulation Material Nylon
  • Plating Material Tin
  • Terminal & Splice Type Splice
  • Wire Insulation Support With
  • Overall Length 13.08
  • Operating Temperature Range 105
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
  • Military Category No
054955-000 Splices
  • Product Type SolderSleeve One-Step Wire Terminator
  • Sealable No
  • Splice Type Thru Splice
  • Serrated No
  • Barrel Type Open Barrel
  • Wire/Cable Type Copper
  • Insulated Yes
  • Discrete Wire Type Stranded
  • Splice Capacity 1
  • Color Clear
  • Weight per Piece 17
  • Insulation Material Heat Shrink Radiation-Crosslinked Modified Polyolefin
  • Insulation Sleeve Material Polyolefin
  • Terminal & Splice Type Splice
  • Termination Method Solder
  • Wire Insulation Support Without
  • Wire Size 18 – 22
  • Wire Size .8 – .3
  • Wire Insulation Diameter (Max) 1.7
  • Wire Size 450 – 1500
  • Overall Length 26
  • Outside Diameter .381
  • Operating Temperature Range -55 – 125
  • Fluid Resistance Splash Protection
  • Cable Temperature Rating 85
  • Government Qualified No
  • Packaging Method Package
  • Packaging Quantity 1
  • Barrel Color Clear
35115 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Closed End
  • Serrated Yes
  • Insulated Yes
  • Splice Material Copper
  • Weight per Piece .554
  • Plating Material Tin
  • Insulation Sleeve Material Nylon
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Insulation Support Without
  • Wire Size 22 – 14
  • Wire Size .3 – 2
  • Wire Insulation Diameter (Max) 6.35
  • Wire Size 509 – 5180
  • Marking ECN
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
  • Military Category No
  • Comment ECN-300V, 105°C.
31818 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated Yes
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Support Style Non - Insulation Support
  • Number of Serrations 16
  • Splice Features Standard
  • Splice Material Copper
  • Weight per Piece .975
  • Plating Material Tin
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Insulation Support Without
  • Wire Size 22 – 16
  • Wire Size .3 – 1.42
  • Barrel Inside Diameter 1.55
  • Wire Size 509 – 3260
  • Material Thickness .84
  • Overall Length 14.68
  • Outside Diameter 3.58
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
  • Military Category No
  • Comment Marking: Commercial 22-16- Military 22-18 in accordance with MIL-T-7928.
31819 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated Yes
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Support Style Non - Insulation Support
  • Number of Serrations 16
  • Splice Features Standard
  • Splice Material Copper
  • Weight per Piece .991
  • Plating Material Tin
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Insulation Support Without
  • Wire Size 16 – 14
  • Wire Size 1.25 – 2
  • Barrel Inside Diameter 2.16
  • Wire Size 2050 – 5180
  • Material Thickness .84
  • Overall Length 14.4
  • Outside Diameter 4.19
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 500
  • Military Category No
61299-2 Splices  1
  • Product Type Splice
  • Sealable No
  • Barrel Type Open Barrel
  • Wire/Cable Type Solid
  • Insulated No
  • Barrel Style Standard
  • Weight per Piece .629
  • Plating Material Tin
  • Terminal & Splice Type Splice
  • Wire Insulation Support Without
  • Wire Size 7000 – 12000
  • Material Thickness .78
  • Overall Length 6.8
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Reel
  • Packaging Quantity 3500
485043-1 Splices  1
  • Product Type Splice
  • Sealable No
  • Barrel Type Open Barrel
  • Wire/Cable Type Solid
  • Insulated No
  • Barrel Style Standard
  • Weight per Piece .298
  • Terminal & Splice Type Splice
  • Wire Insulation Support Without
  • Wire Size 4000 – 9000
  • Material Thickness .51
  • Overall Length 6.35
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Reel
  • Packaging Quantity 2500