S02-07-R-3 SolderSleeve Shield Terminators
  • Product Type Shield Terminator
  • Temperature Indicator Yes
  • Temperature Indicator Type Thermochromic
  • Splice Type Shield Terminator
  • Pre-Installed Lead Yes
  • Pre-Installed Lead Type 55A0111
  • Lead Stranding Stranded
  • Lead Plating Material Tin
  • Lead Color Orange
  • Termination Method Solder
  • Jacket Outside Diameter 2.65
  • Expanded Inside Diameter (Min) 2.65
  • Recovered Inside Diameter (Max) 1.4
  • Overall Length 16.5
  • Pre-Installed Lead Wire Size .38
  • Pre-Installed Lead Wire Size 22
  • Shield Outside Diameter (Min) 1.4
  • Dielectric Outside Diameter (Max) .75
  • Pre-Installed Lead Wire Size 754
  • Resistance Properties Immersion Protection
  • Wire Temperature (Max) 105
  • MIL/NAS Specification (MIL-S-83519, NAS-1747) AS83519/2
  • Government Qualified Yes
S02-08-R-3 SolderSleeve Shield Terminators
  • Product Type Shield Terminator
  • Temperature Indicator Yes
  • Temperature Indicator Type Thermochromic
  • Splice Type Shield Terminator
  • Pre-Installed Lead Yes
  • Pre-Installed Lead Type 55A0111
  • Lead Stranding Stranded
  • Lead Plating Material Tin
  • Lead Color Orange
  • Termination Method Solder
  • Jacket Outside Diameter 4.3
  • Expanded Inside Diameter (Min) 4.3
  • Recovered Inside Diameter (Max) 2.15
  • Overall Length 16.5
  • Pre-Installed Lead Wire Size .38
  • Pre-Installed Lead Wire Size 22
  • Shield Outside Diameter (Min) 2.15
  • Dielectric Outside Diameter (Max) 1.25
  • Pre-Installed Lead Wire Size 754
  • Resistance Properties Immersion Protection
  • Wire Temperature (Max) 105
  • MIL/NAS Specification (MIL-S-83519, NAS-1747) AS83519/2
  • Government Qualified Yes
S02-10-R SolderSleeve Shield Terminators
  • Product Type Shield Terminator
  • Temperature Indicator Yes
  • Temperature Indicator Type Thermochromic
  • Pre-Installed Lead No
  • Jacket Outside Diameter 7
  • Expanded Inside Diameter (Min) 7.6
  • Recovered Inside Diameter (Max) 2.5
  • Wire Size 22 – 22
  • Wire Size .34
  • Overall Length 19.1
  • Shield Outside Diameter (Min) 4.3
  • Resistance Properties Immersion Protection
  • MIL/NAS Specification (MIL-S-83519, NAS-1747) M83519/1
  • Government Qualified No
7-1194897-5 SolderSleeve Shield Terminators
  • Pre-Installed Lead No
  • Expanded Inside Diameter (Min) 13.35
  • Recovered Inside Diameter (Max) 8.9
  • Operating Temperature (Max) 150
  • Wire Temperature (Max) 125
D-181-3222-90/9 Coax Cable Termination
  • Product Type Coax Terminator
  • Applies To Coaxial Cable
  • Temperature Indicator No
  • Splice Type SolderSleeve
  • Temperature Indicator Type No
  • Pre-Installed Lead Type 55A0111
  • Cable Shield Material Silver
  • Shield Outside Diameter (Max) .18 in
  • Lead Stranding Stranded
  • Lead Plating Material Tin
  • Lead Color White/White With Black Stripe
  • Termination Method Solder
  • Jacket Outside Diameter 2.54 – 5.2
  • Conductor Outside Diameter .3 – .7
  • Dielectric Outside Diameter 3.95
  • Dielectric Outside Diameter 3.95
  • Pre-Installed Lead Wire Size .38
  • Overall Length 17
  • Pre-Installed Lead Wire Size 22
  • Resistance Properties Immersion Protection
  • Operating Temperature (Max) 150
  • Government Qualified No
  • MIL/NAS Specification (MIL-S-83519, NAS-1747) No
D-181-2222-90/9 SolderSleeve Shield Terminators
  • Pre-Installed Lead Yes
  • Wire Size 22 – 22
  • Wire Size .34
  • Operating Temperature (Max) 150
  • Wire Temperature (Max) 125
CWT-4059-W122-5/9 SolderSleeve Shield Terminators
  • Pre-Installed Lead No
  • Operating Temperature (Max) 125
  • Wire Temperature (Max) 65
225107-000 Splices
  • Product Type SolderSleeve Wire Splice
  • Sealable Yes
  • Splice Type In-Line Splice
  • Insulated Yes
  • Terminal & Splice Type Splice
  • Wire Insulation Diameter (Max) 7.11
  • Wire Size 10000 – 13000
  • Overall Length 30
  • Operating Temperature Range -55 – 150
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Bag
B-040-26-N Coax Cable Termination
  • Product Type Coax Terminator
  • Applies To Coaxial Cable
  • Temperature Indicator No
  • Splice Type SolderSleeve
  • Temperature Indicator Type No
  • Pre-Installed Lead Type 55A0111
  • Cable Shield Material Silver
  • Shield Outside Diameter (Max) 2.8 mm
  • Lead Stranding Stranded
  • Lead Plating Material Tin
  • Lead Color White/Blue
  • Termination Method Solder
  • Jacket Outside Diameter 4.4
  • Conductor Outside Diameter .3 – 1.6
  • Dielectric Outside Diameter 2.5
  • Dielectric Outside Diameter 2.5
  • Pre-Installed Lead Wire Size .15
  • Overall Length 30
  • Pre-Installed Lead Wire Size 26
  • Resistance Properties Splash Protection
  • Operating Temperature (Max) 150
  • Government Qualified No
  • MIL/NAS Specification (MIL-S-83519, NAS-1747) No
109858-000 Coax Cable Termination
  • Product Type Coax Terminator
  • Applies To Coaxial Cable
  • Temperature Indicator No
  • Splice Type SolderSleeve
  • Temperature Indicator Type No
  • Pre-Installed Lead Type 55A0111
  • Cable Shield Material Silver
  • Shield Outside Diameter (Max) 3.2 mm
  • Lead Stranding Stranded
  • Lead Plating Material Tin
  • Lead Color White/White With Black Stripe
  • Termination Method Solder
  • Jacket Outside Diameter 1.5 – 3.6
  • Conductor Outside Diameter .25 – .7
  • Dielectric Outside Diameter 2.4
  • Dielectric Outside Diameter 2.4
  • Pre-Installed Lead Wire Size .38
  • Overall Length 17
  • Pre-Installed Lead Wire Size 22
  • Resistance Properties Immersion Protection
  • Operating Temperature (Max) 150
  • Government Qualified No
  • MIL/NAS Specification (MIL-S-83519, NAS-1747) No
B-020-22-N Coax Cable Termination
  • Product Type Coax Terminator
  • Applies To Coaxial Cable
  • Temperature Indicator No
  • Splice Type SolderSleeve
  • Temperature Indicator Type No
  • Pre-Installed Lead Type 55A0111
  • Cable Shield Material Silver
  • Shield Outside Diameter (Max) .18 in
  • Lead Stranding Stranded
  • Lead Plating Material Tin
  • Lead Color White/Blue
  • Termination Method Solder
  • Jacket Outside Diameter 6.3
  • Conductor Outside Diameter .3 – 2.8
  • Dielectric Outside Diameter 4.3
  • Dielectric Outside Diameter 4.3
  • Pre-Installed Lead Wire Size .38
  • Overall Length 32
  • Pre-Installed Lead Wire Size 22
  • Resistance Properties Splash Protection
  • Operating Temperature (Max) 150
  • Government Qualified No
  • MIL/NAS Specification (MIL-S-83519, NAS-1747) No
SO63-2-01 SolderSleeve Shield Terminators
  • Product Type Shield Terminator
  • Temperature Indicator Yes
  • Temperature Indicator Type Fusible Ring
  • Splice Type Shield Terminator
  • Pre-Installed Lead Yes
  • Pre-Installed Lead Type Braid Strap
  • Lead Stranding 40x38 AWG
  • Lead Plating Material Nickel
  • Termination Method Solder
  • Jacket Outside Diameter 2.65
  • Expanded Inside Diameter (Min) 2.65
  • Recovered Inside Diameter (Max) .75
  • Overall Length 16.5
  • Pre-Installed Lead Wire Size .32
  • Pre-Installed Lead Wire Size 22
  • Shield Outside Diameter (Min) 1.4
  • Dielectric Outside Diameter (Max) .75
  • Pre-Installed Lead Wire Size 754
  • Operating Temperature (Max) 150
  • Resistance Properties Immersion Protection
  • Wire Temperature (Max) 125
  • MIL/NAS Specification (MIL-S-83519, NAS-1747) No
  • Government Qualified No
D-181-3224-90/9 Coax Cable Termination
  • Product Type Coax Terminator
  • Applies To Coaxial Cable
  • Temperature Indicator No
  • Splice Type SolderSleeve
  • Temperature Indicator Type No
  • Pre-Installed Lead Type 55A0111
  • Cable Shield Material Silver
  • Shield Outside Diameter (Max) .18 in
  • Lead Stranding Stranded
  • Lead Plating Material Tin
  • Lead Color White/White With Black Stripe
  • Termination Method Solder
  • Jacket Outside Diameter 2.54 – 5.2
  • Conductor Outside Diameter .3 – .7
  • Dielectric Outside Diameter 3.95
  • Dielectric Outside Diameter 3.95
  • Pre-Installed Lead Wire Size .24
  • Overall Length 17
  • Pre-Installed Lead Wire Size 24
  • Resistance Properties Immersion Protection
  • Operating Temperature (Max) 150
  • Government Qualified No
  • MIL/NAS Specification (MIL-S-83519, NAS-1747) No
S03-04-R-100 SolderSleeve Shield Terminators
  • Pre-Installed Lead Yes
  • Expanded Inside Diameter (Min) 6.45
  • Recovered Inside Diameter (Max) 3.3
  • Operating Temperature (Max) 150
  • Wire Temperature (Max) 125
S02-07-RCS453 SolderSleeve Shield Terminators
  • Product Type Shield Terminator
  • Temperature Indicator Yes
  • Temperature Indicator Type Thermochromic
  • Splice Type Shield Terminator
  • Pre-Installed Lead No
  • Pre-Installed Lead Type 55A0111
  • Lead Stranding Stranded
  • Lead Plating Material Tin
  • Lead Color White
  • Termination Method Solder
  • Jacket Outside Diameter 2.65
  • Expanded Inside Diameter (Min) 3.68
  • Recovered Inside Diameter (Max) .75
  • Wire Size 22 – 22
  • Wire Size .34
  • Overall Length 16.5
  • Pre-Installed Lead Wire Size .38
  • Pre-Installed Lead Wire Size 22
  • Shield Outside Diameter (Min) 1.4
  • Dielectric Outside Diameter (Max) .75
  • Pre-Installed Lead Wire Size 754
  • Resistance Properties Immersion Protection
  • MIL/NAS Specification (MIL-S-83519, NAS-1747) AS83519/2
  • Government Qualified Yes
B-155-3809 SolderSleeve Shield Terminators
  • Pre-Installed Lead No
  • Expanded Inside Diameter (Min) 8.7
  • Recovered Inside Diameter (Max) 4.2
  • Operating Temperature (Max) 125
  • Resistance Properties Splash Protection
  • Wire Temperature (Max) 85
5-1194915-0 SolderSleeve Shield Terminators
  • Pre-Installed Lead No
  • Expanded Inside Diameter (Min) 5.1
  • Recovered Inside Diameter (Max) 1.8
  • Operating Temperature (Max) 150
  • Wire Temperature (Max) 125
B-155-11 SolderSleeve Shield Terminators
  • Product Type Shield Terminator
  • Temperature Indicator Yes
  • Temperature Indicator Type Thermochromic
  • Pre-Installed Lead No
  • Jacket Outside Diameter 11.5
  • Expanded Inside Diameter (Min) 11.5
  • Recovered Inside Diameter (Max) 4.5
  • Overall Length 35.5
  • Shield Outside Diameter (Min) 4.5
  • Operating Temperature (Max) 125
  • Resistance Properties Splash Protection
  • Wire Temperature (Max) 85
  • Government Qualified No
CWT-11-W122-5 SolderSleeve Shield Terminators
  • Product Type Shield Terminator
  • Temperature Indicator No
  • Pre-Installed Lead Yes
  • Pre-Installed Lead Type XL Polyethylene
  • Lead Stranding Stranded
  • Lead Plating Material Tin
  • Lead Color Green
  • Jacket Outside Diameter 1.5
  • Expanded Inside Diameter (Min) 10
  • Recovered Inside Diameter (Max) 4.5
  • Wire Size 16 – 16
  • Wire Size 1.5
  • Overall Length 35.5
  • Pre-Installed Lead Wire Size .38
  • Shield Outside Diameter (Min) 7.1
  • Operating Temperature (Max) 125
  • Resistance Properties Splash Protection
  • Wire Temperature (Max) 85
  • MIL/NAS Specification (MIL-S-83519, NAS-1747) No
  • Government Qualified No
B-040-20-N Coax Cable Termination
  • Product Type Coax Terminator
  • Applies To Coaxial Cable
  • Temperature Indicator No
  • Splice Type SolderSleeve
  • Temperature Indicator Type No
  • Pre-Installed Lead Type 55A0111
  • Cable Shield Material Silver
  • Shield Outside Diameter (Max) 2.8 mm
  • Lead Stranding Stranded
  • Lead Plating Material Tin
  • Lead Color White/Blue
  • Termination Method Solder
  • Jacket Outside Diameter 4.4
  • Conductor Outside Diameter .3 – 1.6
  • Dielectric Outside Diameter 2.5
  • Dielectric Outside Diameter 2.5
  • Pre-Installed Lead Wire Size .61
  • Overall Length 30
  • Pre-Installed Lead Wire Size 20
  • Resistance Properties Splash Protection
  • Operating Temperature (Max) 150
  • Government Qualified No
  • MIL/NAS Specification (MIL-S-83519, NAS-1747) No