31818 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated Yes
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Support Style Non - Insulation Support
  • Number of Serrations 16
  • Splice Features Standard
  • Splice Material Copper
  • Plating Material Tin
  • Weight per Piece .975
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Insulation Support Without
  • Wire Size 22 – 16
  • Wire Size .3 – 1.42
  • Barrel Inside Diameter 1.55
  • Wire Size 509 – 3260
  • Material Thickness .84
  • Overall Length 14.68
  • Outside Diameter 3.58
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
  • Military Category No
  • Comment Marking: Commercial 22-16- Military 22-18 in accordance with MIL-T-7928.
1-34243-1 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated Yes
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated Yes
  • Support Style Insulation Support
  • Splice Features Standard
  • Splice Material Copper
  • Color Red
  • Plating Material Tin
  • Weight per Piece 1.232
  • Insulation Sleeve Material Vinyl
  • Terminal & Splice Type Splice
  • Wire Insulation Support With
  • Wire Size 22 – 16
  • Wire Size .3 – 1.42
  • Wire Insulation Diameter (Max) 4.32
  • Wire Size 509 – 3260
  • Overall Length 26.162
  • Operating Temperature Range 90
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Tape Mounted
  • Packaging Quantity 2500
  • Military Category No
  • Comment Marking: Commercial 22-16- Military 22-18 in accordance with MIL-T-7928.
31819 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated Yes
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Support Style Non - Insulation Support
  • Number of Serrations 16
  • Splice Features Standard
  • Splice Material Copper
  • Plating Material Tin
  • Weight per Piece .991
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Insulation Support Without
  • Wire Size 16 – 14
  • Wire Size 1.25 – 2
  • Barrel Inside Diameter 2.16
  • Wire Size 2050 – 5180
  • Material Thickness .84
  • Overall Length 14.4
  • Outside Diameter 4.19
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 500
  • Military Category No