D-602-0279 Shielded Contacts
  • Product Type Contact
  • Wire/Cable Type Coaxial
  • Contact Style Socket
  • Contact Size Subminiature
  • Termination Method Solder
  • Operating Temperature (Max) 150
  • Government Qualified No
  • Comment Commercial item.
B-040-24-N Coax Cable Termination
  • Product Type Coax Terminator
  • Applies To Coaxial Cable
  • Temperature Indicator No
  • Splice Type SolderSleeve
  • Temperature Indicator Type No
  • Pre-Installed Lead Type 55A0111
  • Cable Shield Material Silver
  • Shield Outside Diameter (Max) 2.8 mm
  • Lead Stranding Stranded
  • Lead Plating Material Tin
  • Lead Color White/Blue
  • Termination Method Solder
  • Jacket Outside Diameter 4.4
  • Conductor Outside Diameter .3 – 1.6
  • Dielectric Outside Diameter 2.5
  • Dielectric Outside Diameter 2.5
  • Pre-Installed Lead Wire Size .24
  • Pre-Installed Lead Wire Size 24
  • Overall Length 30
  • Resistance Properties Splash Protection
  • Operating Temperature (Max) 150
  • Government Qualified No
  • MIL/NAS Specification (MIL-S-83519, NAS-1747) No
35187 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Parallel Splice
  • Serrated Yes
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Support Style Non - Insulation Support
  • Splice Features Standard
  • Splice Material Copper
  • Weight per Piece 11.416
  • Plating Material Tin
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Insulation Support Without
  • Wire Size 2
  • Wire Size 34 – 35
  • Barrel Inside Diameter 9.39
  • Wire Size 52600 – 83700
  • Material Thickness 1.85
  • Overall Length 16.26
  • Outside Diameter 13.7
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 50
  • Military Category No
34321 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated No
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Support Style Non - Insulation Support
  • Splice Features Standard
  • Splice Material Copper
  • Weight per Piece 4.142
  • Plating Material Tin
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Insulation Support Without
  • Wire Size 8
  • Wire Size 8
  • Barrel Inside Diameter 4.37
  • Wire Size 13100 – 20800
  • Material Thickness 1.3
  • Overall Length 21.01
  • Outside Diameter 7.52
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 100
  • Military Category No
321280 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated Yes
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Support Style Non - Insulation Support
  • Splice Features Sight Hole
  • Splice Material Copper
  • Weight per Piece 1.249
  • Plating Material Tin
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Insulation Support Without
  • Wire Size 14 – 12
  • Wire Size 2 – 3
  • Barrel Inside Diameter 2.49
  • Wire Size 3260 – 8230
  • Material Thickness .84
  • Overall Length 17.526
  • Outside Diameter 4.52
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
  • Military Category No
34320 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Parallel Splice
  • Serrated Yes
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Support Style Non - Insulation Support
  • Splice Features Standard
  • Splice Material Copper
  • Plating Material Tin
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Insulation Support Without
  • Wire Size 4
  • Wire Size 21
  • Barrel Inside Diameter 7.52
  • Wire Size 33100 – 52600
  • Material Thickness 1.85
  • Overall Length 13.49
  • Outside Diameter 11.76
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Military Category No
32151 Splices  1
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated Yes
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Support Style Non - Insulation Support
  • Number of Serrations 6
  • Splice Features Standard
  • Splice Material Copper
  • Weight per Piece 2.259
  • Plating Material Tin
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Insulation Support Without
  • Wire Size 12 – 10
  • Wire Size 2.62 – 6.64
  • Barrel Inside Diameter 3.28
  • Wire Size 5180 – 13100
  • Material Thickness .99
  • Overall Length 14.35
  • Outside Diameter 5.74
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 500
  • Military Category No
34319 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Parallel Splice
  • Serrated Yes
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Support Style Non - Insulation Support
  • Splice Features Standard
  • Splice Material Copper
  • Weight per Piece 4.072
  • Plating Material Tin
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Insulation Support Without
  • Wire Size 6
  • Wire Size 13 – 15
  • Barrel Inside Diameter 5.89
  • Wire Size 20800 – 33100
  • Material Thickness 1.52
  • Overall Length 11.1
  • Outside Diameter 9.37
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 500
  • Military Category No
321198 Splices  1
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated Yes
  • Accessory Type Splice
  • Barrel Type Closed
  • Wire/Cable Type Copper
  • Insulated No
  • Support Style Non - Insulation Support
  • Number of Serrations 5
  • Splice Features Sight Hole
  • Splice Material Copper
  • Weight per Piece .144
  • Plating Material Tin
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Insulation Support Without
  • Wire Size 26 – 22
  • Wire Size .1 – .41
  • Barrel Inside Diameter .79
  • Wire Size 202 – 810
  • Material Thickness .46
  • Overall Length 9.78
  • Outside Diameter 2.08
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
  • Military Category No
2-31819-1 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated Yes
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Support Style Non - Insulation Support
  • Number of Serrations 16
  • Splice Features Standard
  • Splice Material Copper
  • Weight per Piece .126
  • Plating Material Tin
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Insulation Support Without
  • Wire Size 16 – 14
  • Wire Size 1.25 – 2
  • Barrel Inside Diameter 2.16
  • Wire Size 2050 – 5180
  • Material Thickness .84
  • Overall Length 14.4
  • Outside Diameter 4.19
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Tape Mounted
  • Packaging Quantity 2500
  • Military Category No
34318 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Parallel Splice
  • Serrated Yes
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Support Style Non - Insulation Support
  • Splice Features Standard
  • Splice Material Copper
  • Weight per Piece 2.546
  • Plating Material Tin
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Insulation Support Without
  • Wire Size 8
  • Wire Size 8
  • Barrel Inside Diameter 4.37
  • Wire Size 13100 – 20800
  • Material Thickness 1.3
  • Overall Length 9.53
  • Outside Diameter 7.52
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 500
  • Military Category No
34138 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Parallel Splice
  • Serrated Yes
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Support Style Non - Insulation Support
  • Splice Features Standard
  • Splice Material Copper
  • Weight per Piece 1.217
  • Plating Material Tin
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Insulation Support Without
  • Wire Size 12 – 10
  • Wire Size 3 – 6
  • Barrel Inside Diameter 3.28
  • Wire Size 5180 – 13100
  • Material Thickness 1.07
  • Overall Length 8.71
  • Outside Diameter 5.74
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 500
  • Military Category No
34137 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Parallel Splice
  • Serrated Yes
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Support Style Non - Insulation Support
  • Discrete Wire Type Solid or Stranded
  • Number of Serrations 8
  • Splice Features Standard
  • Splice Material Copper
  • Weight per Piece .525
  • Plating Material Tin
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Insulation Support Without
  • Wire Size 16 – 14
  • Wire Size 1.25 – 2
  • Barrel Inside Diameter 2.16
  • Wire Size 2050 – 5180
  • Material Thickness .84
  • Overall Length 7.645
  • Outside Diameter 4.19
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
  • Military Category No
34130 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Parallel Splice
  • Serrated Yes
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Support Style Non - Insulation Support
  • Splice Features Standard
  • Splice Material Copper
  • Weight per Piece .417
  • Plating Material Tin
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Insulation Support Without
  • Wire Size 22 – 16
  • Wire Size .3 – 1.42
  • Barrel Inside Diameter 1.55
  • Wire Size 509 – 3260
  • Material Thickness .84
  • Overall Length 7.65
  • Outside Diameter 3.58
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
  • Military Category No
324001 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated Yes
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Support Style Non - Insulation Support
  • Splice Features Strap
  • Splice Material Copper
  • Weight per Piece .332
  • Plating Material Tin
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Insulation Support Without
  • Wire Size 24 – 20
  • Wire Size .2 – .6
  • Barrel Inside Diameter 1.09
  • Wire Size 320 – 1290
  • Material Thickness .6
  • Overall Length 12.45
  • Outside Diameter 2.67
  • Operating Temperature Range 170
  • High Temperature Rating 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
  • Military Category No
34070 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated Yes
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated Yes
  • Support Style Insulation Support
  • Operating Voltage 600 V
  • Splice Features Standard
  • Splice Material Copper
  • Color Red
  • Weight per Piece 1.432
  • Plating Material Tin
  • Insulation Sleeve Material Vinyl
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Insulation Support With
  • Wire Size 22 – 16
  • Wire Size .3 – 1.42
  • Wire Insulation Diameter (Max) 3.56
  • Wire Size 509 – 3260
  • Overall Length 27.33
  • Operating Temperature Range 90
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
  • Military Category No
  • Comment Marking: Commercial 22-16- Military 22-18 in accordance with MIL-T-7928.
35115 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Closed End
  • Serrated Yes
  • Insulated Yes
  • Splice Material Copper
  • Weight per Piece .554
  • Plating Material Tin
  • Insulation Sleeve Material Nylon
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Insulation Support Without
  • Wire Size 22 – 14
  • Wire Size .3 – 2
  • Wire Insulation Diameter (Max) 6.35
  • Wire Size 509 – 5180
  • Marking ECN
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
  • Military Category No
  • Comment ECN-300V, 105°C.
31818 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated Yes
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Support Style Non - Insulation Support
  • Number of Serrations 16
  • Splice Features Standard
  • Splice Material Copper
  • Weight per Piece .975
  • Plating Material Tin
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Insulation Support Without
  • Wire Size 22 – 16
  • Wire Size .3 – 1.42
  • Barrel Inside Diameter 1.55
  • Wire Size 509 – 3260
  • Material Thickness .84
  • Overall Length 14.68
  • Outside Diameter 3.58
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
  • Military Category No
  • Comment Marking: Commercial 22-16- Military 22-18 in accordance with MIL-T-7928.
31819 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated Yes
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Support Style Non - Insulation Support
  • Number of Serrations 16
  • Splice Features Standard
  • Splice Material Copper
  • Weight per Piece .991
  • Plating Material Tin
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Insulation Support Without
  • Wire Size 16 – 14
  • Wire Size 1.25 – 2
  • Barrel Inside Diameter 2.16
  • Wire Size 2050 – 5180
  • Material Thickness .84
  • Overall Length 14.4
  • Outside Diameter 4.19
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 500
  • Military Category No
51892 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Parallel Splice
  • Serrated No
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Support Style Non - Insulation Support
  • Splice Features Ovaled
  • Splice Material Copper
  • Weight per Piece 4.296
  • Plating Material Tin
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Insulation Support Without
  • Wire Size 8
  • Wire Size 8
  • Barrel Inside Diameter 4.37
  • Wire Size 13100 – 20800
  • Material Thickness 1.22
  • Overall Length 21.01
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 100
  • Military Category No