CAT-AM74-AM74I Splices  1
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated No
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Barrel Style Standard
  • Discrete Wire Type Stranded
  • Splice Configuration Single to Single
  • Splice Material Copper
  • Color Gray
  • Plating Material Tin
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Termination Method Crimp
  • Wire Insulation Support Without
  • Wire Size 300
  • Wire Size 275000 – 325000
  • Overall Length 55.37
  • Barrel Inside Diameter (Min) 19.51
  • Agency/Standard Number E13288
  • Agency/Standard UL
  • Packaging Method Box
  • Packaging Quantity 25
  • Comment Tin Plate per ASTM B-545