CAT-AM74-AM74L Splices  1
  • Product Type Splice
  • Sealable No
  • Splice Type Parallel Splice
  • Serrated No
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Barrel Style Standard
  • Discrete Wire Type Stranded
  • Splice Configuration Single to Multiple
  • Splice Material Copper
  • Color Gray
  • Weight per Piece 17.931
  • Plating Material Tin
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Termination Method Crimp
  • Wire Insulation Support Without
  • Wire Size 0000
  • Wire Size 190000 – 231000
  • Overall Length 19.56
  • Barrel Inside Diameter (Min) 16.71
  • Agency/Standard Number E13288
  • Agency/Standard UL
  • Packaging Method Box
  • Packaging Quantity 50
  • Comment Tin Plate per ASTM B-545