1-178708-4 Insulation Boots & Sleeves  1
  • Product Type Insulation Sleeve
  • Connector Style Receptacle
  • Applies To Wire/Cable
  • Insulated Yes
  • Number of Positions 1
  • Material Nylon 6/6
  • Color Yellow
  • Terminal Orientation Flag
  • Accepts Terminal Style Receptacle
  • Housing Material Nylon 6/6
  • Wire Insulation Diameter (Max) 3.1
  • Wire Insulation Diameter 1.7 – 3.1
  • Operating Temperature Range -40 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 500
174737-2 Insulation Boots & Sleeves  1
  • Product Type Insulation Sleeve
  • Applies To Wire/Cable
  • Insulated Yes
  • Number of Positions 1
  • Material PVC
  • Color Yellow
  • Terminal Orientation Straight
  • Accepts Terminal Style Receptacle
  • Housing Material Soft PVC
  • Length 22.5
  • Operating Temperature Range -40 – 60
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1000
174737-1 Insulation Boots & Sleeves  1
  • Product Type Insulation Sleeve
  • Applies To Wire/Cable
  • Insulated Yes
  • Number of Positions 1
  • Material PVC
  • Color Blue
  • Terminal Orientation Straight
  • Accepts Terminal Style Receptacle
  • Housing Material Soft PVC
  • Length 22.5
  • Operating Temperature Range -40 – 105
  • Packaging Method Bag
  • Packaging Quantity 1000
1717269-1 Insulation Boots & Sleeves  1
  • Product Type Insulation Sleeve
  • Applies To Wire/Cable
  • Insulated Yes
  • Number of Positions 1
  • Material PVC
  • Color Blue
  • Terminal Orientation Flag
  • Housing Material Soft PVC
  • Length 14.5
  • Operating Temperature Range -40 – 60
  • UL Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 1000
1-178708-1 Insulation Boots & Sleeves  1
  • Product Type Insulation Sleeve
  • Connector Style Receptacle
  • Applies To Wire/Cable
  • Insulated Yes
  • Number of Positions 1
  • Material Nylon 6/6
  • Color Natural
  • Terminal Orientation Flag
  • Accepts Terminal Style Receptacle
  • Housing Material Nylon 6/6
  • Wire Insulation Diameter (Max) 3.1
  • Wire Insulation Diameter 1.7 – 3.1
  • Length 9.2
  • Operating Temperature Range -40 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 500
1-178708-7 Insulation Boots & Sleeves  1
  • Product Type Insulation Sleeve
  • Connector Style Receptacle
  • Applies To Wire/Cable
  • Insulated Yes
  • Number of Positions 1
  • Material Nylon 6/6
  • Color Red
  • Terminal Orientation Flag
  • Accepts Terminal Style Receptacle
  • Housing Material Nylon 6/6
  • Wire Insulation Diameter (Max) 3.1
  • Wire Insulation Diameter 1.7 – 3.1
  • Operating Temperature Range -40 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 500
1-178708-5 Insulation Boots & Sleeves  1
  • Product Type Insulation Sleeve
  • Connector Style Receptacle
  • Applies To Wire/Cable
  • Insulated Yes
  • Number of Positions 1
  • Material Nylon 6/6
  • Color Green
  • Terminal Orientation Flag
  • Accepts Terminal Style Receptacle
  • Housing Material Nylon 6/6
  • Wire Insulation Diameter (Max) 3.1
  • Wire Insulation Diameter 1.7 – 3.1
  • Operating Temperature Range -40 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 500
1-178708-6 Insulation Boots & Sleeves  1
  • Product Type Insulation Sleeve
  • Connector Style Receptacle
  • Applies To Wire/Cable
  • Insulated Yes
  • Number of Positions 1
  • Material Nylon 6/6
  • Color Blue
  • Terminal Orientation Flag
  • Accepts Terminal Style Receptacle
  • Housing Material Nylon 6/6
  • Wire Insulation Diameter (Max) 3.1
  • Wire Insulation Diameter 1.7 – 3.1
  • Operating Temperature Range -40 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 500
1-178708-9 Insulation Boots & Sleeves  1
  • Product Type Insulation Sleeve
  • Connector Style Receptacle
  • Applies To Wire/Cable
  • Insulated Yes
  • Number of Positions 1
  • Material Nylon 6/6
  • Color Black
  • Terminal Orientation Flag
  • Accepts Terminal Style Receptacle
  • Housing Material Nylon 6/6
  • Wire Insulation Diameter (Max) 3.1
  • Wire Insulation Diameter 1.7 – 3.1
  • Operating Temperature Range -40 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 500
2317947-2 Insulation Boots & Sleeves  1
  • Product Type Insulation Boot
  • Housing Type Extension
  • Connector Style Receptacle
  • Applies To Wire/Cable
  • Sealable Yes
  • Insulated Yes
  • Insertion Force Low
  • Number of Positions 1
  • Material Nylon 66
  • Color Natural
  • Terminal Orientation Flag
  • Accepts Terminal Style Receptacle
  • Terminal & Splice Style Receptacle
  • Polarized Yes
  • Mounting Style Free Hanging
  • Mating Retention Type Locking Lance
  • Housing Material Nylon 66
  • Wire Insulation Diameter (Max) 3.3
  • Wire Size 16 – 24
  • Operating Temperature Range -40 – 105
  • Packaging Method Bag
  • Packaging Quantity 2000