2271682-2 Modular Terminal Blocks  1
  • Modular Terminal Block Product Type Screw Terminal Block
  • Sealable No
  • Block Type Standard
  • Number of Circuits 1
  • Number of Positions 1
  • Voltage Rating 300
  • Contact Base Material Brass
  • Contact Configuration Quick Connect
  • Contact Current Rating (Max) 30
  • Contact Plating Material Tin
  • Connector Mounting Type DIN Rail
  • Tightening Torque 6.2
  • Screw Size M3
  • Screw Base Material Steel
  • Screw Plating Material Zinc
  • Centerline (Pitch) 6.1
  • Wire Size 28 – 10
  • Wire Size .08 – 4
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0