2271557-1 Modular Terminal Blocks  1
  • Modular Terminal Block Product Type Spring Terminal Block
  • Sealable No
  • Block Type Standard
  • Number of Circuits 4
  • Number of Positions 1
  • Voltage Rating 600
  • Contact Base Material Copper
  • Contact Configuration Quick Connect
  • Contact Current Rating (Max) 20
  • Contact Plating Material Matte Tin
  • Connector Mounting Type DIN Rail
  • Centerline (Pitch) 5.15
  • Wire Size 28 – 12
  • Wire Size .08 – 2.5
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0