2129691-1 USB Connectors  1
USB Type-C Specification
  • USB Type C
  • USB Version 3.1 Gen 1
  • Connector Style Receptacle
  • Orientation Right Angle
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Integral Locking Latch Without
  • Number of Ports 1
  • Number of Positions 24
  • Shell Plating Finish Bright
  • Contact Current Rating (Max) 5
  • Contact Mating Area Plating Thickness .75
  • Contact Mating Area Plating Material Gold over Nickel
  • Locating Posts With
  • Mounting Location Mid Mount
  • PCB Mount Retention Type Straight Leg
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .5
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Operating Temperature Range -30 – 85
  • Pick & Place Capable Yes
  • Circuit Application Signal
  • Packaging Method Tape & Reel
  • Application Method Tape