1-1546406-1 Modular Jack & Plug Caps & Covers
IEC 61076-3-106
  • Modular Jacks & Plugs Accessory Type Closure Cap
  • Modular Jacks & Plugs Products Accessories
  • Connector & Contact Terminates To Wire & Cable
  • Closure Cap Type Receptacle
  • Connectors & Connector Components Type Accessory
  • Cap Color Black
  • Cap Material Delrin
  • Cover Color Black
  • Housing Color Black
  • Connector Shape Circular
  • Shielded No
  • Packaging Method Package
  • Packaging Quantity 1
  • Lanyard Length 92.2
  • Lanyard With
1546413-3 Circular RJ45 Connectors
IEC 61076-3-106
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Receptacle
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Seal Material Vition Rubber
  • Contact Mating Area Plating Material Gold over Nickel
  • Screw & Hole Thread Size 1-14
  • Connector Mounting Type Panel
  • Housing Material Acrylonitrile-Butadiene-Styrene(ABS)
  • Connector Shape Circular
  • Operating Temperature Range -20 – 80
  • Shielded Yes
  • Performance Category Cat 5e
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment RJ45 bulkhead pass through w/backside RJ45 jack.
  • Coupling Nut Base Material Acrylonitrile-Butadiene-Styrene (ABS)
1811689-1 Circular RJ45 Connectors
IEC 61076-3-106
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Receptacle
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Seal Material Elastomer
  • Shield Material Brass
  • Shield Plating Material Nickel
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold over Nickel
  • Housing Color Black
  • Housing Material Polyester
  • Shielded Yes
  • IP Rating IP67
  • Performance Category Cat 5e
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Coupler lines crossover between ports.
2013595-3 Industrial Mini I/O Connectors
IEC/PAS 61076-3-122
  • Modular Jack & Plug Interface Type Industrial Mini I/O
  • Modular Jacks & Plugs Products Industrial Mini I/O
  • Connector Style Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connectors & Connector Components Type Connector
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density High
  • Number of Positions 8
  • Number of Loaded Positions 8
  • Status Indicator None
  • Keyed Yes
  • Data Rate 10
  • Shield Material Copper Alloy
  • Shield Plating Material Nickel
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 1.5
  • Connector Product Type Connector Assembly
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Housing Color Gray
  • Housing Material Thermoplastic
  • Centerline (Pitch) 1.27
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5e
  • Packaging Method Blister
  • Field Installable No
  • Comment Type 1
1546440-1 Circular RJ45 Connectors
IEC 61076-3-106
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Wiring Pattern RJ45
  • Seal Material Nitrile Rubber
  • Housing Material Acrylonitrile-Butadiene-Styrene
  • Connector Shape Circular
  • Shielded No
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Field-Attachable
1738611-1 Modular Jack & Plug Caps & Covers
  • Modular Jacks & Plugs Accessory Type Protective Cover
  • Modular Jacks & Plugs Products Accessories
  • Closure Cap Type Receptacle
  • Grade Industrial Ethernet
  • Connectors & Connector Components Type Accessory
  • Connector Shape Circular
  • Shielded No
  • Standard Reference Open Device-Net Vendors Association (ODVA)
  • Packaging Method Box
  • Packaging Quantity 1
  • Lanyard Length 92.2
  • Lanyard With
1738607-1 Circular RJ45 Connectors
IEC 61076-3-106
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Plug
  • Wire Type Solid
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Wiring Pattern RJ45
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold over Nickel
  • Connector Mounting Type Panel
  • Housing Color Black
  • Housing Material Polycarbonate
  • Connector Shape Circular
  • Wire Size .2
  • Wire Size 24
  • Shielded No
  • Performance Category Cat 5e
  • Standard Reference Open Device-Net Vendors Association (ODVA)
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment For solid wire only.
2013798-1 USB Connectors
USB 2.0 Specification
  • Size Standard
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • LED Without
  • Number of Ports 1
  • Number of Positions 4
  • Shell Plating Material Nickel over Copper
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold
  • Contact Termination Type Solder Tabs
  • Termination Method Solder
  • Locating Posts Without
  • Mounting Location Cable Mount
  • Locking Feature With
  • PCB Mount Retention Type None
  • Housing Color Black
  • Housing Material Plastic
  • Pick and Place None
  • Industry Standard USB 2.0
  • Packaging Method Tray
  • Packaging Quantity 1
  • Comment Latching USB Plug
2201855-1 Industrial Mini I/O Connectors
IEC/PAS 61076-3-122
  • Modular Jack & Plug Interface Type Industrial Mini I/O
  • Modular Jacks & Plugs Products Industrial Mini I/O
  • Connector Style Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Panel Stops Without
  • Connectors & Connector Components Type Connector
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density High
  • Number of Positions 8
  • Number of Loaded Positions 8
  • Status Indicator None
  • Keyed Yes
  • Data Rate 10
  • Profile Standard
  • Shield Material Copper Alloy
  • Shield Plating Material Nickel
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 1.5
  • Connector Product Type Connector Assembly
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Housing Color Black
  • Housing Material Thermoplastic
  • Centerline (Pitch) 1.27
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5e
  • Packaging Quantity 1
  • Packaging Method Blister
  • Field Installable No
  • Comment Type 1
1986280-1 Circular RJ45 Connectors
IEC 61076-3-106
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Receptacle
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Wiring Pattern RJ45
  • Seal Material Elastomer
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold over Nickel
  • Housing Color Black
  • Housing Material Polyester - GF
  • Connector Shape Circular
  • Shielded No
  • Performance Category Cat 5e
  • Standard Reference Open Device-Net Vendors Association (ODVA)
  • Packaging Method Box
  • Packaging Quantity 1
  • Comment Coupler lines crossover between ports.
  • Coupling Nut Base Material Brass
2040305-1 USB Connectors
USB 2.0 Specification
  • Size Standard
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Integral Locking Latch With
  • Product Type Connector
  • LED Without
  • Number of Ports 1
  • Number of Positions 4
  • Shell Plating Material Nickel over Copper
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold
  • Contact Termination Type Solder Tabs
  • Termination Method Solder
  • Locating Posts Without
  • Mounting Location Cable Mount
  • Locking Feature With
  • PCB Mount Retention Type None
  • Housing Color Black
  • Housing Material Plastic
  • Pick and Place None
  • Industry Standard USB 2.0
  • Packaging Method Bag
  • Packaging Quantity 500
  • Comment Latching USB Plug
1982299-4 Rectangular Power Connectors  1
  • Product Type Receptacle
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 2
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 7.8
  • Backwall/Post Interruptions Without
  • Operating Voltage 500
  • Operating Voltage 500
  • Insulation Resistance 1000
  • Dielectric Withstanding Voltage (Max) 750
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 26
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness .8
  • Contact Termination Area Plating Thickness .8
  • Wire/Cable Size 12 – 14
  • Wire/Cable Size 2.5 – 4
  • Wire/Cable Size 12 – 14
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment Without
  • Mating Retention Type Latch
  • Mating Retention With
  • Centerline (Pitch) 7.8
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material PBT GF
  • Length 25
  • Height 8.25
  • Operating Temperature Range -40 – 125
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Tray
  • Packaging Quantity 1950
1827525-1 USB Connectors
USB 2.0 Specification
  • Size Standard
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • LED Without
  • Number of Ports 1
  • Number of Positions 4
  • Shell Plating Material Nickel over Copper
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold
  • Contact Termination Type Solder Tabs
  • Termination Method Solder
  • Locating Posts Without
  • Mounting Location Cable Mount
  • Locking Feature Without
  • PCB Mount Retention Type None
  • Housing Color Black
  • Housing Material Plastic
  • Pick and Place None
  • Packaging Method Box
  • Comment Latching USB Plug
1903814-1 USB Connectors
USB 2.0 Specification
  • Size Standard
  • Connector Style Receptacle
  • Orientation Right Angle
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • LED Without
  • Number of Ports 1
  • Number of Positions 4
  • Shell Plating Finish Bright
  • Shell Plating Material Tin over Nickel
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Termination Type Through Hole
  • Termination Method Solder
  • Mounting Location Top
  • Locking Feature Without
  • PCB Mount Retention Type Kinked Legs
  • Housing Color Black
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 1.57
  • Tail Length 2.84
  • Pick and Place None
  • Industry Standard USB 2.0
  • Packaging Method Box & Tray
  • Packaging Quantity 70
1903815-1 USB Connectors
USB 2.0 Specification
  • Size Standard
  • Connector Style Receptacle
  • Orientation Right Angle
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • LED Without
  • Number of Ports 2
  • Number of Positions 4
  • Shell Plating Finish Bright
  • Shell Plating Material Tin over Nickel
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Termination Type Through Hole
  • Termination Method Solder
  • Mounting Location Top
  • Locking Feature Without
  • PCB Mount Retention Type Kinked Legs
  • Housing Color Black
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 1.57
  • Tail Length 2.84
  • Pick and Place None
  • Industry Standard USB 2.0
  • Packaging Method Box & Tray
  • Packaging Quantity 70
1971153-1 Industrial Mini I/O Connectors  1
IEC/PAS 61076-3-122
  • Modular Jack & Plug Interface Type Industrial Mini I/O
  • Modular Jacks & Plugs Products Industrial Mini I/O
  • Connector Style Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connectors & Connector Components Type Connector
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density High
  • Number of Positions 8
  • Number of Loaded Positions 8
  • Status Indicator None
  • Keyed Yes
  • Data Rate 10
  • Shield Material Copper Alloy
  • Shield Plating Material Nickel
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 1.5
  • Connector Product Type Connector Assembly
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Housing Color Black
  • Housing Material Thermoplastic
  • Centerline (Pitch) 1.27
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5e
  • Packaging Method Box & Tray
  • Field Installable No
  • Comment Type 1
2042274-1 Rectangular Power Connectors  1
  • Product Type Plug
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 2
  • PCB Mount Orientation Vertical
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 7.8
  • Operating Voltage 500
  • Operating Voltage 500
  • Contact Current Rating (Max) 35
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness .076
  • Termination Method to Printed Circuit Board Through Hole
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 7.8
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material LCP GF30 (Liquid Crystal Polymer)
  • Operating Temperature Range -40 – 125
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Reel
1546414-4 Circular RJ45 Connectors
IEC 61076-3-106
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Seal Material Nitrile Rubber
  • Screw & Hole Thread Size 1-14 UNC
  • Housing Material Acrylonitrile-Butadiene-Styrene
  • Connector Shape Circular
  • Wire Size .14
  • Wire Size 26
  • Operating Temperature Range -20 – 80
  • Shielded No
  • Performance Category Cat 5e
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment RJ45 bulkhead pass through w/patch cord, check drawing.
  • Additional Features Category 5 Cable
1738601-1 Circular RJ45 Connectors
IEC 61076-3-106
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Receptacle
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Wiring Pattern RJ45
  • Seal Material Elastomer
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold over Nickel
  • Housing Color Black
  • Housing Material Polyester
  • Connector Shape Circular
  • Shielded No
  • Performance Category Cat 5e
  • Standard Reference Open Device-Net Vendors Association (ODVA)
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Coupler lines crossover between ports.
  • Coupling Nut Base Material Brass
1738607-2 Circular RJ45 Connectors
IEC 61076-3-106
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Plug
  • Wire Type Stranded
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Wiring Pattern RJ45
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold over Nickel
  • Connector Mounting Type Panel
  • Housing Color Clear
  • Housing Material Polycarbonate
  • Connector Shape Circular
  • Wire Size .2
  • Wire Size 24
  • Shielded No
  • Performance Category Cat 5e
  • Standard Reference Open Device-Net Vendors Association (ODVA)
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment For stranded wire only.