MDR-131-1 Power Relays
  • Power Relay Type Rotary
  • Coil Current .215
  • Coil Magnetic System Non-Latching
  • Coil Resistance 66
  • Input Voltage 115
  • Coil Power Rating 6.5
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 1230
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Product Height 79.5
  • Base Dimensions 66.68 x 66.68
  • Operating Temperature Range 0 – 65
MDR-134-1 Power Relays
  • Power Relay Type Rotary
  • Coil Current .215
  • Coil Magnetic System Non-Latching
  • Coil Resistance 66
  • Input Voltage 115
  • Coil Power Rating 6.5
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 1230
  • Contact Arrangement 8 Form C, 8PDT, 8 C/O
  • Product Height 89.7
  • Base Dimensions 66.68 x 66.68
  • Operating Temperature Range 0 – 65
CAT-AM74-AM74I Splices  1
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated No
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Barrel Style Standard
  • Discrete Wire Type Stranded
  • Splice Configuration Single to Single
  • Splice Material Copper
  • Color Gray
  • Plating Material Tin
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Termination Method Crimp
  • Wire Insulation Support Without
  • Wire Size 00
  • Wire Size 250
  • Wire Size 52600 – 83700
  • Overall Length 26.67
  • Barrel Inside Diameter (Min) 19.51
  • Agency/Standard Number E13288
  • Agency/Standard UL
  • Packaging Method Box
  • Packaging Quantity 25
  • Comment Tin Plate per ASTM B-545
MDR-135-1 Power Relays
  • Power Relay Type Rotary
  • Coil Current .362
  • Input Voltage 28
  • Coil Magnetic System Non-Latching
  • Coil Resistance 76
  • Coil Power Rating 10
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 1308
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Product Height 79.5
  • Base Dimensions 66.68 x 66.68
  • Operating Temperature Range 0 – 65
MDR-131-2 Power Relays
  • Power Relay Type Rotary
  • Coil Current .045
  • Coil Magnetic System Non-Latching
  • Coil Resistance 1256
  • Input Voltage 440
  • Coil Power Rating 5.1
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 1880
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Product Height 79.5
  • Base Dimensions 66.68 x 66.68
  • Operating Temperature Range 0 – 65
MDR-136-1 Power Relays
  • Power Relay Type Rotary
  • Coil Current .362
  • Input Voltage 28
  • Coil Magnetic System Non-Latching
  • Coil Resistance 76
  • Coil Power Rating 10
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 1308
  • Contact Arrangement 8 Form C, 8PDT, 8 C/O
  • Product Height 89.7
  • Base Dimensions 66.68 x 66.68
  • Operating Temperature Range 0 – 65
MDR-137-8 Power Relays
  • Power Relay Type Rotary
  • Coil Current .082
  • Input Voltage 125
  • Coil Magnetic System Non-Latching
  • Coil Resistance 1520
  • Coil Power Rating 10.3
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 2375
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Product Height 79.5
  • Base Dimensions 66.68 x 66.68
  • Operating Temperature Range 0 – 65
MDR-172-1 Power Relays
  • Power Relay Type Rotary
  • Coil Current .667
  • Input Voltage 28
  • Coil Magnetic System Non-Latching
  • Coil Resistance 42
  • Coil Power Rating 18.7
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 1308
  • Contact Arrangement 16 Form C, 16PDT, 16 C/O
  • Product Height 127
  • Base Dimensions 106.43 x 106.43
  • Operating Temperature Range 0 – 65
MDR-67-2 Power Relays
  • Power Relay Type Rotary
  • Coil Current .15
  • Coil Magnetic System Latching
  • Coil Resistance 210
  • Input Voltage 115
  • Coil Power Rating 5.5
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 1230
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Product Height 79.5
  • Base Dimensions 66.68 x 66.68
  • Operating Temperature Range 0 – 65
2-2326092-2 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Pin Header
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • PCB Mount Orientation Vertical
  • Number of Positions 6
  • Number of Rows 2
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Mating Area Plating Thickness .38
  • Contact Type Pin
  • Contact Current Rating (Max) 35
  • PCB Mount Retention Type Retention Leg
  • PCB Mounting Style Through Hole Solder
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type None
  • Centerline (Pitch) 10.16
  • Housing Color Black
  • Housing Material PBT
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
3-2326092-2 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Pin Header
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • PCB Mount Orientation Vertical
  • Number of Positions 6
  • Number of Rows 2
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Mating Area Plating Thickness .38
  • Contact Type Pin
  • Contact Current Rating (Max) 35
  • PCB Mount Retention Type Retention Leg
  • PCB Mounting Style Through Hole Solder
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type None
  • Centerline (Pitch) 10.16
  • Housing Color Black
  • Housing Material PBT
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
MDR-134-2 Power Relays
  • Power Relay Type Rotary
  • Coil Current .045
  • Coil Magnetic System Non-Latching
  • Coil Resistance 1256
  • Input Voltage 440
  • Coil Power Rating 5.1
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 1880
  • Contact Arrangement 8 Form C, 8PDT, 8 C/O
  • Product Height 89.7
  • Base Dimensions 66.68 x 66.68
  • Operating Temperature Range 0 – 65
MDR-138-8 Power Relays
  • Power Relay Type Rotary
  • Coil Current .082
  • Input Voltage 125
  • Coil Magnetic System Non-Latching
  • Coil Resistance 1520
  • Coil Power Rating 10.3
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 2375
  • Contact Arrangement 8 Form C, 8PDT, 8 C/O
  • Product Height 89.7
  • Base Dimensions 66.68 x 66.68
  • Operating Temperature Range 0 – 65
MDR-141-1 Power Relays
  • Power Relay Type Rotary
  • Coil Current .62
  • Coil Magnetic System Non-Latching
  • Coil Resistance 8.4
  • Input Voltage 115
  • Coil Power Rating 17
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 1230
  • Contact Arrangement 24 Form C, 24PDT,24 C/O
  • Product Height 146.1
  • Base Dimensions 106.43 x 106.43
  • Operating Temperature Range 0 – 65
MDR-141-2 Power Relays
  • Power Relay Type Rotary
  • Coil Current .16
  • Coil Magnetic System Non-Latching
  • Coil Resistance 107
  • Input Voltage 440
  • Coil Power Rating 17
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 1880
  • Contact Arrangement 24 Form C, 24PDT,24 C/O
  • Product Height 146.1
  • Base Dimensions 106.43 x 106.43
  • Operating Temperature Range 0 – 65
MDR-163-1 Power Relays
  • Power Relay Type Rotary
  • Coil Current .23
  • Coil Magnetic System Non-Latching
  • Coil Resistance 62
  • Input Voltage 115
  • Coil Power Rating 6.9
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 1230
  • Contact Arrangement 12 Form C, 12PDT, 12 C/O
  • Product Height 98.6
  • Base Dimensions 66.68 x 66.68
  • Operating Temperature Range 0 – 65
MDR-163-2 Power Relays
  • Power Relay Type Rotary
  • Coil Current .055
  • Coil Magnetic System Non-Latching
  • Coil Resistance 940
  • Input Voltage 440
  • Coil Power Rating 6.3
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 1880
  • Contact Arrangement 12 Form C, 12PDT, 12 C/O
  • Product Height 98.6
  • Base Dimensions 66.68 x 66.68
  • Operating Temperature Range 0 – 65
MDR-167-1 Power Relays
  • Power Relay Type Rotary
  • Coil Current .667
  • Input Voltage 28
  • Coil Magnetic System Non-Latching
  • Coil Resistance 42
  • Coil Power Rating 18.7
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 1308
  • Contact Arrangement 24 Form C, 24PDT,24 C/O
  • Product Height 146.1
  • Base Dimensions 106.43 x 106.43
  • Operating Temperature Range 0 – 65
MDR-170-1 Power Relays
  • Power Relay Type Rotary
  • Coil Current .62
  • Coil Magnetic System Non-Latching
  • Coil Resistance 8.4
  • Input Voltage 115
  • Coil Power Rating 17
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 1230
  • Contact Arrangement 16 Form C, 16PDT, 16 C/O
  • Product Height 127
  • Base Dimensions 106.43 x 106.43
  • Operating Temperature Range 0 – 65
MDR-170-2 Power Relays
  • Power Relay Type Rotary
  • Coil Current .16
  • Coil Magnetic System Non-Latching
  • Coil Resistance 107
  • Input Voltage 440
  • Coil Power Rating 17
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 1880
  • Contact Arrangement 16 Form C, 16PDT, 16 C/O
  • Product Height 127
  • Base Dimensions 66.68 x 66.68
  • Operating Temperature Range 0 – 65