CAT-R131-T673 Antennas  1
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type SMA Plug
  • Connection Type SMA Plug
  • Number of Ports 2
  • Bands Dual Band
  • Antenna Style External
  • Antenna Type Enclosure
  • Impedance 50
  • Gain (Max) 4.5
  • Frequency Band 1710 – 3800
  • Product Weight 337
  • Mounting Retention Type Adhesive
  • Mounts To Panel
  • Mounting Style External Antenna
  • Polarization Right Hand Circular
  • Region Global
  • Cable Length 3000
  • Product Length 150
  • Product Width 45
  • Product Height 49
  • Diameter 2.8
  • Wireless Application GSM
  • Packaging Method Bag/Box
2311402-1 Tactile Switches  1
  • Illuminated With
  • Actuator Style Round
  • Mounting Angle Vertical
  • Cap Height 3.5
  • Temperature Rating -40 – 85
  • Packaging Method Loose Piece
2311402-2 Tactile Switches  1
  • Illuminated With
  • Actuator Style Round
  • Mounting Angle Vertical
  • Cap Height 3.5
  • Temperature Rating -40 – 85
  • Packaging Method Loose Piece
2311402-3 Tactile Switches  1
  • Illuminated With
  • Actuator Style Round
  • Mounting Angle Vertical
  • Cap Height 3.5
  • Temperature Rating -40 – 85
  • Packaging Method Loose Piece
2311402-4 Tactile Switches  1
  • Illuminated With
  • Actuator Style Round
  • Mounting Angle Vertical
  • Cap Height 3.5
  • Temperature Rating -40 – 85
  • Packaging Method Loose Piece
2311402-5 Tactile Switches  1
  • Illuminated With
  • Actuator Style Round
  • Cap Height 3.5
  • Temperature Rating -40 – 85
  • Packaging Method Loose Piece
2311403-1 Tactile Switches  1
  • Illuminated With
  • Actuator Style Square
  • Mounting Angle Vertical
  • Cap Height 3.9
  • Temperature Rating -40 – 85
  • Packaging Method Loose Piece
2311403-2 Tactile Switches  1
  • Illuminated With
  • Actuator Style Square
  • Mounting Angle Vertical
  • Cap Height 3.9
  • Temperature Rating -40 – 85
  • Packaging Method Loose Piece
2311403-3 Tactile Switches  1
  • Illuminated With
  • Actuator Style Square
  • Mounting Angle Vertical
  • Cap Height 3.9
  • Temperature Rating -40 – 85
  • Packaging Method Loose Piece
2311403-4 Tactile Switches  1
  • Illuminated With
  • Actuator Style Square
  • Mounting Angle Vertical
  • Cap Height 3.9
  • Temperature Rating -40 – 85
  • Packaging Method Loose Piece
2311403-5 Tactile Switches  1
  • Illuminated With
  • Actuator Style Square
  • Mounting Angle Vertical
  • Cap Height 3.9
  • Temperature Rating -40 – 85
  • Packaging Method Loose Piece
FSMIJ61AA04 Tactile Switches  1
  • Illuminated With
  • Actuator Style Rectangular
  • Dust Proof No
  • Operating Function Off (On)
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Actuator Color Brown
  • Contact Base Material Brass
  • Switch Contact Plating Material Silver
  • Contact Current Rating 50
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Process Sealed No
FSMIJ61AG04 Tactile Switches  1
  • Illuminated With
  • Actuator Style Rectangular
  • Dust Proof No
  • Operating Function Off (On)
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Actuator Color Brown
  • Contact Base Material Brass
  • Switch Contact Plating Material Silver
  • Contact Current Rating 50
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Process Sealed No
FSMIJ61APG04 Tactile Switches  1
  • Illuminated With
  • Actuator Style Rectangular
  • Dust Proof No
  • Operating Function Off (On)
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Actuator Color Brown
  • Contact Base Material Brass
  • Switch Contact Plating Material Silver
  • Contact Current Rating 50
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Process Sealed No
FSMIJ61AR04 Tactile Switches  1
  • Illuminated With
  • Actuator Style Rectangular
  • Dust Proof No
  • Operating Function Off (On)
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Actuator Color Brown
  • Contact Base Material Brass
  • Switch Contact Plating Material Silver
  • Contact Current Rating 50
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Process Sealed No
FSMIJ61BA04 Tactile Switches  1
  • Illuminated With
  • Actuator Style Rectangular
  • Dust Proof No
  • Operating Function Off (On)
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Actuator Color Brown
  • Contact Base Material Brass
  • Switch Contact Plating Material Silver
  • Contact Current Rating 50
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Process Sealed No
FSMIJ61BG04 Tactile Switches  1
  • Illuminated With
  • Actuator Style Rectangular
  • Dust Proof No
  • Operating Function Off (On)
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Actuator Color Brown
  • Contact Base Material Brass
  • Switch Contact Plating Material Silver
  • Contact Current Rating 50
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Process Sealed No
FSMIJ61BR04 Tactile Switches  1
  • Illuminated With
  • Actuator Style Rectangular
  • Dust Proof No
  • Operating Function Off (On)
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Actuator Color Brown
  • Contact Base Material Brass
  • Switch Contact Plating Material Silver
  • Contact Current Rating 50
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Process Sealed No
FSMIJ62AA04 Tactile Switches  1
  • Illuminated With
  • Actuator Style Rectangular
  • Dust Proof No
  • Operating Function Off (On)
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Actuator Color Brown
  • Contact Base Material Brass
  • Switch Contact Plating Material Silver
  • Contact Current Rating 50
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Process Sealed No
FSMIJ62AG04 Tactile Switches  1
  • Illuminated With
  • Actuator Style Rectangular
  • Dust Proof No
  • Operating Function Off (On)
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Actuator Color Brown
  • Contact Base Material Brass
  • Switch Contact Plating Material Silver
  • Contact Current Rating 50
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Process Sealed No