36502AR33JTDG High Frequency & RF Inductors
PRODUCT
  1. Passive Components
  2. High Frequency & RF Inductors
  1. 3650 2A 0.33uH 5% 2K RL 36502AR33JTDG
active
  • Inductor Type High Frequency
  • Element Type Wire Wound
  • Package Size Code 0805
  • Passive Component Tolerance 5
  • Inductance .33
  • Current Rating (Max) 310
  • DC Resistance 1.4
  • Self Resonant Frequency .6
  • Termination Method to Printed Circuit Board Surface Mount
  • Passive Component Dimensions 2.29 x 1.73 x 1.52
  • Operating Temperature Range -40 – 125
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 48
36501E68NJTDG High Frequency & RF Inductors
PRODUCT
  1. Passive Components
  2. High Frequency & RF Inductors
  1. 3650 0402 68nH 5% 2K RL 36501E68NJTDG
active
  • Inductor Type High Frequency
  • Element Type Wire Wound
  • Package Size Code 0402
  • Passive Component Tolerance 5
  • Inductance .068
  • Current Rating (Max) 100
  • DC Resistance 1.12
  • Self Resonant Frequency 1.62
  • Termination Method to Printed Circuit Board Surface Mount
  • Passive Component Dimensions 1.27 x .76 x .61
  • Operating Temperature Range -40 – 125
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 22
36501E30NJTDG High Frequency & RF Inductors
PRODUCT
  1. Passive Components
  2. High Frequency & RF Inductors
  1. 3650 0402 30nH 5% 2K RL 36501E30NJTDG
active
  • Inductor Type High Frequency
  • Element Type Wire Wound
  • Package Size Code 0402
  • Passive Component Tolerance 5
  • Inductance .03
  • Current Rating (Max) 400
  • DC Resistance .35
  • Self Resonant Frequency 2.35
  • Termination Method to Printed Circuit Board Surface Mount
  • Passive Component Dimensions 1.27 x .76 x .61
  • Operating Temperature Range -40 – 125
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 25
36502C3R9JTDG High Frequency & RF Inductors
PRODUCT
  1. Passive Components
  2. High Frequency & RF Inductors
  1. 3650 1008 3.9uH 5% 2K RL 36502C3R9JTDG
active
  • Inductor Type High Frequency
  • Element Type Wire Wound
  • Package Size Code 1008
  • Passive Component Tolerance 5
  • Inductance 3.9
  • Current Rating (Max) 260
  • DC Resistance 3.6
  • Self Resonant Frequency .1
  • Termination Method to Printed Circuit Board Surface Mount
  • Passive Component Dimensions 2.92 x 2.79 x 2.1
  • Operating Temperature Range -40 – 125
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 18
36501E12NJTDG High Frequency & RF Inductors
  • Inductor Type High Frequency
  • Element Type Wire Wound
  • Package Size Code 0402
  • Passive Component Tolerance 5
  • Inductance .012
  • Current Rating (Max) 640
  • DC Resistance .12
  • Self Resonant Frequency 3.6
  • Termination Method to Printed Circuit Board Surface Mount
  • Passive Component Dimensions 1.27 x .76 x .61
  • Operating Temperature Range -40 – 125
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 24
36501E18NJTDG High Frequency & RF Inductors
PRODUCT
  1. Passive Components
  2. High Frequency & RF Inductors
  1. 3650 0402 18nH 5% 2K RL 36501E18NJTDG
active
  • Inductor Type High Frequency
  • Element Type Wire Wound
  • Package Size Code 0402
  • Passive Component Tolerance 5
  • Inductance .018
  • Current Rating (Max) 420
  • DC Resistance .23
  • Self Resonant Frequency 3.1
  • Termination Method to Printed Circuit Board Surface Mount
  • Passive Component Dimensions 1.27 x .76 x .61
  • Operating Temperature Range -40 – 125
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 24
36501E5N6JTDG High Frequency & RF Inductors
  • Inductor Type High Frequency
  • Element Type Wire Wound
  • Package Size Code 0402
  • Passive Component Tolerance 5
  • Inductance .0056
  • Current Rating (Max) 760
  • DC Resistance .083
  • Self Resonant Frequency 4.8
  • Termination Method to Printed Circuit Board Surface Mount
  • Passive Component Dimensions 1.27 x .76 x .61
  • Operating Temperature Range -40 – 125
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 20
36501E6N2JTDG High Frequency & RF Inductors
PRODUCT
  1. Passive Components
  2. High Frequency & RF Inductors
  1. 3650 0402 6.2nH 5% 2K RL 36501E6N2JTDG
active
  • Inductor Type High Frequency
  • Element Type Wire Wound
  • Package Size Code 0402
  • Passive Component Tolerance 5
  • Inductance .0062
  • Current Rating (Max) 760
  • DC Resistance .083
  • Self Resonant Frequency 4.8
  • Termination Method to Printed Circuit Board Surface Mount
  • Passive Component Dimensions 1.27 x .76 x .61
  • Operating Temperature Range -40 – 125
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 20
36501J47NJTDG High Frequency & RF Inductors
  • Inductor Type High Frequency
  • Element Type Wire Wound
  • Package Size Code 0603
  • Passive Component Tolerance 5
  • Inductance .047
  • Current Rating (Max) 600
  • DC Resistance .28
  • Self Resonant Frequency 2
  • Termination Method to Printed Circuit Board Surface Mount
  • Passive Component Dimensions 1.8 x 1.12 x 1.02
  • Operating Temperature Range -40 – 125
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 38
36501J5N6JTDG High Frequency & RF Inductors
PRODUCT
  1. Passive Components
  2. High Frequency & RF Inductors
  1. 3650 0603 5.6nH 5% 2K RL 36501J5N6JTDG
active
  • Inductor Type High Frequency
  • Element Type Wire Wound
  • Package Size Code 0603
  • Passive Component Tolerance 5
  • Inductance .0056
  • Current Rating (Max) 700
  • DC Resistance .17
  • Self Resonant Frequency 5.8
  • Termination Method to Printed Circuit Board Surface Mount
  • Passive Component Dimensions 1.8 x 1.12 x 1.02
  • Operating Temperature Range -40 – 125
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 20
36501JR10JTDG High Frequency & RF Inductors
  • Inductor Type High Frequency
  • Element Type Wire Wound
  • Package Size Code 0603
  • Passive Component Tolerance 5
  • Inductance .1
  • Current Rating (Max) 400
  • DC Resistance .58
  • Self Resonant Frequency 1.4
  • Termination Method to Printed Circuit Board Surface Mount
  • Passive Component Dimensions 1.8 x 1.12 x 1.02
  • Operating Temperature Range -40 – 125
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 34
36501JR12JTDG High Frequency & RF Inductors
  • Inductor Type High Frequency
  • Element Type Wire Wound
  • Package Size Code 0603
  • Passive Component Tolerance 5
  • Inductance .12
  • Current Rating (Max) 300
  • DC Resistance .65
  • Self Resonant Frequency 1.3
  • Termination Method to Printed Circuit Board Surface Mount
  • Passive Component Dimensions 1.8 x 1.12 x 1.02
  • Operating Temperature Range -40 – 125
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 32
36502AR22JTDG High Frequency & RF Inductors
PRODUCT
  1. Passive Components
  2. High Frequency & RF Inductors
  1. 3650 2A 0.22uH 5% 2K RL 36502AR22JTDG
active
  • Inductor Type High Frequency
  • Element Type Wire Wound
  • Package Size Code 0805
  • Passive Component Tolerance 5
  • Inductance .22
  • Current Rating (Max) 400
  • DC Resistance .7
  • Self Resonant Frequency .85
  • Termination Method to Printed Circuit Board Surface Mount
  • Passive Component Dimensions 2.29 x 1.73 x 1.52
  • Operating Temperature Range -40 – 125
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 50
3650/0805LABKIT High Frequency & RF Inductors
PRODUCT
  1. Passive Components
  2. High Frequency & RF Inductors
  1. 3650 0805 LAB KIT 3650/0805LABKIT
active
  • Inductor Type High Frequency
  • Element Type Wire Wound
  • Package Size Code 0805
3650/1008LABKIT High Frequency & RF Inductors
PRODUCT
  1. Passive Components
  2. High Frequency & RF Inductors
  1. 3650 1008 LAB KIT 3650/1008LABKIT
active
  • Inductor Type High Frequency
  • Element Type Wire Wound
  • Package Size Code 1008
36501E10NJ High Frequency & RF Inductors
  • Inductor Type High Frequency
  • Element Type Wire Wound
  • Package Size Code 0402
  • Passive Component Tolerance 5
  • Inductance .01
  • Current Rating (Max) 480
  • DC Resistance .195
  • Self Resonant Frequency 3.9
  • Termination Method to Printed Circuit Board Surface Mount
  • Passive Component Dimensions 1.27 x .76 x .61
  • Operating Temperature Range -40 – 125
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 21
36501E11NJTDG High Frequency & RF Inductors
PRODUCT
  1. Passive Components
  2. High Frequency & RF Inductors
  1. 3650 0402 11nH 5% 2K RL 36501E11NJTDG
active
  • Inductor Type High Frequency
  • Element Type Wire Wound
  • Package Size Code 0402
  • Passive Component Tolerance 5
  • Inductance .011
  • Current Rating (Max) 640
  • DC Resistance .12
  • Self Resonant Frequency 3.68
  • Termination Method to Printed Circuit Board Surface Mount
  • Passive Component Dimensions 1.27 x .76 x .61
  • Operating Temperature Range -40 – 125
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 24
36501E13NJTDG High Frequency & RF Inductors
PRODUCT
  1. Passive Components
  2. High Frequency & RF Inductors
  1. 3650 0402 13nH 5% 2K RL 36501E13NJTDG
active
  • Inductor Type High Frequency
  • Element Type Wire Wound
  • Package Size Code 0402
  • Passive Component Tolerance 5
  • Inductance .013
  • Current Rating (Max) 440
  • DC Resistance .21
  • Self Resonant Frequency 3.45
  • Termination Method to Printed Circuit Board Surface Mount
  • Passive Component Dimensions 1.27 x .76 x .61
  • Operating Temperature Range -40 – 125
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 24
36501E1N0KTDG High Frequency & RF Inductors
PRODUCT
  1. Passive Components
  2. High Frequency & RF Inductors
  1. 3650 0402 1.0nH 10% 2K RL 36501E1N0KTDG
active
  • Inductor Type High Frequency
  • Element Type Wire Wound
  • Package Size Code 0402
  • Passive Component Tolerance 10
  • Inductance .001
  • Current Rating (Max) 1360
  • DC Resistance .045
  • Self Resonant Frequency 12.7
  • Termination Method to Printed Circuit Board Surface Mount
  • Passive Component Dimensions 1.27 x .76 x .61
  • Operating Temperature Range -40 – 125
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 16
36501E20NJTDG High Frequency & RF Inductors
PRODUCT
  1. Passive Components
  2. High Frequency & RF Inductors
  1. 3650 0402 20nH 5% 2K RL 36501E20NJTDG
active
  • Inductor Type High Frequency
  • Element Type Wire Wound
  • Package Size Code 0402
  • Passive Component Tolerance 5
  • Inductance .02
  • Current Rating (Max) 420
  • DC Resistance .25
  • Self Resonant Frequency 3
  • Termination Method to Printed Circuit Board Surface Mount
  • Passive Component Dimensions 1.27 x .76 x .61
  • Operating Temperature Range -40 – 125
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 25