CAT-HVH5375 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded Yes
  • Hybrid Header No
  • Number of Signal Positions 1
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 600
  • Voltage Rating (Max) 750
  • Operating Voltage 750
  • Color Black
  • Tab Width 1.2
  • Tab Thickness .6
  • Pin Diameter 8
  • Interface Plating Silver (Ag)
  • Termination Method Pressfit/Compliant Pin
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mounting Holes With
  • PCB Mount Alignment Without
  • Mounting Orientation Horizontal/90°
  • Locking Interface Without
  • Centerline (Pitch) 9.4
  • Width 40.6
  • Length 45.4
  • Operating Temperature Range -40 – 125
  • Operating Temperature (Max) 100
  • Circuit Application Power & Signal
  • Degree of Protection IP2B
  • UL Flammability Rating None
  • Packaging Quantity 50
  • Packaging Type Box
CAT-PFSMTH9264 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded Yes
  • Hybrid Header Yes
  • Number of Signal Positions 2
  • Number of Positions 4
  • Number of Rows 1
  • Number of Sections 2
  • Nominal Voltage Architecture 12
  • Voltage Rating (Max) 600
  • Color Black
  • Tab Width .63
  • Tab Thickness .6
  • Interface Plating Gold (Au)
  • Termination Method Pressfit/Compliant Pin
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature With
  • Mounting Holes With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Locking Interface With
  • Centerline (Pitch) 2.2
  • Width 40.6
  • Length 79.3
  • Operating Temperature Range -40 – 100
  • Operating Temperature (Max) 100
  • Circuit Application Power & Signal
  • Packaging Quantity 1
  • Packaging Type Package
CAT-LMPH9507 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded Yes
  • Hybrid Header No
  • Number of Signal Positions 2
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Color Black
  • Connector Code B1
  • Tab Width .5
  • Tab Thickness .25
  • Pin Diameter .6
  • Interface Plating Gold (Au)
  • Termination Method Surface Mount
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature With
  • Mounting Holes With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1
  • Operating Temperature Range -55 – 105
  • Operating Temperature (Max) 100
  • Circuit Application Power & Signal
  • Degree of Protection IP54K
CAT-R472-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Coaxial Cable
  • Receptacle Style 180°
  • Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 3
  • Terminal & Splice Type Receptacle
  • Mating Tab Width .64
  • Mating Tab Thickness .64
  • Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size 10 – 11
  • Wire Size .22 – .5
  • Wire Size Search 1
  • Wire Size Search .22
  • Wire Insulation Diameter 9.6 – 15.8
  • Operating Temperature Range -65 – 105
  • Packaging Quantity 150
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
1-2103172-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 450
  • Color Orange
  • Cable Exit Angle Other
  • Body Material PA GF
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Height 109.9
  • Width 58.9
  • Length 111.2
  • Operating Temperature Range -40 – 65
  • Packaging Quantity 9
  • Packaging Method Package
  • Connector Position Assurance Capable Yes
  • Serviceable No
2141608-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Row-to-Row Spacing 6.3
  • Strain Relief Yes
  • Number of Positions 5
  • Number of Rows 2
  • Nominal Voltage Architecture 12
  • Operating Voltage 850
  • Color Black
  • Connector Code A
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Tab Width 6.3
  • Polarized Yes
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 6.3
  • Height 39.3
  • Width 63.5
  • Length 73.2
  • Operating Temperature Range -40 – 140
  • Circuit Application Power
  • Degree of Protection IP4K9K
  • Packaging Quantity 84
  • Packaging Method Box
  • Connector Position Assurance Capable No
  • Serviceable No
1-2103172-7 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 450
  • Color Orange
  • Cable Exit Angle Other
  • Body Material PA GF
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Height 109.9
  • Width 58.9
  • Length 111.2
  • Operating Temperature Range -40 – 65
  • Agency/Standard SAE/USCAR-2
  • Packaging Quantity 1
  • Packaging Method Package
  • Connector Position Assurance Capable Yes
  • Serviceable No
1-1587987-7 Other Automotive Connector Accessories
  • Accessory Type Other
  • Connector System Wire-to-Board
  • Color Orange
  • Operating Temperature Range -40 – 85
  • Industry Standard USCAR
  • Packaging Method Package
  • Packaging Quantity 1
2103234-1 Automotive Connector Caps & Covers
  • Accessory Type Cover Assembly
  • Strain Relief Without
  • Color Yellow
  • Material PA GF
  • Packaging Quantity 1
  • Packaging Method Package
  • Serviceable No
1-2141154-2 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 650
  • Operating Voltage 650
  • Color Orange
  • Cable Exit Angle 90°
  • Body Material PA GF
  • Mating Pin Diameter 8
  • Polarized Yes
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Centerline (Pitch) 23
  • Height 55.7
  • Width 93.9
  • Length 83
  • Operating Temperature Range -40 – 140
  • Circuit Application Power
  • Degree of Protection IP6K9K
  • Agency/Standard LV214
  • Packaging Quantity 18
  • Packaging Method Carton
  • Connector Position Assurance Capable Yes
  • Serviceable No
4-2103015-5 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Strain Relief Yes
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 850
  • Color Orange
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Tab Width 2.8
  • Polarized Yes
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Centerline (Pitch) 10.4
  • Height 27.6
  • Width 55.3
  • Length 32.9
  • Operating Temperature Range -40 – 125
  • Circuit Application Signal
  • Degree of Protection IP6K9K
  • UL Flammability Rating UL 94-HB
  • Connector Position Assurance Capable Yes
  • Serviceable Yes
1-2141154-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 650
  • Operating Voltage 650
  • Color Orange
  • Cable Exit Angle 90°
  • Body Material PA GF
  • Mating Pin Diameter 8
  • Polarized Yes
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Centerline (Pitch) 23
  • Height 55.7
  • Width 93.9
  • Length 83
  • Operating Temperature Range -40 – 140
  • Circuit Application Power
  • Degree of Protection IP6K9K
  • Agency/Standard LV214
  • Packaging Quantity 18
  • Packaging Method Carton
  • Connector Position Assurance Capable Yes
  • Serviceable No
2203194-1 Automotive Contactors  1
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 15.3
  • Contact Switching Voltage (Max) 450
  • Rated Coil Voltage 12
  • Coil Suppress None
  • Rated Voltage 450
  • Contact Limiting Breaking Current 660
  • Insulation Initial Dielectric Between Contacts & Coil 2920
  • Contact Limiting Making Current 600
  • Insulation Initial Dielectric Between Open Contacts 2920
  • Coil Power Rating Economized (Min) 1400
  • Insulation Initial Dielectric Between Coil & Contact Class 1000 – 1500
  • Product Weight 180
  • Contact Base Material Cu
  • Contact Current Class 100 – 134
  • Terminal Type None
  • Contact Arrangement 1 form X (NO, DM)
  • Mounting Type Screw
  • Product Height 58
  • Product Length 58
  • Product Width 53.8
  • Height Class (Mechanical) 50 – 60
  • Environmental Category of Protection Hermetically Sealed
  • Environmental Ambient Temperature Class -40 – 85
  • Environmental Ambient Temperature (Max) 85
  • Mounting Brackets Without
  • Relay Type EVC 135 Main Contactor
4-2103015-2 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Strain Relief Yes
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 850
  • Color Orange
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Tab Width 2.8
  • Polarized Yes
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Centerline (Pitch) 10.4
  • Height 27.6
  • Width 55.3
  • Length 32.9
  • Operating Temperature Range -40 – 125
  • Circuit Application Signal
  • Degree of Protection IP6K9K
  • UL Flammability Rating UL 94-HB
  • Connector Position Assurance Capable Yes
  • Serviceable Yes
2-1904058-7 High Voltage Automotive Relays  1
  • Relay Type Mini K HV Precharge Relay
  • Rated Coil Voltage 12
  • Coil Suppress With Parallel Resistor
  • Rated Voltage 400
  • Contact Limiting Breaking Current 20
  • Contact Limiting Making Current 20
  • Insulation Initial Dielectric Between Coil/Contact Class >1000V
  • Insulation Initial Dielectric Between Contacts and Coil 2000
  • Coil Magnetic System Monostable - DC
  • Contact Switching Voltage (Max) 450
  • Coil Power Rating (DC) 3500
  • Coil Resistance 41.6
  • Insulation Initial Dielectric Between Open Contacts 2000
  • Weight 39
  • Contact Base Material Ag Alloy
  • Contact Current Class <20
  • Terminal Type Plug-In, Quick Connect
  • Contact Arrangement 1 Form X (NO - DM)
  • Mounting Type Plug-In
  • Width 36.6
  • Length 29.9
  • Height 29.9
  • Height Class (Mechanical) 25 – 30
  • Width Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class -40 – 85°C
  • Mounting Brackets Without
2-1904070-2 Automotive Contactors  1
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 4
  • Contact Switching Voltage (Max) 500
  • Rated Coil Voltage 12
  • Coil Suppress External PWM Required
  • Rated Voltage 450
  • Contact Limiting Breaking Current 2000
  • Insulation Initial Dielectric Between Contacts & Coil 2800
  • Contact Limiting Making Current 250
  • Insulation Initial Dielectric Between Open Contacts 2800
  • Coil Power Rating Economized (Min) 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 1000 – 1500
  • Product Weight 560
  • Contact Base Material Ag Alloy
  • Contact Current Class 201 – 500
  • Terminal Type Plug (Coil)
  • Contact Arrangement 1 form X (NO, DM)
  • Mounting Type Screw
  • Product Height 49.8
  • Product Length 85.5
  • Product Width 96.4
  • Height Class (Mechanical) 40 – 50
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class -40 – 85
  • Environmental Ambient Temperature (Max) 85
  • Mounting Brackets Without
  • Relay Type EVC 250 Main Contactor
4-1904065-7 Automotive Contactors  1
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 3 – 36
  • Contact Switching Voltage (Max) 500
  • Rated Coil Voltage 12
  • Coil Suppress Internal Coil Switch
  • Rated Voltage 450
  • Contact Limiting Breaking Current 2000
  • Insulation Initial Dielectric Between Contacts & Coil 2800
  • Contact Limiting Making Current 250
  • Insulation Initial Dielectric Between Open Contacts 2800
  • Coil Power Rating Economized (Min) 440
  • Insulation Initial Dielectric Between Coil & Contact Class 1000 – 1500
  • Product Weight 560
  • Contact Base Material Ag Alloy
  • Contact Current Class 201 – 500
  • Terminal Type Plug (Coil)
  • Contact Arrangement 1 form X (NO, DM)
  • Mounting Type Screw
  • Product Height 49.8
  • Product Length 85.5
  • Product Width 96.4
  • Height Class (Mechanical) 40 – 50
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class -40 – 85
  • Environmental Ambient Temperature (Max) 85
  • Mounting Brackets Without
  • Relay Type EVC 250 Main Contactor
2-1904070-1 Automotive Contactors  1
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 3 – 33
  • Contact Switching Voltage (Max) 500
  • Rated Coil Voltage 12
  • Coil Suppress Internal Coil Switch
  • Rated Voltage 450
  • Contact Limiting Breaking Current 1500
  • Insulation Initial Dielectric Between Contacts & Coil 2800
  • Insulation Initial Dielectric Between Open Contacts 2800
  • Coil Power Rating Economized (Min) 480
  • Insulation Initial Dielectric Between Coil & Contact Class 2001 – 4000
  • Product Weight 295
  • Contact Base Material Ag Alloy
  • Contact Current Class 101 – 200
  • Terminal Type Plug (Coil)
  • Contact Arrangement 1 form X (NO, DM)
  • Mounting Type Screw
  • Product Height 34.2
  • Product Length 68.6
  • Product Width 80.4
  • Height Class (Mechanical) 30 – 40
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class -40 – 85
  • Environmental Ambient Temperature (Max) 85
  • Mounting Brackets Without
  • Relay Type EVC 175 Main Contactor
2138622-1 Automotive Contactors  1
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 26
  • Contact Switching Voltage (Max) 450
  • Rated Coil Voltage 12
  • Coil Suppress None
  • Rated Voltage 450
  • Contact Limiting Breaking Current 660
  • Insulation Initial Dielectric Between Contacts & Coil 2920
  • Contact Limiting Making Current 600
  • Insulation Initial Dielectric Between Open Contacts 2920
  • Coil Power Rating Uneconomized 5500
  • Coil Power Rating Economized (Min) 2000
  • Insulation Initial Dielectric Between Coil & Contact Class 1000 – 1500
  • Product Weight 180
  • Contact Base Material Cu
  • Contact Current Class 100 – 134
  • Terminal Type None
  • Contact Arrangement 1 form X (NO, DM)
  • Mounting Type Screw
  • Product Height 58
  • Product Length 58
  • Product Width 53.8
  • Height Class (Mechanical) 50 – 60
  • Environmental Category of Protection Hermetically Sealed
  • Environmental Ambient Temperature Class -40 – 85
  • Environmental Ambient Temperature (Max) 85
  • Mounting Brackets Without
  • Relay Type EVC 135 Main Contactor
2137704-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Yes
  • Number of Positions 1
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 750
  • Color Orange
  • Connector Code A
  • Cable Exit Angle 90°
  • Body Material PA GF
  • Mating Pin Diameter 11
  • Polarized Yes
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Height 49.9
  • Width 57.7
  • Length 100.4
  • Operating Temperature Range -40 – 125
  • Agency/Standard USCAR-2
  • Packaging Quantity 45
  • Packaging Method Carton
  • Connector Position Assurance Capable Yes
  • Serviceable No