2141608-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Row-to-Row Spacing 6.3
  • Strain Relief Yes
  • Number of Positions 5
  • Number of Rows 2
  • Nominal Voltage Architecture 12
  • Operating Voltage 850
  • Color Black
  • Connector Code A
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Tab Width 6.3
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 6.3
  • Height 39.3
  • Width 63.5
  • Length 73.2
  • Operating Temperature Range -40 – 140
  • Circuit Application Power
  • Degree of Protection IP4K9K
  • Packaging Method Box
  • Packaging Quantity 84
  • Connector Position Assurance Capable No
  • Serviceable No
2141614-2 Automotive Connector Caps & Covers  1
  • Accessory Type Cover Housing
  • Strain Relief With
  • Sealable Yes
  • Cable Exit Angle 180 (In-Line)
  • Color Orange
  • Material PA GF
  • Cable Bundle Diameter 16.3
  • Operating Temperature Range -40 – 140
  • UL Flammability Rating None
  • Packaging Method Box
  • Packaging Quantity 600
  • Serviceable No
2141612-3 Automotive Seals & Cavity Plugs  1
  • Seal Type Single Wire Seal (SWS)
  • Material Other
  • Color Green
  • Cavity Diameter 10.5
  • Cable Insulation Diameter 11.5 – 12.1
  • Operating Temperature Range -40 – 140
  • UL Flammability Rating None
  • Packaging Method Box
  • Shore A Hardness 30
  • Lubricant Content Yes
2141613-3 Other Automotive Connector Accessories  1
  • Accessory Type Other
  • Material PA GF
  • Color Green
  • Operating Temperature Range -40 – 180
  • Industry Standard LV214
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Serviceable No
2141265-4 Automotive Connector Caps & Covers  1
  • Accessory Type Cover Housing
  • Strain Relief With
  • Sealable Yes
  • Cable Exit Angle 180 (In-Line)
  • Color Orange
  • Material PA GF
  • Cable Bundle Diameter 12.8
  • Operating Temperature Range -40 – 140
  • UL Flammability Rating None
  • Packaging Method Carton
  • Packaging Quantity 600
  • Serviceable No
2141259-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Number of Positions 2
  • Nominal Voltage Architecture 12
  • Operating Voltage 850
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Tab Width 6.3
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 9.4
  • Height 21.28
  • Width 19.79
  • Length 40.5
  • Operating Temperature Range -40 – 140
  • Circuit Application Power
  • Degree of Protection IP4K9K
  • Packaging Method Box
  • Packaging Quantity 400
  • Serviceable No
2141616-1 Automotive Connector EMC Shielding  1
  • Accessory Type Shield
  • Sealable No
  • Material Copper Alloy
2141262-3 Automotive Connector EMC Shielding  1
  • Accessory Type Shield
  • Sealable No
  • Material Copper Alloy
2141256-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Yes
  • Number of Positions 2
  • Nominal Voltage Architecture 12
  • Operating Voltage 850
  • Color Orange
  • Connector Code A
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Tab Width 6.3
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 9.4
  • Height 38.45
  • Width 37.6
  • Length 71.3
  • Operating Temperature Range -40 – 140
  • Circuit Application Power
  • Degree of Protection IP4K9K
  • Packaging Method Carton
  • Packaging Quantity 160
  • Connector Position Assurance Capable Yes
  • Serviceable No
2141256-6 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature On the Terminal
  • Strain Relief Yes
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 850
  • Color Orange
  • Connector Code F
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Tab Width 2.8
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance No
  • Centerline (Pitch) 9.4
  • Height 38.3
  • Width 71.3
  • Length 37.6
  • Operating Temperature Range -40 – 140
  • Circuit Application Signal
  • Packaging Method Carton
  • Packaging Quantity 184
  • Connector Position Assurance Capable Yes
  • Serviceable No
2141264-3 Automotive Seals & Cavity Plugs  1
  • Seal Type Single Wire Seal (SWS)
  • Material Silicone
  • Color Blue
  • Cavity Diameter 9.4
  • Cable Insulation Diameter 10.7 – 11.3
  • Operating Temperature Range -40 – 140
  • UL Flammability Rating None
  • Packaging Method Carton
  • Packaging Quantity 1000
  • Shore A Hardness 25 – 35
  • Lubricant Content Yes
2141264-4 Automotive Seals & Cavity Plugs  1
  • Seal Type Single Wire Seal (SWS)
  • Material Silicone
  • Color Yellow
  • Cavity Diameter 11.5
  • Cable Insulation Diameter 12.2 – 12.8
  • Operating Temperature Range -40 – 140
  • UL Flammability Rating None
  • Packaging Method Carton
  • Packaging Quantity 1000
  • Shore A Hardness 31
  • Lubricant Content Yes
2141265-3 Automotive Connector Caps & Covers  1
  • Accessory Type Cover Housing
  • Strain Relief With
  • Sealable Yes
  • Cable Exit Angle 180 (In-Line)
  • Color Orange
  • Material PA GF
  • Cable Bundle Diameter 11.3
  • Operating Temperature Range -40 – 140
  • UL Flammability Rating None
  • Packaging Method Carton
  • Packaging Quantity 600
  • Serviceable No
2141608-4 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Row-to-Row Spacing 6.3
  • Strain Relief Yes
  • Number of Positions 5
  • Number of Rows 2
  • Nominal Voltage Architecture 12
  • Operating Voltage 850
  • Color Black
  • Connector Code A
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Tab Width 6.3
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 6.3
  • Height 39.3
  • Width 63.5
  • Length 73.2
  • Operating Temperature Range -40 – 140
  • Circuit Application Power
  • Degree of Protection IP4K9K
  • Packaging Method Box
  • Packaging Quantity 84
  • Connector Position Assurance Capable Yes
  • Serviceable No
2141612-2 Automotive Seals & Cavity Plugs  1
  • Seal Type Single Wire Seal (SWS)
  • Material Other
  • Color Yellow
  • Cavity Diameter 14.6
  • Cable Insulation Diameter 15.5 – 16.2
  • Operating Temperature Range -40 – 140
  • UL Flammability Rating None
  • Packaging Method Box
  • Shore A Hardness 30
  • Lubricant Content Yes
2141612-4 Automotive Seals & Cavity Plugs  1
  • Seal Type Single Wire Seal (SWS)
  • Material Other
  • Color Red
  • Cavity Diameter 11.7
  • Cable Insulation Diameter 12.7 – 13.3
  • Operating Temperature Range -40 – 140
  • UL Flammability Rating None
  • Packaging Method Box
  • Shore A Hardness 30
  • Lubricant Content Yes
2141612-5 Automotive Seals & Cavity Plugs  1
  • Seal Type Cable Seal
  • Material Silicone
  • Color Brown
  • Cavity Diameter 12.5
  • Cable Insulation Diameter 13.5 – 14.1
  • Operating Temperature Range -40 – 125
  • UL Flammability Rating None
  • Packaging Method Carton
  • Packaging Quantity 1200
  • Shore A Hardness 25 – 35
  • Lubricant Content Yes