440129-6 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Strain Relief Without
  • Number of Positions 6
  • Number of Rows 1
  • Dielectric Withstanding Voltage 1000 VAC
  • Insulation Resistance 1000
  • Operating Voltage 250 VAC
  • Color Natural
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Detent
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Detent
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Locking Interface Without
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Configuration Both Ends Closed
  • Housing Color Natural
  • Housing Material Thermoplastic
  • Length 13.8
  • Insulation Diameter .9 – 1.5
  • Wire/Cable Size .05 – .22
  • Height 4.5
  • Width .272 in
  • Wire/Cable Size 30 – 24
  • Operating Temperature Range -25 – 85
  • Circuit Application Power & Signal
  • For Use With 440054-x- 440205-x- 1775470-x- 440055-x- 1734827-x- 1775469-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Carton
  • Packaging Quantity 1000
1775469-6 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Strain Relief Without
  • PCB Mount Orientation Right Angle
  • Number of Positions 6
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Brass
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 2
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2
  • PCB Contact Termination Area Plating Material Nickel
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Post Length .039 in
  • PCB Mount Retention Type Solder Peg
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Contact Retention Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material PA 9T GF
  • Width 7.6
  • Height 5.5
  • Wire/Cable Size 30
  • Mating Post Length 3.53
  • Length 15.4
  • Wire/Cable Size .05
  • Operating Temperature Range -25 – 85
  • Pick and Place Cover Without
  • For Use With 440129-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 600
1734261-6 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Right Angle
  • Number of Positions 6
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 100
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Nickel
  • Contact Type Pin
  • Contact Current Rating (Max) .8
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2.54
  • PCB Contact Termination Area Plating Material Tin
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Contact Retention Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.25
  • Housing Color Natural
  • Housing Material High Temperature Thermoplastic
  • Width 4.7
  • Height 3.45
  • Wire/Cable Size 28
  • Length 12.79
  • Operating Temperature Range -25 – 85
  • Pick and Place Cover Without
  • For Use With 440146-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 1000
  • Packaging Reel Diameter 24 mm
1775470-4 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 4
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Mating Area Plating Material Finish Matte
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2
  • PCB Contact Termination Area Plating Material Nickel
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Post Length .079 in
  • PCB Mount Retention Type Solder Peg
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Contact Retention Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material PA 9T GF
  • Width 5.4
  • Height 6.15
  • Wire/Cable Size 30
  • Mating Post Length 3.5
  • Length 11.4
  • Wire/Cable Size .05
  • Operating Temperature Range -25 – 85
  • Pick and Place Cover Without
  • For Use With 440129-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 500
440129-8 Wire-to-Board Connector Housings
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Strain Relief Without
  • Number of Positions 8
  • Number of Rows 1
  • Dielectric Withstanding Voltage 1000 VAC
  • Insulation Resistance 1000
  • Operating Voltage 250 VAC
  • Color Natural
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Detent
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Detent
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Locking Interface Without
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Configuration Both Ends Closed
  • Housing Color Natural
  • Housing Material Thermoplastic
  • Length 17.8
  • Insulation Diameter .9 – 1.5
  • Wire/Cable Size .05 – .22
  • Height 4.5
  • Width .272 in
  • Wire/Cable Size 30 – 24
  • Operating Temperature Range -25 – 85
  • Circuit Application Power & Signal
  • For Use With 440054-x- 440205-x- 1775470-x- 440055-x- 1734827-x- 1775469-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Carton
  • Packaging Quantity 1000
440055-4 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • PCB Mount Orientation Right Angle
  • Number of Positions 4
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Bright
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Bright
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length .134 in
  • PCB Mount Retention Type Kinked Tines
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Contact Retention With
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material Nylon 66 GF
  • Width 7.7
  • Height 4.95
  • Wire/Cable Size 30 – 24
  • Tail Length 3.4
  • Mating Post Length 3.5
  • Insulation Diameter .9
  • PCB Thickness (Recommended) 1 – 1.6
  • Length 10
  • Operating Temperature Range -25 – 85
  • Pick and Place Cover Without
  • For Use With 1735801-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 250
1775441-2 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Strain Relief Without
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage 250 VAC
  • Color Natural
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Design Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Locking Interface Without
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.5
  • Housing Configuration Both Ends Closed
  • Housing Color Natural
  • Housing Material Thermoplastic
  • Length 4.1
  • Wire/Cable Size .05 – .02
  • Height 2.7
  • Width .2421 in
  • Wire/Cable Size 30 – 24
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • For Use With Plug
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1000
5-1775443-2 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 2
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Bright
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Bright
  • PCB Contact Termination Area Plating Thickness 2.54
  • PCB Contact Termination Area Plating Material Tin
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Post Length .061 in
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • Contact Retention Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.5
  • Housing Color Natural
  • Housing Material Thermoplastic
  • Width 6
  • Height 5
  • Mating Post Length 2.7
  • Length 4.5
  • Operating Temperature Range -55 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 1000
440054-3 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • PCB Mount Orientation Vertical
  • Number of Positions 3
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Brass
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Bright
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Bright
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length .134 in
  • PCB Mount Retention Type Kinked Tines
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Contact Retention With
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material Nylon 66 GF
  • Width 4.7
  • Height 6.05
  • Wire/Cable Size 30 – 24
  • Tail Length 3.4
  • Mating Post Length 3.35
  • Insulation Diameter .9
  • PCB Thickness (Recommended) 1 – 1.6
  • Length 8
  • Operating Temperature Range -25 – 85
  • Pick and Place Cover Without
  • For Use With 440129-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 300
5-1775443-5 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 5
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Bright
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Bright
  • PCB Contact Termination Area Plating Thickness 2.54
  • PCB Contact Termination Area Plating Material Tin
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Post Length .061 in
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • Contact Retention Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.5
  • Housing Color Natural
  • Housing Material Thermoplastic
  • Width 6
  • Height 5
  • Mating Post Length 2.7
  • Length 9
  • Operating Temperature Range -55 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 1000
5-1775444-7 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Strain Relief Without
  • PCB Mount Orientation Right Angle
  • Number of Positions 7
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Bright
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Bright
  • PCB Contact Termination Area Plating Thickness 2.54
  • PCB Contact Termination Area Plating Material Tin
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Post Length .081 in
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • Contact Retention Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.5
  • Housing Color Natural
  • Housing Material Thermoplastic
  • Width 7
  • Height 4.45
  • Mating Post Length 2.7
  • Length 12
  • Operating Temperature Range -55 – 105
  • Pick and Place Cover Without
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 1000
440129-4 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Strain Relief Without
  • Number of Positions 4
  • Number of Rows 1
  • Dielectric Withstanding Voltage 1000 VAC
  • Insulation Resistance 1000
  • Operating Voltage 250 VAC
  • Color Natural
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Detent
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Detent
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Locking Interface Without
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Configuration Both Ends Closed
  • Housing Color Natural
  • Housing Material Thermoplastic
  • Length 9.8
  • Insulation Diameter .9 – 1.5
  • Wire/Cable Size .05 – .22
  • Height 4.5
  • Width .272 in
  • Wire/Cable Size 30 – 24
  • Operating Temperature Range -25 – 85
  • Circuit Application Power & Signal
  • For Use With 440054-x- 440205-x- 1775470-x- 440055-x- 1734827-x- 1775469-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Carton
  • Packaging Quantity 1000
1-440054-0 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • PCB Mount Orientation Vertical
  • Number of Positions 10
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Bright
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Bright
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length .134 in
  • PCB Mount Retention Type Kinked Tines
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Contact Retention With
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material Nylon 66 GF
  • Width 4.7
  • Height 6.05
  • Wire/Cable Size 30 – 24
  • Tail Length 3.4
  • Mating Post Length 3.35
  • Insulation Diameter .9
  • PCB Thickness (Recommended) 1 – 1.6
  • Length 22
  • Operating Temperature Range -25 – 85
  • Pick and Place Cover Without
  • For Use With 440129-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 300
440129-2 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Strain Relief Without
  • Number of Positions 2
  • Number of Rows 1
  • Dielectric Withstanding Voltage 1000 VAC
  • Insulation Resistance 1000
  • Operating Voltage 250 VAC
  • Color Natural
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Detent
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Detent
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Locking Interface Without
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Configuration Both Ends Closed
  • Housing Color Natural
  • Housing Material Thermoplastic
  • Length 5.8
  • Insulation Diameter .9 – 1.5
  • Wire/Cable Size .05 – .22
  • Height 4.5
  • Width .272 in
  • Wire/Cable Size 30 – 24
  • Operating Temperature Range -25 – 85
  • Circuit Application Power & Signal
  • For Use With 440054-x- 440205-x- 1775470-x- 440055-x- 1734827-x- 1775469-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Carton
  • Packaging Quantity 1000
440054-6 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • PCB Mount Orientation Vertical
  • Number of Positions 6
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Brass
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Bright
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Bright
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length .134 in
  • PCB Mount Retention Type Kinked Tines
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Contact Retention With
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material Nylon 66 GF
  • Width 4.7
  • Height 6.05
  • Wire/Cable Size 30 – 24
  • Tail Length 3.4
  • Mating Post Length 3.35
  • Insulation Diameter .9
  • PCB Thickness (Recommended) 1 – 1.6
  • Length 14
  • Operating Temperature Range -25 – 85
  • Pick and Place Cover Without
  • For Use With 440129-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 300
440129-3 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Strain Relief Without
  • Number of Positions 3
  • Number of Rows 1
  • Dielectric Withstanding Voltage 1000 VAC
  • Insulation Resistance 1000
  • Operating Voltage 250 VAC
  • Color Natural
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Detent
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Detent
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Locking Interface Without
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Configuration Both Ends Closed
  • Housing Color Natural
  • Housing Material Thermoplastic
  • Length 7.8
  • Insulation Diameter .9 – 1.5
  • Wire/Cable Size .05 – .22
  • Height 4.5
  • Width .272 in
  • Wire/Cable Size 30 – 24
  • Operating Temperature Range -25 – 85
  • Circuit Application Power & Signal
  • For Use With 440054-x- 440205-x- 1775470-x- 440055-x- 1734827-x- 1775469-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Carton
  • Packaging Quantity 1000
1775442-1 Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Product Type Contact
  • Operating Voltage 250
  • Contact Base Material Phosphor Bronze
  • Wire Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 3
  • Mating Post Length 5.14
  • Contact Plating Material Tin over Nickel
  • Contact Mating Area Plating Material Finish Bright
  • Crimp Area Plating Material Finish Bright
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 1.5
  • Wire/Cable Size 30 – 24
  • Wire/Cable Size .05 – .02
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • For Use With 1775441-x
  • Packaging Method Reel
  • Packaging Quantity 15000
5-1775444-3 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Strain Relief Without
  • PCB Mount Orientation Right Angle
  • Number of Positions 3
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Bright
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Bright
  • PCB Contact Termination Area Plating Thickness 2.54
  • PCB Contact Termination Area Plating Material Tin
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Post Length .081 in
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • Contact Retention Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.5
  • Housing Color Natural
  • Housing Material Thermoplastic
  • Width 7
  • Height 4.45
  • Mating Post Length 2.7
  • Length 6
  • Operating Temperature Range -55 – 105
  • Pick and Place Cover Without
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 1000
440054-8 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • PCB Mount Orientation Vertical
  • Number of Positions 8
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Bright
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Bright
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length .134 in
  • PCB Mount Retention Type Kinked Tines
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Contact Retention With
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material Nylon 66 GF
  • Width 4.7
  • Height 6.05
  • Wire/Cable Size 30 – 24
  • Tail Length 3.4
  • Mating Post Length 3.35
  • Insulation Diameter .9
  • PCB Thickness (Recommended) 1 – 1.6
  • Length 18
  • Operating Temperature Range -25 – 85
  • Pick and Place Cover Without
  • For Use With 440129-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 300
440054-5 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • PCB Mount Orientation Vertical
  • Number of Positions 5
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Brass
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Bright
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Bright
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length .134 in
  • PCB Mount Retention Type Kinked Tines
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Contact Retention With
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material Nylon 66 GF
  • Width 4.7
  • Height 6.05
  • Wire/Cable Size 30 – 24
  • Tail Length 3.4
  • Mating Post Length 3.35
  • Insulation Diameter .9
  • PCB Thickness (Recommended) 1 – 1.6
  • Length 12
  • Operating Temperature Range -25 – 85
  • Pick and Place Cover Without
  • For Use With 440129-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 300