CAT-H857-H817220 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 2
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Strain Relief Without
  • Number of Positions 2
  • Number of Rows 1
  • Dielectric Withstanding Voltage 1000 VAC
  • Insulation Resistance 1000
  • Operating Voltage 250 VAC
  • Color Black
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Detent
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Detent
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Locking Interface Without
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Configuration Both Ends Closed
  • Housing Color Natural
  • Housing Material Thermoplastic
  • Length 13.8
  • Insulation Diameter .9 – 1.5
  • Wire/Cable Size .05 – .22
  • Height 4.5
  • Width .272 in
  • Wire/Cable Size 30 – 24
  • Operating Temperature Range -25 – 85
  • Circuit Application Power & Signal
  • For Use With 440054-x- 440205-x- 1775470-x- 440055-x- 1734827-x- 1775469-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Carton
  • Packaging Quantity 1000
CAT-H857-H342125 Wire-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief Without
  • Selectively Loaded No
  • PCB Mount Orientation Right Angle
  • Number of Positions 2
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 100
  • Contact Base Material Phosphor Bronze
  • Contact Shape Round
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness .0254
  • Contact Type Pin
  • Contact Current Rating (Max) .8
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2.54
  • PCB Contact Termination Area Plating Material Tin
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention With
  • Contact Retention Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.25
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Width 4.7
  • Height 3.45
  • Wire/Cable Size 28
  • Length 10.29
  • Operating Temperature Range -40 – 85
  • Pick and Place Cover With
  • For Use With 440146-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 1000
  • Packaging Reel Diameter 24 mm
1-1735446-4 Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief Without
  • Selectively Loaded No
  • PCB Mount Orientation Vertical
  • Number of Positions 14
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Copper Alloy
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Bright
  • Contact Mating Area Plating Thickness 2.03
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Bright
  • PCB Contact Termination Area Plating Thickness 2.03
  • PCB Contact Termination Area Plating Material Tin
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length .134 in
  • PCB Mount Retention Type Retention Solder Tails
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Contact Retention Without
  • Mating Retention Type Locking
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material Thermoplastic
  • Width 4.7
  • Height 6.07
  • Wire/Cable Size 30
  • Tail Length 3.4
  • Mating Post Length 3.35
  • PCB Thickness (Recommended) 1 – 1.6
  • Length 30
  • Operating Temperature Range -25 – 85
  • Pick and Place Cover Without
  • For Use With 1735447-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 160
1-2041145-4 Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief Without
  • Selectively Loaded No
  • PCB Mount Orientation Right Angle
  • Number of Positions 14
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Operating Voltage 100
  • Contact Base Material Phosphor Bronze
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Bright
  • Contact Mating Area Plating Thickness 2.032
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Bright
  • PCB Contact Termination Area Plating Thickness 2.03
  • PCB Contact Termination Area Plating Material Tin
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length .134 in
  • PCB Mount Retention Type Kinked Legs
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Contact Retention Without
  • Mating Alignment With
  • Mating Retention Type Locking
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material Nylon 66
  • Width 7.7
  • Height 5.8
  • Tail Length 3.4
  • Mating Post Length 3.35
  • PCB Thickness (Recommended) 1 – 1.6
  • Length 30
  • Operating Temperature Range -25 – 85
  • Pick and Place Cover Without
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Box
  • Packaging Quantity 160
2041145-3 Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief Without
  • Selectively Loaded No
  • PCB Mount Orientation Right Angle
  • Number of Positions 3
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Operating Voltage 100
  • Contact Base Material Phosphor Bronze
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Bright
  • Contact Mating Area Plating Thickness 2.032
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Bright
  • PCB Contact Termination Area Plating Thickness 2.03
  • PCB Contact Termination Area Plating Material Tin
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length .134 in
  • PCB Mount Retention Type Kinked Legs
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Contact Retention Without
  • Mating Alignment With
  • Mating Retention Type Locking
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material Nylon 66
  • Width 7.7
  • Height 5.8
  • Tail Length 3.4
  • Mating Post Length 3.35
  • PCB Thickness (Recommended) 1 – 1.6
  • Length 8
  • Operating Temperature Range -25 – 85
  • Pick and Place Cover Without
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Box
  • Packaging Quantity 600
2041145-8 Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief Without
  • Selectively Loaded No
  • PCB Mount Orientation Right Angle
  • Number of Positions 8
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Operating Voltage 100
  • Contact Base Material Phosphor Bronze
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Bright
  • Contact Mating Area Plating Thickness 2.032
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Bright
  • PCB Contact Termination Area Plating Thickness 2.03
  • PCB Contact Termination Area Plating Material Tin
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length .134 in
  • PCB Mount Retention Type Kinked Legs
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Contact Retention Without
  • Mating Alignment With
  • Mating Retention Type Locking
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material Nylon 66
  • Width 7.7
  • Height 5.8
  • Tail Length 3.4
  • Mating Post Length 3.35
  • PCB Thickness (Recommended) 1 – 1.6
  • Length 18
  • Operating Temperature Range -25 – 85
  • Pick and Place Cover Without
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Box
  • Packaging Quantity 300
2041145-9 Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief Without
  • Selectively Loaded No
  • PCB Mount Orientation Right Angle
  • Number of Positions 9
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Operating Voltage 100
  • Contact Base Material Phosphor Bronze
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Bright
  • Contact Mating Area Plating Thickness 2.032
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Bright
  • PCB Contact Termination Area Plating Thickness 2.03
  • PCB Contact Termination Area Plating Material Tin
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length .134 in
  • PCB Mount Retention Type Kinked Legs
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Contact Retention Without
  • Mating Alignment With
  • Mating Retention Type Locking
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material Nylon 66
  • Width 7.7
  • Height 5.8
  • Tail Length 3.4
  • Mating Post Length 3.35
  • PCB Thickness (Recommended) 1 – 1.6
  • Length 20
  • Operating Temperature Range -25 – 85
  • Pick and Place Cover Without
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Box
  • Packaging Quantity 300